25SP3S & 25SP17S - .250 Pitch Sprockets - Circular Pitch - 3/8" and 11/16" Bore
WMBerg
INCH
Chain and Belt Drives
Row-L-Er® Link Chain
Powered by
CAD模型選擇
{wmberg/b2000/chain_and_belt_drives/row_l_er_link_chain/a95.prj},{NB=25SP3S-12},{PN=25SP3S-12},{DES=Sprocket},{CN=Master Inch/Metric Catalog},{CP=A95},{MAT=303 Stainless Steel},{P=0.2500},{N=12},{PD=0.9659},{OD=1.083},{B=0.3748},{F=0.125},{OW=0.125},{F1=0.110},{H1=0.1875}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
P
Pitch
[Inch]
N
Number of Teeth
ⁿ/ₐ
PD
Pitch Diameter
[Inch]
OD
Outside Diameter
[Inch]
B
Bore Diameter
[Inch]
25SP17S-15
25SP17S-15
Sprocket
Master Inch/Metric Catalo...
303 Stainless Steel
0.2500
15
1.2024
1.326
0.6871
25SP17S-16
25SP17S-16
Sprocket
Master Inch/Metric Catalo...
303 Stainless Steel
0.2500
16
1.2815
1.406
0.6871
25SP17S-17
25SP17S-17
Sprocket
Master Inch/Metric Catalo...
303 Stainless Steel
0.2500
17
1.3605
1.487
0.6871
25SP17S-18
25SP17S-18
Sprocket
Master Inch/Metric Catalo...
303 Stainless Steel
0.2500
18
1.4397
1.567
0.6871
25SP17S-19
25SP17S-19
Sprocket
Master Inch/Metric Catalo...
303 Stainless Steel
0.2500
19
1.5189
1.648
0.6871
25SP17S-20
25SP17S-20
Sprocket
Master Inch/Metric Catalo...
303 Stainless Steel
0.2500
20
1.5981
1.728
0.6871
25SP17S-21
25SP17S-21
Sprocket
Master Inch/Metric Catalo...
303 Stainless Steel
0.2500
21
1.6774
1.808
0.6871
25SP17S-22
25SP17S-22
Sprocket
Master Inch/Metric Catalo...
303 Stainless Steel
0.2500
22
1.7567
1.888
0.6871
25SP17S-24
25SP17S-24
Sprocket
Master Inch/Metric Catalo...
303 Stainless Steel
0.2500
24
1.9153
2.048
0.6871
25SP17S-25
25SP17S-25
Sprocket
Master Inch/Metric Catalo...
303 Stainless Steel
0.2500
25
1.9947
2.128
0.6871
25SP17S-26
25SP17S-26
Sprocket
Master Inch/Metric Catalo...
303 Stainless Steel
0.2500
26
2.0741
2.208
0.6871
25SP17S-30
25SP17S-30
Sprocket
Master Inch/Metric Catalo...
303 Stainless Steel
0.2500
30
2.3917
2.528
0.6871
25SP17S-32
25SP17S-32
Sprocket
Master Inch/Metric Catalo...
303 Stainless Steel
0.2500
32
2.5506
2.688
0.6871
25SP17S-36
25SP17S-36
Sprocket
Master Inch/Metric Catalo...
303 Stainless Steel
0.2500
36
2.8684
3.007
0.6871
25SP17S-40
25SP17S-40
Sprocket
Master Inch/Metric Catalo...
303 Stainless Steel
0.2500
40
3.1864
3.326
0.6871
25SP17S-45
25SP17S-45
Sprocket
Master Inch/Metric Catalo...
303 Stainless Steel
0.2500
45
3.5839
3.725
0.6871
25SP17S-48
25SP17S-48
Sprocket
Master Inch/Metric Catalo...
303 Stainless Steel
0.2500
48
3.8224
3.964
0.6871
25SP17S-50
25SP17S-50
Sprocket
Master Inch/Metric Catalo...
303 Stainless Steel
0.2500
50
3.9815
4.123
0.6871
25SP17S-54
25SP17S-54
Sprocket
Master Inch/Metric Catalo...
303 Stainless Steel
0.2500
54
4.2996
4.442
0.6871
25SP17S-60
25SP17S-60
Sprocket
Master Inch/Metric Catalo...
303 Stainless Steel
0.2500
60
4.7768
4.920
0.6871
25SP17S-70
25SP17S-70
Sprocket
Master Inch/Metric Catalo...
303 Stainless Steel
0.2500
70
5.5723
5.716
0.6871
25SP17S-72
25SP17S-72
Sprocket
Master Inch/Metric Catalo...
303 Stainless Steel
0.2500
72
5.7314
5.875
0.6871
25SP3S-11
25SP3S-11
Sprocket
Master Inch/Metric Catalo...
303 Stainless Steel
0.2500
11
0.8874
1.001
0.3748
25SP3S-12
25SP3S-12
Sprocket
Master Inch/Metric Catalo...
303 Stainless Steel
0.2500
12
0.9659
1.083
0.3748
25SP3S-13
25SP3S-13
Sprocket
Master Inch/Metric Catalo...
303 Stainless Steel
0.2500
13
1.0446
1.164
0.3748
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表