RC40 - #40 .500 Pitch Chain - 1/2" Circular Pitch
WMBerg
INCH
Chain and Belt Drives
Row-L-Er® Link Chain
Powered by
CAD模型選擇
{wmberg/b2000/chain_and_belt_drives/row_l_er_link_chain/a106.prj},{NB=RC40D-200},{PN=RC40D-200},{DES=ROW-L-ER CHAIN LINK POS. DRIVE},{CN=Master Inch/Metric Catalog},{CP=A106},{MAT=Delrin},{P=0.500},{N=200},{AL=100.000},{AT=175},{W=5/16},{W1=0.3125},{D=5/16},{D1=0.3125},{C=0.156},{F=0.088},{L=0.725},{H=0.46},{PSTOL=0.0010}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
P
Pitch
[Inch]
N
No. of Pitches
ⁿ/ₐ
AL
Available Length
[Inch]
AT
Average Tensile Load
[lbs]
W
Width
[Inch]
D
Diameter
[Inch]
C
Diameter
[Inch]
F
Width
[Inch]
L
Length
[Inch]
H
Height
[Inch]
RC40D-40
RC40D-40
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Delrin
0.500
40
20.000
175
5/16
5/16
0.156
0.088
0.725
0.46
RC40D-50
RC40D-50
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Delrin
0.500
50
25.000
175
5/16
5/16
0.156
0.088
0.725
0.46
RC40D-60
RC40D-60
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Delrin
0.500
60
30.000
175
5/16
5/16
0.156
0.088
0.725
0.46
RC40D-70
RC40D-70
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Delrin
0.500
70
35.000
175
5/16
5/16
0.156
0.088
0.725
0.46
RC40D-80
RC40D-80
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Delrin
0.500
80
40.000
175
5/16
5/16
0.156
0.088
0.725
0.46
RC40D-90
RC40D-90
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Delrin
0.500
90
45.000
175
5/16
5/16
0.156
0.088
0.725
0.46
RC40D-100
RC40D-100
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Delrin
0.500
100
50.000
175
5/16
5/16
0.156
0.088
0.725
0.46
RC40D-120
RC40D-120
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Delrin
0.500
120
60.000
175
5/16
5/16
0.156
0.088
0.725
0.46
RC40D-130
RC40D-130
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Delrin
0.500
130
65.000
175
5/16
5/16
0.156
0.088
0.725
0.46
RC40D-140
RC40D-140
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Delrin
0.500
140
70.000
175
5/16
5/16
0.156
0.088
0.725
0.46
RC40D-150
RC40D-150
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Delrin
0.500
150
75.000
175
5/16
5/16
0.156
0.088
0.725
0.46
RC40D-160
RC40D-160
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Delrin
0.500
160
80.000
175
5/16
5/16
0.156
0.088
0.725
0.46
RC40D-170
RC40D-170
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Delrin
0.500
170
85.000
175
5/16
5/16
0.156
0.088
0.725
0.46
RC40D-180
RC40D-180
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Delrin
0.500
180
90.000
175
5/16
5/16
0.156
0.088
0.725
0.46
RC40D-190
RC40D-190
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Delrin
0.500
190
95.000
175
5/16
5/16
0.156
0.088
0.725
0.46
RC40D-200
RC40D-200
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Delrin
0.500
200
100.000
175
5/16
5/16
0.156
0.088
0.725
0.46
RC40N-40
RC40N-40
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Nylatron
0.500
40
20.000
173
5/16
5/16
0.156
0.088
0.725
0.46
RC40N-50
RC40N-50
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Nylatron
0.500
50
25.000
173
5/16
5/16
0.156
0.088
0.725
0.46
RC40N-60
RC40N-60
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Nylatron
0.500
60
30.000
173
5/16
5/16
0.156
0.088
0.725
0.46
RC40N-70
RC40N-70
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Nylatron
0.500
70
35.000
173
5/16
5/16
0.156
0.088
0.725
0.46
RC40N-80
RC40N-80
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Nylatron
0.500
80
40.000
173
5/16
5/16
0.156
0.088
0.725
0.46
RC40N-90
RC40N-90
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Nylatron
0.500
90
45.000
173
5/16
5/16
0.156
0.088
0.725
0.46
RC40N-100
RC40N-100
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Nylatron
0.500
100
50.000
173
5/16
5/16
0.156
0.088
0.725
0.46
RC40N-120
RC40N-120
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Nylatron
0.500
120
60.000
173
5/16
5/16
0.156
0.088
0.725
0.46
RC40N-130
RC40N-130
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Nylatron
0.500
130
65.000
173
5/16
5/16
0.156
0.088
0.725
0.46
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表