35EM - #35 .375 Pitch Sprockets - 3/8" Circular Pitch
WMBerg
INCH
Chain and Belt Drives
Row-L-Er® Link Chain
Powered by
CAD模型選擇
{wmberg/b2000/chain_and_belt_drives/row_l_er_link_chain/a104.prj},{NB=35EM8GS-18},{PN=35EM8GS-18},{DES=ROW-L-ER CHAIN LINK POS. DRIVE},{CN=Master Inch/Metric Catalog},{CP=A104},{MAT=Glass Filled Nylatron GS-51},{PITCH=0.3750},{N=18},{OD=2.352},{PD=2.159},{H=1-1/4},{MD=1.959},{L=3/4},{L1=0.7500},{MB=1-1/16},{B1=0.5000},{B=1/2},{F=0.170},{H1=1.2500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
PITCH
Pitch
[Inch]
N
Number of Teeth
ⁿ/ₐ
OD
Outside Diameter
[Inch]
PD
Pitch Diameter
[Inch]
H
Hub Diameter
[Inch]
MD
Minor Diameter
[Inch]
L
Overall Width
[Inch]
MB
Max. Bore
[Inch]
B
Bore Diameter
[Inch]
35EM6GS-9
35EM6GS-9
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Glass Filled Nylatron GS-...
0.3750
9
1.256
1.096
5/8
0.896
3/4
3/8
3/8
35EM6GS-10
35EM6GS-10
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Glass Filled Nylatron GS-...
0.3750
10
1.380
1.214
13/16
1.014
3/4
7/16
3/8
35EM6GS-11
35EM6GS-11
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Glass Filled Nylatron GS-...
0.3750
11
1.502
1.331
7/8
1.131
3/4
1/2
3/8
35EM8GS-12
35EM8GS-12
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Glass Filled Nylatron GS-...
0.3750
12
1.625
1.449
1
1.249
3/4
9/16
1/2
35EM8GS-14
35EM8GS-14
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Glass Filled Nylatron GS-...
0.3750
14
1.868
1.685
1-1/16
1.485
3/4
3/4
1/2
35EM8GS-15
35EM8GS-15
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Glass Filled Nylatron GS-...
0.3750
15
1.990
1.804
1-3/8
1.604
3/4
13/16
1/2
35EM8GS-16
35EM8GS-16
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Glass Filled Nylatron GS-...
0.3750
16
2.111
1.922
1-1/2
1.722
3/4
15/16
1/2
35EM8GS-18
35EM8GS-18
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Glass Filled Nylatron GS-...
0.3750
18
2.352
2.159
1-1/4
1.959
3/4
1-1/16
1/2
35EM8GS-20
35EM8GS-20
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Glass Filled Nylatron GS-...
0.3750
20
2.593
2.397
1-1/2
2.197
7/8
1-3/16
1/2
35EM8GS-24
35EM8GS-24
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Glass Filled Nylatron GS-...
0.3750
24
3.074
2.873
2
2.673
7/8
1-3/16
1/2
35EM8GS-26
35EM8GS-26
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Glass Filled Nylatron GS-...
0.3750
26
3.314
3.111
2-1/16
2.911
7/8
1-7/16
1/2
35EM8GS-30
35EM8GS-30
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Glass Filled Nylatron GS-...
0.3750
30
3.793
3.588
2-1/4
3.388
7/8
1-7/16
1/2
35EM8GS-35
35EM8GS-35
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Glass Filled Nylatron GS-...
0.3750
35
4.392
4.138
2-1/4
3.983
7/8
1-7/16
1/2
35EM10GS-36
35EM10GS-36
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Glass Filled Nylatron GS-...
0.3750
36
4.511
4.303
2-1/4
4.103
7/8
1-7/16
5/8
35EM10GS-40
35EM10GS-40
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Glass Filled Nylatron GS-...
0.3750
40
4.990
4.780
2-1/2
4.580
7/8
1-3/4
5/8
35EM10GS-45
35EM10GS-45
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Glass Filled Nylatron GS-...
0.3750
45
5.588
5.376
2-3/4
5.176
1
1-3/4
5/8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表