STS - O Ring Belts - 3/64" to 1/16" Diameter (Cross Section) - Temperature Range -40° to +180° F - Elastomer Compound Buna-N
WMBerg
INCH
Chain and Belt Drives
O Ring Belts and Pulleys
Powered by
CAD模型選擇
{wmberg/b2000/chain_and_belt_drives/o_ring_belts_and_pulleys/a162.prj},{NB=STS-70-429},{PN=STS-70-429},{DES=O RING SERIES FRICTION DRIVE},{CN=Master Inch/Metric Catalog},{CP=A166},{MAT=70A Durometer},{BD=1/8},{ID=2 3/8},{OD=2 5/8},{BD1=0.1250},{ID1=2.3750},{OD1=2.6250}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
BD
Belt Diameter
[Inch]
ID
Inside Diameter
[Inch]
OD
Outside Diameter
[Inch]
STS-70-101
STS-70-101
O RING SERIES FRICTION DR...
Master Inch/Metric Catalo...
70A Durometer
3/64
1/32
7/64
STS-70-102
STS-70-102
O RING SERIES FRICTION DR...
Master Inch/Metric Catalo...
70A Durometer
3/64
3/64
9/64
STS-70-203
STS-70-203
O RING SERIES FRICTION DR...
Master Inch/Metric Catalo...
70A Durometer
1/16
1/16
11/64
STS-70-204
STS-70-204
O RING SERIES FRICTION DR...
Master Inch/Metric Catalo...
70A Durometer
1/16
5/64
7/32
STS-70-205
STS-70-205
O RING SERIES FRICTION DR...
Master Inch/Metric Catalo...
70A Durometer
1/16
3/32
15/64
STS-70-206
STS-70-206
O RING SERIES FRICTION DR...
Master Inch/Metric Catalo...
70A Durometer
1/16
1/8
1/4
STS-70-207
STS-70-207
O RING SERIES FRICTION DR...
Master Inch/Metric Catalo...
70A Durometer
1/16
5/32
9/32
STS-70-208
STS-70-208
O RING SERIES FRICTION DR...
Master Inch/Metric Catalo...
70A Durometer
1/16
3/16
5/16
STS-70-209
STS-70-209
O RING SERIES FRICTION DR...
Master Inch/Metric Catalo...
70A Durometer
1/16
7/32
11/32
STS-70-210
STS-70-210
O RING SERIES FRICTION DR...
Master Inch/Metric Catalo...
70A Durometer
1/16
1/4
3/8
STS-70-211
STS-70-211
O RING SERIES FRICTION DR...
Master Inch/Metric Catalo...
70A Durometer
1/16
5/16
7/16
STS-70-212
STS-70-212
O RING SERIES FRICTION DR...
Master Inch/Metric Catalo...
70A Durometer
1/16
3/8
1/2
STS-70-213
STS-70-213
O RING SERIES FRICTION DR...
Master Inch/Metric Catalo...
70A Durometer
1/16
7/16
9/16
STS-70-214
STS-70-214
O RING SERIES FRICTION DR...
Master Inch/Metric Catalo...
70A Durometer
1/16
1/2
5/8
STS-70-215
STS-70-215
O RING SERIES FRICTION DR...
Master Inch/Metric Catalo...
70A Durometer
1/16
9/16
11/16
STS-70-216
STS-70-216
O RING SERIES FRICTION DR...
Master Inch/Metric Catalo...
70A Durometer
1/16
5/8
3/4
STS-70-217
STS-70-217
O RING SERIES FRICTION DR...
Master Inch/Metric Catalo...
70A Durometer
1/16
11/16
13/16
STS-70-218
STS-70-218
O RING SERIES FRICTION DR...
Master Inch/Metric Catalo...
70A Durometer
1/16
3/4
7/8
STS-90-102
STS-90-102
O RING SERIES FRICTION DR...
Master Inch/Metric Catalo...
90A Durometer
3/64
3/64
9/64
STS-90-203
STS-90-203
O RING SERIES FRICTION DR...
Master Inch/Metric Catalo...
90A Durometer
1/16
1/16
11/64
STS-90-204
STS-90-204
O RING SERIES FRICTION DR...
Master Inch/Metric Catalo...
90A Durometer
1/16
5/64
7/32
STS-90-205
STS-90-205
O RING SERIES FRICTION DR...
Master Inch/Metric Catalo...
90A Durometer
1/16
3/32
15/64
STS-90-206
STS-90-206
O RING SERIES FRICTION DR...
Master Inch/Metric Catalo...
90A Durometer
1/16
1/8
1/4
STS-90-207
STS-90-207
O RING SERIES FRICTION DR...
Master Inch/Metric Catalo...
90A Durometer
1/16
5/32
9/32
STS-90-208
STS-90-208
O RING SERIES FRICTION DR...
Master Inch/Metric Catalo...
90A Durometer
1/16
3/16
5/16
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表