TP7 - Timing Pulleys - .080 Pitch (MXL) - 1/8" to 1/4" Belt Width
WMBerg
INCH
Chain and Belt Drives
Max-M-Drive® Cable Drive Chain System
Powered by
CAD模型選擇
{wmberg/b2000/chain_and_belt_drives/max_m_drive_cable_drive_chain_system/a125.prj},{NB=TP7P5U4-120},{PN=TP7P5U4-120},{DES=Max-M-Drive Timing Series, Single Flange},{CN=Master Inch/Metric Catalog},{CP=A125},{P=0.080},{B=0.313},{N=120},{PD=3.056},{OD=3.036},{FD=3.22},{HD=0.69},{SS=#10-32},{GW=0.313},{OL=0.690},{NDM=0.190},{KDM=0.1560},{TYP=1.0000},{TYP1=4.0000},{A1=0.0180},{A2=0.0240},{PSTOL=0.001},{W=MIN}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
P
Pitch
[Inch]
B
Bore (+.001/-.000)
[Inch]
N
Number of Grooves
ⁿ/ₐ
PD
Pitch Diameter
[Inch]
OD
Outside Diameter
[Inch]
FD
Flange Diameter (±.03)
[Inch]
HD
Hub Diameter
[Inch]
SS
Set Screw
ⁿ/ₐ
W
Belt Width
ⁿ/ₐ
TP7E2U4-10
TP7E2U4-10
Max-M-Drive Timing Series...
Master Inch/Metric Catalo...
0.080
0.125
10
0.255
0.235
0.42
0.44
#4-40
TP7E2U4-12
TP7E2U4-12
Max-M-Drive Timing Series...
Master Inch/Metric Catalo...
0.080
0.125
12
0.306
0.286
0.47
0.44
#4-40
TP7E2U4-14
TP7E2U4-14
Max-M-Drive Timing Series...
Master Inch/Metric Catalo...
0.080
0.125
14
0.357
0.337
0.53
0.44
#4-40
TP7E3U4-15
TP7E3U4-15
Max-M-Drive Timing Series...
Master Inch/Metric Catalo...
0.080
0.187
15
0.382
0.362
0.55
0.44
#6-32
TP7E4U4-16
TP7E4U4-16
Max-M-Drive Timing Series...
Master Inch/Metric Catalo...
0.080
0.250
16
0.407
0.387
0.58
0.44
#8-32
TP7E4U4-18
TP7E4U4-18
Max-M-Drive Timing Series...
Master Inch/Metric Catalo...
0.080
0.250
18
0.458
0.438
0.58
0.50
#8-32
TP7P3U4-20
TP7P3U4-20
Max-M-Drive Timing Series...
Master Inch/Metric Catalo...
0.080
0.187
20
0.509
0.489
0.68
0.50
#6-32
TP7P3U4-21
TP7P3U4-21
Max-M-Drive Timing Series...
Master Inch/Metric Catalo...
0.080
0.187
21
0.535
0.515
0.70
0.50
#6-32
TP7P3U4-22
TP7P3U4-22
Max-M-Drive Timing Series...
Master Inch/Metric Catalo...
0.080
0.187
22
0.560
0.540
0.73
0.50
#6-32
TP7P3U4-24
TP7P3U4-24
Max-M-Drive Timing Series...
Master Inch/Metric Catalo...
0.080
0.187
24
0.611
0.591
0.78
0.50
#6-32
TP7P4U4-26
TP7P4U4-26
Max-M-Drive Timing Series...
Master Inch/Metric Catalo...
0.080
0.250
26
0.662
0.642
0.83
0.69
#8-32
TP7P4U4-28
TP7P4U4-28
Max-M-Drive Timing Series...
Master Inch/Metric Catalo...
0.080
0.250
28
0.713
0.693
0.88
0.69
#8-32
TP7P4U4-30
TP7P4U4-30
Max-M-Drive Timing Series...
Master Inch/Metric Catalo...
0.080
0.250
30
0.764
0.744
0.93
0.69
#8-32
TP7P4U4-32
TP7P4U4-32
Max-M-Drive Timing Series...
Master Inch/Metric Catalo...
0.080
0.250
32
0.815
0.795
0.98
0.69
#8-32
TP7P4U4-34
TP7P4U4-34
Max-M-Drive Timing Series...
Master Inch/Metric Catalo...
0.080
0.250
34
0.866
0.846
1.04
0.69
#8-32
TP7P4U4-36
TP7P4U4-36
Max-M-Drive Timing Series...
Master Inch/Metric Catalo...
0.080
0.250
36
0.917
0.897
1.09
0.69
#8-32
TP7P4U4-38
TP7P4U4-38
Max-M-Drive Timing Series...
Master Inch/Metric Catalo...
0.080
0.250
38
0.968
0.948
1.14
0.69
#8-32
TP7P4U4-40
TP7P4U4-40
Max-M-Drive Timing Series...
Master Inch/Metric Catalo...
0.080
0.250
40
1.019
0.999
1.19
0.69
#8-32
TP7P4U4-42
TP7P4U4-42
Max-M-Drive Timing Series...
Master Inch/Metric Catalo...
0.080
0.250
42
1.070
1.050
1.24
0.69
#8-32
TP7P4U4-44
TP7P4U4-44
Max-M-Drive Timing Series...
Master Inch/Metric Catalo...
0.080
0.250
44
1.120
1.100
1.29
0.69
#8-32
TP7P4U4-46
TP7P4U4-46
Max-M-Drive Timing Series...
Master Inch/Metric Catalo...
0.080
0.250
46
1.171
1.151
1.34
0.69
#8-32
TP7P4U4-48
TP7P4U4-48
Max-M-Drive Timing Series...
Master Inch/Metric Catalo...
0.080
0.250
48
1.222
1.202
1.39
0.69
#8-32
TP7P4U4-50
TP7P4U4-50
Max-M-Drive Timing Series...
Master Inch/Metric Catalo...
0.080
0.250
50
1.273
1.253
1.44
0.69
#8-32
TP7P4U4-51
TP7P4U4-51
Max-M-Drive Timing Series...
Master Inch/Metric Catalo...
0.080
0.250
51
1.299
1.279
1.48
0.69
#8-32
TP7P4U4-60
TP7P4U4-60
Max-M-Drive Timing Series...
Master Inch/Metric Catalo...
0.080
0.250
60
1.528
1.508
1.70
0.69
#8-32
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表