B3 & B4 - Oil-Less Bearings - 3/64" to 1/2" Bore Plain and Flanged Style Ultra Precision - Sintered Bronze Mil-B-5687a Type 1 Vacuum Impregnated Mil-L-6085
WMBerg
INCH
Bearings, Shafts, Clamps, Collars, Hubs and Keys
Bearings
Powered by
CAD模型選擇
{wmberg/b2000/bearings_shafts_clamps_collars_hubs_and_keys/bearings/j40.prj},{NB=B3-11},{PN=B3-11},{DES=Plain Ultra Precision Oil-less Bearing},{CN=Master Inch/Metric Catalog},{CP=J40},{MAT=Sintered Bronze},{BS=Plain Style},{SS=3/8},{D=0.3752},{OD=0.8751},{A=0.281},{B=MIN},{C=MIN},{Z=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
BS
Bearing Style
ⁿ/ₐ
SS
Shaft Size
ⁿ/ₐ
D
Bore Diameter d
[Inch]
OD
Outside Diameter D
[Inch]
A
Bearing Length
[Inch]
B
Flange Diameter
[Inch]
C
Flange Thickness
[Inch]
B3-1
B3-1
Plain Ultra Precision Oil...
Master Inch/Metric Catalo...
Sintered Bronze
Plain Style
3/64
0.0469
0.1563
0.093
B3-2
B3-2
Plain Ultra Precision Oil...
Master Inch/Metric Catalo...
Sintered Bronze
Plain Style
1.4 MM
0.0550
0.1876
0.109
B3-3
B3-3
Plain Ultra Precision Oil...
Master Inch/Metric Catalo...
Sintered Bronze
Plain Style
1/16
0.0627
0.2501
0.093
B3-17
B3-17
Plain Ultra Precision Oil...
Master Inch/Metric Catalo...
Sintered Bronze
Plain Style
5/64
0.0781
0.2500
0.094
B3-4
B3-4
Plain Ultra Precision Oil...
Master Inch/Metric Catalo...
Sintered Bronze
Plain Style
5/64
0.0783
0.2501
0.093
B3-18
B3-18
Plain Ultra Precision Oil...
Master Inch/Metric Catalo...
Sintered Bronze
Plain Style
3/32
0.0937
0.3125
0.109
B3-5
B3-5
Plain Ultra Precision Oil...
Master Inch/Metric Catalo...
Sintered Bronze
Plain Style
3/32
0.0939
0.3126
0.109
B3-19
B3-19
Plain Ultra Precision Oil...
Master Inch/Metric Catalo...
Sintered Bronze
Plain Style
1/8
0.1250
0.2500
0.094
B3-20
B3-20
Plain Ultra Precision Oil...
Master Inch/Metric Catalo...
Sintered Bronze
Plain Style
1/8
0.1250
0.3125
0.109
B3-13
B3-13
Plain Ultra Precision Oil...
Master Inch/Metric Catalo...
Sintered Bronze
Plain Style
1/8
0.1250
0.3750
0.156
B3-6
B3-6
Plain Ultra Precision Oil...
Master Inch/Metric Catalo...
Sintered Bronze
Plain Style
1/8
0.1252
0.3751
0.140
B3-7
B3-7
Plain Ultra Precision Oil...
Master Inch/Metric Catalo...
Sintered Bronze
Plain Style
5/32
0.1564
0.3126
0.125
B3-14
B3-14
Plain Ultra Precision Oil...
Master Inch/Metric Catalo...
Sintered Bronze
Plain Style
3/16
0.1875
0.5000
0.156
B3-15
B3-15
Plain Ultra Precision Oil...
Master Inch/Metric Catalo...
Sintered Bronze
Plain Style
3/16
0.1875
0.5000
0.196
B3-21
B3-21
Plain Ultra Precision Oil...
Master Inch/Metric Catalo...
Sintered Bronze
Plain Style
3/16
0.1875
0.3750
0.125
B3-8
B3-8
Plain Ultra Precision Oil...
Master Inch/Metric Catalo...
Sintered Bronze
Plain Style
3/16
0.1877
0.5001
0.156
B3-16
B3-16
Plain Ultra Precision Oil...
Master Inch/Metric Catalo...
Sintered Bronze
Plain Style
1/4
0.2500
0.6250
0.196
B3-22
B3-22
Plain Ultra Precision Oil...
Master Inch/Metric Catalo...
Sintered Bronze
Plain Style
1/4
0.2500
0.5000
0.188
B3-9
B3-9
Plain Ultra Precision Oil...
Master Inch/Metric Catalo...
Sintered Bronze
Plain Style
1/4
0.2502
0.6251
0.196
B3-10
B3-10
Plain Ultra Precision Oil...
Master Inch/Metric Catalo...
Sintered Bronze
Plain Style
5/16
0.3127
0.6876
0.250
B3-11
B3-11
Plain Ultra Precision Oil...
Master Inch/Metric Catalo...
Sintered Bronze
Plain Style
3/8
0.3752
0.8751
0.281
B3-12
B3-12
Plain Ultra Precision Oil...
Master Inch/Metric Catalo...
Sintered Bronze
Plain Style
1/2
0.5002
1.1251
0.312
B4-1
B4-1
Flanged Ultra Precision O...
Master Inch/Metric Catalo...
Sintered Bronze
Flanged Style
3/64
0.0469
0.1563
0.093
0.203
0.031
B4-2
B4-2
Flanged Ultra Precision O...
Master Inch/Metric Catalo...
Sintered Bronze
Flanged Style
1.4 MM
0.0550
0.1876
0.109
0.234
0.031
B4-3
B4-3
Flanged Ultra Precision O...
Master Inch/Metric Catalo...
Sintered Bronze
Flanged Style
1/16
0.0627
0.2501
0.093
0.296
0.031
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表