GHNE - Precision Gear Heads - Nema Planetary Gearheads
WMBerg
INCH
Assemblies
Precision Gear Heads
Powered by
CAD模型選擇
{wmberg/b2000/assemblies/precision_gear_heads/c20.prj},{NB=GHNE34-100},{PN=GHNE34-100},{PDES=Nema Gear Boxes},{CN=Master Inch/Metric Catalog},{CP=C20},{MAT=Infotext},{R=100:1},{CO=250},{PO=500},{RPM=4000},{BL=20},{LBL=10},{AE=92},{MOM=5x10^-4},{W=6.0},{RS=50},{ASL=100},{OSS=0.500},{A=3.25},{B=0.218},{C=3.875},{D=2.875},{E=0.500},{F=1.25},{G=0.062},{H=0.38},{I=4.38},{J=2.876},{K=0.200},{L=3.00},{M=},{N=1.06},{O=0.07},{P=0.125},{M1=0.0000},{P1=0.1250},{NDM=0.3750},{KDM=0.3210},{PSTOL=0.0010}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
PDES
Part Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
R
Ratio
ⁿ/ₐ
CO
Rated Output Tor.
[In-Lbs]
PO
Peak Output Tor.
[In-Lbs]
RPM
Rated Input SP.
[RPM]
BL
Black Lash Min.
ⁿ/ₐ
LBL
Low Black Lash Min.
ⁿ/ₐ
AE
AVE. EFF.
[%]
MOM
MOM. OF IN.
[Oz-in-sec^2]
W
Max. Weight
[lbs]
RS
Radial Shaft Load
[lbs]
ASL
Axial Shaft Load
[lbs]
A
Width
[Inch]
B
Diameter
[Inch]
C
Diameter
[Inch]
D
Diameter
[Inch]
E
Diameter
[Inch]
F
Length
[Inch]
G
Length
[Inch]
H
Length
[Inch]
I
Diameter
[Inch]
J
Diameter
[Inch]
K
Depth
[Inch]
L
Length
[Inch]
M
Diameter
[Inch]
N
Length
[Inch]
O
Height
[Inch]
P
Width
[Inch]
GHNE23-3
GHNE23-3
Nema Gear Boxes
Master Inch/Metric Catalo...
3:1
50
100
4000
20
10
92
7x10^-5
1.2
20
40
2.27
0.195
2.625
1.500
0.375
1.00
0.062
0.19
3.00
1.501
0.125
2.30
0.75
0.15
GHNE23-5
GHNE23-5
Nema Gear Boxes
Master Inch/Metric Catalo...
5:1
50
100
4000
20
10
92
7x10^-5
1.2
20
40
2.27
0.195
2.625
1.500
0.375
1.00
0.062
0.19
3.00
1.501
0.125
2.30
0.75
0.15
GHNE23-8
GHNE23-8
Nema Gear Boxes
Master Inch/Metric Catalo...
8:1
50
100
4000
20
10
92
7x10^-5
1.2
20
40
2.27
0.195
2.625
1.500
0.375
1.00
0.062
0.19
3.00
1.501
0.125
2.30
0.75
0.15
GHNE23-10
GHNE23-10
Nema Gear Boxes
Master Inch/Metric Catalo...
10:1
50
100
4000
20
10
92
7x10^-5
1.2
20
40
2.27
0.195
2.625
1.500
0.375
1.00
0.062
0.19
3.00
1.501
0.125
2.30
0.75
0.15
GHNE23-15
GHNE23-15
Nema Gear Boxes
Master Inch/Metric Catalo...
15:1
50
100
4000
20
10
92
7x10^-5
1.2
20
40
2.27
0.195
2.625
1.500
0.375
1.00
0.062
0.19
3.00
1.501
0.125
2.30
0.75
0.15
GHNE23-20
GHNE23-20
Nema Gear Boxes
Master Inch/Metric Catalo...
20:1
50
100
4000
20
10
92
7x10^-5
1.2
20
40
2.27
0.195
2.625
1.500
0.375
1.00
0.062
0.19
3.00
1.501
0.125
2.30
0.75
0.15
GHNE23-30
GHNE23-30
Nema Gear Boxes
Master Inch/Metric Catalo...
30:1
50
100
4000
20
10
92
7x10^-5
1.2
20
40
2.27
0.195
2.625
1.500
0.375
1.00
0.062
0.19
3.00
1.501
0.125
2.30
0.75
0.15
GHNE23-50
GHNE23-50
Nema Gear Boxes
Master Inch/Metric Catalo...
50:1
50
100
4000
20
10
92
7x10^-5
1.2
20
40
2.27
0.195
2.625
1.500
0.375
1.00
0.062
0.19
3.00
1.501
0.125
2.30
0.75
0.15
GHNE23-100
GHNE23-100
Nema Gear Boxes
Master Inch/Metric Catalo...
100:1
50
100
4000
20
10
92
7x10^-5
1.2
20
40
2.27
0.195
2.625
1.500
0.375
1.00
0.062
0.19
3.00
1.501
0.125
2.30
0.75
0.15
GHNE34-3
GHNE34-3
Nema Gear Boxes
Master Inch/Metric Catalo...
3:1
250
500
4000
20
10
92
5x10^-4
3.0
50
100
3.25
0.218
3.875
2.875
0.500
1.25
0.062
0.38
4.38
2.876
0.200
3.00
1.06
0.07
0.125
GHNE34-5
GHNE34-5
Nema Gear Boxes
Master Inch/Metric Catalo...
5:1
250
500
4000
20
10
92
5x10^-4
3.0
50
100
3.25
0.218
3.875
2.875
0.500
1.25
0.062
0.38
4.38
2.876
0.200
3.00
1.06
0.07
0.125
GHNE34-8
GHNE34-8
Nema Gear Boxes
Master Inch/Metric Catalo...
8:1
250
500
4000
20
10
92
5x10^-4
3.0
50
100
3.25
0.218
3.875
2.875
0.500
1.25
0.062
0.38
4.38
2.876
0.200
3.00
1.06
0.07
0.125
GHNE34-10
GHNE34-10
Nema Gear Boxes
Master Inch/Metric Catalo...
10:1
250
500
4000
20
10
92
5x10^-4
3.0
50
100
3.25
0.218
3.875
2.875
0.500
1.25
0.062
0.38
4.38
2.876
0.200
3.00
1.06
0.07
0.125
GHNE34-15
GHNE34-15
Nema Gear Boxes
Master Inch/Metric Catalo...
15:1
250
500
4000
20
10
92
5x10^-4
3.0
50
100
3.25
0.218
3.875
2.875
0.500
1.25
0.062
0.38
4.38
2.876
0.200
3.00
1.06
0.07
0.125
GHNE34-30
GHNE34-30
Nema Gear Boxes
Master Inch/Metric Catalo...
30:1
250
500
4000
20
10
92
5x10^-4
3.0
50
100
3.25
0.218
3.875
2.875
0.500
1.25
0.062
0.38
4.38
2.876
0.200
3.00
1.06
0.07
0.125
GHNE34-50
GHNE34-50
Nema Gear Boxes
Master Inch/Metric Catalo...
50:1
250
500
4000
20
10
92
5x10^-4
3.0
50
100
3.25
0.218
3.875
2.875
0.500
1.25
0.062
0.38
4.38
2.876
0.200
3.00
1.06
0.07
0.125
GHNE34-100
GHNE34-100
Nema Gear Boxes
Master Inch/Metric Catalo...
100:1
250
500
4000
20
10
92
5x10^-4
6.0
50
100
3.25
0.218
3.875
2.875
0.500
1.25
0.062
0.38
4.38
2.876
0.200
3.00
1.06
0.07
0.125
GHNE42-3
GHNE42-3
Nema Gear Boxes
Master Inch/Metric Catalo...
3:1
500
1000
4000
20
10
92
4x10^-3
6.0
250
250
4.25
0.281
4.950
2.187
0.625
1.50
0.093
0.50
5.63
2.188
0.188
3.75
1.13
0.11
0.125
GHNE42-5
GHNE42-5
Nema Gear Boxes
Master Inch/Metric Catalo...
5:1
500
1000
4000
20
10
92
4x10^-3
6.0
250
250
4.25
0.281
4.950
2.187
0.625
1.50
0.093
0.50
5.63
2.188
0.188
3.75
1.13
0.11
0.188
GHNE42-8
GHNE42-8
Nema Gear Boxes
Master Inch/Metric Catalo...
8:1
500
1000
4000
20
10
92
4x10^-3
6.0
250
250
4.25
0.281
4.950
2.187
0.625
1.50
0.093
0.50
5.63
2.188
0.188
3.75
1.13
0.11
0.188
GHNE42-10
GHNE42-10
Nema Gear Boxes
Master Inch/Metric Catalo...
10:1
500
1000
4000
20
10
92
4x10^-3
6.0
250
250
4.25
0.281
4.950
2.187
0.625
1.50
0.093
0.50
5.63
2.188
0.188
3.75
1.13
0.11
0.188
GHNE42-15
GHNE42-15
Nema Gear Boxes
Master Inch/Metric Catalo...
15:1
500
1000
4000
20
10
92
4x10^-3
6.0
250
250
4.25
0.281
4.950
2.187
0.625
1.50
0.093
0.50
5.63
2.188
0.188
3.75
1.13
0.11
0.188
GHNE42-20
GHNE42-20
Nema Gear Boxes
Master Inch/Metric Catalo...
20:1
500
1000
4000
20
10
92
4x10^-3
6.0
250
250
4.25
0.281
4.950
2.187
0.625
1.50
0.093
0.50
5.63
2.188
0.188
3.75
1.13
0.11
0.188
GHNE42-30
GHNE42-30
Nema Gear Boxes
Master Inch/Metric Catalo...
30:1
500
1000
4000
20
10
92
4x10^-3
6.0
250
250
4.25
0.281
4.950
2.187
0.625
1.50
0.093
0.50
5.63
2.188
0.188
3.75
1.13
0.11
0.188
GHNE42-50
GHNE42-50
Nema Gear Boxes
Master Inch/Metric Catalo...
50:1
500
1000
4000
20
10
92
4x10^-3
6.0
250
250
4.25
0.281
4.950
2.187
0.625
1.50
0.093
0.50
5.63
2.188
0.188
3.75
1.13
0.11
0.188
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表