LOCPIN - LOCATING PIN
WITTE
ALUFIX CLASSIC
CONNECTORS
Connection elements
Powered by
CAD模型選擇
{witte/alufix_classic/connectors/connection_elements/locating_pin.prj},{NB=22865},{IDNR=22865},{ARTICLE=LOCATING PIN},{AF=25},{A=M6},{B=12.500},{C=8.500},{WEIGHT=10.000},{INFO=Witte Katalog},{CHEMSYMBOLS=X8CrNi18‐9},{MATERIAL=1.4305},{D=12.500},{MT=15.000},{M=5.000},{L=9.000},{F=6.500},{A1=30.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
IDNR
Identnr
ⁿ/ₐ
ARTICLE
description
ⁿ/ₐ
AF
system
ⁿ/ₐ
A
ⁿ/ₐ
B
[mm]
C
[mm]
WEIGHT
[g]
CHEMSYMBOLS
ⁿ/ₐ
MATERIAL
ⁿ/ₐ
D
[mm]
MT
[mm]
M
[mm]
A1
[mm]
22865
22865
LOCATING PIN
25
M6
12.500
8.500
10.000
X8CrNi18‐9
1.4305
12.500
15.000
5.000
30.000
22864
22864
LOCATING PIN
40
M6
20.000
15.000
15.000
X8CrNi18‐9
1.4305
40.000
15.000
5.000
40.000
22863
22863
LOCATING PIN
40
M12
20.000
15.000
15.000
X8CrNi18‐9
1.4305
40.000
20.000
10.200
40.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表