目錄: Wippermann
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Wippermann
Duplex roller chains - Duplex roller chains according to ISO 606 (European type)
Wippermann
Roller chain with waisted plates
Duplex roller chains according to ISO 606 (European type)
Chains
All variants
Powered by
CAD模型選擇
{wippermann/rollenketten_tailliert/zweifach_rollenkette_iso_606_eu/ketten/alle_varianten/zweifach_rollenketten_eu_asmtab.prj},{NB=2602 0513 0000},{FBWIPPS=63.000},{MASSS=2.380},{FBWIPPSR=31.450},{MASSSR=2.380},{FBWIPPB=63.000},{MASSB=2.380},{FBWIPPBK=63.000},{MASSBK=2.380},{FBWIPPM=63.000},{MASSM=2.380},{FBWIPPMR=31.500},{MASSMR=2.380},{FBWIPPTHT=63.000},{MASSTHT=2.380},{FBWIPPTK=63.000},{MASSTK=2.380},{P=19.050},{E=19.46},{B1=11.68},{B2=15.62},{B3=15.75},{D1=12.07},{D2=5.72},{G=16.1},{L2=42.2},{K=4.6},{F=1.79},{SA=1.8},{SI=1.9},{SZ=1.8},{ZTNR=73151190.000},{CNSORDERNOS=2602 0513 0000},{WIPS=D 513},{VGS=11,12,15},{CLASSS=23-17-04-03},{FBISOS=57.8},{CNSORDERNOSR=2602 0513 0001},{WIPSR=D 513 RF},{VGSR=4,7,11,12,15},{CLASSSR=23-17-04-05},{CNSORDERNOB=2692 0513 0000},{WIPB=12 B-2 BI},{VGB=11,12,15},{CLASSB=23-17-04-03},{CNSORDERNOBK=2692 0513 KS00},{WIPBK=12 B-2 BI KS},{VGBK=11,12,15},{CLASSBK=23-17-04-03},{CNSORDERNOM=2632 0513 0000},{WIPM=12 B-2 MA},{VGM=11,12,15},{CLASSM=23-17-04-04},{CNSORDERNOMR=2632 0513 0001},{WIPMR=D 513 RF MA},{CLASSMR=23-17-04-05},{VGMR=11,12,15},{CNSORDERNOTHT=2622 0513 000H},{VGTHT=11,12,15},{WIPTHT=12 B-2 TR HT},{CLASSTHT=23-17-04-04},{CNSORDERNOTK=2622 0513 KS0L},{WIPTK=12 B-2 TR KS},{VGTK=11,12,15},{CLASSTK=23-17-04-04},{INFO=PDF Katalog},{AUSVIS=Standardkette}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
WIP
Wip
ⁿ/ₐ
ISO
ⁿ/ₐ
P
Pitch
[mm]
E
Transverse pitch
[mm]
B1
Inner width min.
[mm]
B2
Inner link width max.
[mm]
B3
Outer plate width min.
[mm]
D1
Roller Ø max.
[mm]
D2
Pin Ø max.
[mm]
G
Plate height max.
[mm]
L2
Width over pin max.
[mm]
K
Projection over connecting link max.
[mm]
F
Bearing area
[cm2]
FBISO
Breaking load ISO min.
[kN]
FBWIPP
Breaking load Wip min.
[kN]
CNSMASSEXACT
Weight
[kg/m]
VG
Connecting links
ⁿ/ₐ
ECLASS
eClass No.
ⁿ/ₐ
ZTNR
Customs Tariff No.
ⁿ/ₐ
6602 0445 0000
6602 0445 0000
Standard chain
D 445
-
6.000
5.50
2.80
4.10
4.30
4.00
1.85
5.0
13.3
2.9
0.14
5
5.0
0.23
11,15
23-17-04-03
73151190.000
2602 0450 0000
2602 0450 0000
Standard chain
D 450
05 B-2
8.000
5.64
3.00
4.77
4.90
5.00
2.31
7.1
14.3
3.1
0.22
7.8
8.2
0.36
11,15
23-17-04-03
73151190.000
2612 0450 0001
2612 0450 0001
Standard chain stainless ...
D 450 RF
05 B-2
8.000
5.64
3.00
4.77
4.90
5.00
2.31
7.1
14.3
3.1
0.22
-
6.0
0.36
4,7,11,15
23-17-04-05
73151190.000
2692 0462 0000
2692 0462 0000
Biathlon
08 B-2 BI
08 B-2
12.700
13.92
7.75
11.30
11.40
8.51
4.45
11.8
31.0
3.9
1.01
-
37.0
1.36
11,12,15
23-17-04-03
73151190.000
2692 0462 KS00
2692 0462 KS00
Biathlon KS
08 B-2 BI KS
08 B-2
12.700
13.92
7.75
11.30
11.40
8.51
4.45
11.8
31.0
3.9
1.01
-
37.0
1.36
11,12,15
23-17-04-03
73151190.000
2632 0462 0000
2632 0462 0000
Marathon
08 B-2 MA
08 B-2
12.700
13.92
7.75
11.30
11.40
8.51
4.45
11.8
31.0
3.9
1.01
-
37.0
1.36
11,12,15
23-17-04-04
73151190.000
2632 0462 0001
2632 0462 0001
Marathon stainless steel
D 462 RF MA
08 B-2
12.700
13.92
7.75
11.30
11.40
8.51
4.45
11.8
31.0
3.9
1.01
-
20.4
1.36
11,12,15
23-17-04-05
73151190.000
2602 0462 0000
2602 0462 0000
Standard chain
D 462
08 B-2
12.700
13.92
7.75
11.30
11.40
8.51
4.45
11.8
31.0
3.9
1.01
31.1
37.0
1.36
11,12,15
23-17-04-03
73151190.000
2602 0462 0001
2602 0462 0001
Standard chain stainless ...
D 462 RF
08 B-2
12.700
13.92
7.75
11.30
11.40
8.51
4.45
11.8
31.0
3.9
1.01
-
20.4
1.36
4,7,11,12,15
23-17-04-05
73151190.000
2622 0462 000H
2622 0462 000H
Triathlon HT
08 B-2 TR HT
08 B-2
12.700
13.92
7.75
11.30
11.40
8.51
4.45
11.8
31.0
3.9
1.01
-
37.0
1.36
11,12,15
23-17-04-04
73151190.000
2622 0462 KS0L
2622 0462 KS0L
Triathlon KS
08 B-2 TR KS
08 B-2
12.700
13.92
7.75
11.30
11.40
8.51
4.45
11.8
31.0
3.9
1.01
-
37.0
1.36
11,12,15
23-17-04-04
73151190.000
2692 0501 0000
2692 0501 0000
Biathlon
10 B-2 BI
10 B-2
15.875
16.59
9.65
13.28
13.40
10.16
5.08
14.7
36.2
4.1
1.34
-
54.0
1.82
11,12,15
23-17-04-03
73151190.000
2692 0501 KS00
2692 0501 KS00
Biathlon KS
10 B-2 BI KS
10 B-2
15.875
16.59
9.65
13.28
13.40
10.16
5.08
14.7
36.2
4.1
1.34
-
54.0
1.82
11,12,15
23-17-04-03
73151190.000
2632 0501 0000
2632 0501 0000
Marathon
10 B-2 MA
10 B-2
15.875
16.59
9.65
13.28
13.40
10.16
5.08
14.7
36.2
4.1
1.34
-
54.0
1.82
11,12,15
23-17-04-04
73151190.000
2632 0501 0001
2632 0501 0001
Marathon stainless steel
D 501 RF MA
10 B-2
15.875
16.59
9.65
13.28
13.40
10.16
5.08
14.7
36.2
4.1
1.34
-
24.7
1.82
11,12,15
23-17-04-05
73151190.000
2602 0501 0000
2602 0501 0000
Standard chain
D 501
10 B-2
15.875
16.59
9.65
13.28
13.40
10.16
5.08
14.7
36.2
4.1
1.34
44.5
54.0
1.82
11,12,15
23-17-04-03
73151190.000
2602 0501 0001
2602 0501 0001
Standard chain stainless ...
D 501 RF
10 B-2
15.875
16.59
9.65
13.28
13.40
10.16
5.08
14.7
36.2
4.1
1.34
-
24.6
1.82
4,7,11,12,15
23-17-04-05
73151190.000
2622 0501 000H
2622 0501 000H
Triathlon HT
10 B-2 TR HT
10 B-2
15.875
16.59
9.65
13.28
13.40
10.16
5.08
14.7
36.2
4.1
1.34
-
54.0
1.82
11,12,15
23-17-04-04
73151190.000
2622 0501 KS0L
2622 0501 KS0L
Triathlon KS
10 B-2 TR KS
10 B-2
15.875
16.59
9.65
13.28
13.40
10.16
5.08
14.7
36.2
4.1
1.34
-
54.0
1.82
11,12,15
23-17-04-04
73151190.000
2692 0513 0000
2692 0513 0000
Biathlon
12 B-2 BI
12 B-2
19.050
19.46
11.68
15.62
15.80
12.07
5.72
16.1
42.2
4.6
1.79
-
63.0
2.38
11,12,15
23-17-04-03
73151190.000
2692 0513 KS00
2692 0513 KS00
Biathlon KS
12 B-2 BI KS
12 B-2
19.050
19.46
11.68
15.62
15.75
12.07
5.72
16.1
42.2
4.6
1.79
-
63.0
2.38
11,12,15
23-17-04-03
73151190.000
2632 0513 0000
2632 0513 0000
Marathon
12 B-2 MA
12 B-2
19.050
19.46
11.68
15.62
15.75
12.07
5.72
16.1
42.2
4.6
1.79
-
63.0
2.38
11,12,15
23-17-04-04
73151190.000
2632 0513 0001
2632 0513 0001
Marathon stainless steel
D 513 RF MA
12 B-2
19.050
19.46
11.68
15.62
15.75
12.07
5.72
16.1
42.2
4.6
1.79
-
31.5
2.38
11,12,15
23-17-04-05
73151190.000
2602 0513 0000
2602 0513 0000
Standard chain
D 513
12 B-2
19.050
19.46
11.68
15.62
15.75
12.07
5.72
16.1
42.2
4.6
1.79
57.8
63.0
2.38
11,12,15
23-17-04-03
73151190.000
2602 0513 0001
2602 0513 0001
Standard chain stainless ...
D 513 RF
12 B-2
19.050
19.46
11.68
15.62
15.75
12.07
5.72
16.1
42.2
4.6
1.79
-
31.4
2.38
4,7,11,12,15
23-17-04-05
73151190.000
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表