目錄: Wippermann
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Wippermann
Simplex roller chains - Simplex roller chains according to ISO 606 (American type)
Wippermann
Roller chain with waisted plates
Simplex roller chains according to ISO 606 (American type)
Chains
Standard
Powered by
CAD模型選擇
{wippermann/rollenketten_tailliert/einfach_rollenketten_iso_606_us/ketten/standard/einfach_rollenketten_us_asmtab.prj},{NB=2601 0080 0000},{INFO=PDF Katalog},{WIP=80},{ISO=80},{P=25.400},{B1=15.75},{B2=22.50},{B3=22.70},{D1=15.88},{D2=7.92},{E=29.290},{G=24.1},{L1=33.5},{K=5.4},{F=1.78},{ZTNR=73151190},{CNSORDERNOS=2601 0080 0000},{WIPS=80},{VGS=11,111,12},{FBWIPPS=69.0},{CLASSS=23-17-04-03},{FBWIPPSR=0.0},{MASSS=2.36},{FBISOS=55.6},{FBWIPPM=69.0},{CNSORDERNOSR=-},{WIPSR=-},{VGSR=-},{CLASSSR=-},{MASSSR=0.00},{CNSORDERNOM=2631 0080 0000},{WIPM=16 A-1 MA},{VGM=11,111,12,15},{CLASSM=23-17-04-04},{AUSVIS=Standardkette},{MASSM=2.36},{SI=3.3},{SA=3.2},{PPATH=../assemblies/einfach_rollenketten_us_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
WIP
Wip
ⁿ/ₐ
ISO
ⁿ/ₐ
P
Pitch
[mm]
B1
Inner width min.
[mm]
B2
Inner link width max.
[mm]
B3
Outer plate width min.
[mm]
D1
Roller Ø max.
[mm]
D2
Pin Ø max.
[mm]
G
Plate height max.
[mm]
L1
Width over pin max.
[mm]
K
Projection over connecting link max.
[mm]
F
Bearing area
[cm2]
FBISO
Breaking load ISO min.
[kN]
FBWIPP
Breaking load Wip min.
[kN]
CNSMASSEXACT
Weight
[kg/m]
VG
Connecting links
ⁿ/ₐ
ECLASS
eClass No.
ⁿ/ₐ
ZTNR
Customs Tariff No.
ⁿ/ₐ
2601 0040 0000
2601 0040 0000
Standard chain
40
40
12.700
7.85
11.15
11.28
7.95
3.96
12.0
17.8
3.9
0.44
13.9
16.5
0.60
11,12,15
23-17-04-03
73151190
2601 0050 0000
2601 0050 0000
Standard chain
50
50
15.875
9.40
13.80
13.93
10.16
5.08
15.0
21.8
4.1
0.70
21.8
30.0
1.01
11,12,15
23-17-04-03
73151190
2601 050H 0000
2601 050H 0000
Standard chain
50 H
-
15.875
9.40
14.60
14.73
10.16
5.08
15.0
23.4
4.1
0.75
0.0
32.0
1.18
11
23-17-04-03
73151190
2601 0060 0000
2601 0060 0000
Standard chain
60
60
19.050
12.57
17.70
17.85
11.91
5.94
18.0
26.9
4.6
1.05
31.3
40.0
1.58
11,111,12,15
23-17-04-03
73151190
2601 060H 0000
2601 060H 0000
Standard chain
60 H
60 H
19.050
12.57
19.45
19.60
11.91
5.94
18.0
28.9
4.6
1.16
31.3
42.0
1.94
11
23-17-04-03
73151190
2601 0080 0000
2601 0080 0000
Standard chain
80
80
25.400
15.75
22.50
22.70
15.88
7.92
24.1
33.5
5.4
1.78
55.6
69.0
2.36
11,111,12
23-17-04-03
73151190
2601 080H 0000
2601 080H 0000
Standard chain
80 H
80 H
25.400
15.75
24.25
24.48
15.88
7.92
24.1
37.0
5.4
1.92
55.6
72.0
3.04
111
23-17-04-03
73151190
2601 0100 0000
2601 0100 0000
Standard chain
100
100
31.750
18.90
27.40
27.60
19.05
9.53
30.1
41.1
6.1
2.61
87.0
92.5
3.80
111,120
23-17-04-03
73151190
2601 100H 0000
2601 100H 0000
Standard chain
100 H
100 H
31.750
18.90
29.10
29.30
19.05
9.53
30.1
44.0
6.1
2.77
87.0
96.0
4.25
111
23-17-04-03
73151190
2601 0120 0000
2601 0120 0000
Standard chain
120
120
38.100
25.22
35.30
35.60
22.23
11.10
36.2
50.8
6.6
3.92
125.0
139.0
5.40
111,12
23-17-04-03
73151190
2601 120H 0000
2601 120H 0000
Standard chain
120 H
120 H
38.100
25.22
37.00
37.30
22.23
11.10
36.2
54.0
6.6
4.13
125.0
141.0
6.40
111
23-17-04-03
73151190
2601 0140 0000
2601 0140 0000
Standard chain
140
140
44.450
25.22
37.00
37.30
25.40
12.70
42.2
54.9
7.4
4.70
170.0
178.5
7.30
111,12
23-17-04-03
73151190
2601 140H 0000
2601 140H 0000
Standard chain
140 H
140 H
44.450
25.22
38.70
39.00
25.40
12.70
42.2
58.0
7.4
4.94
170.0
180.0
8.30
111
23-17-04-03
73151190
2601 0160 0000
2601 0160 0000
Standard chain
160
160
50.800
31.55
45.00
45.30
28.58
14.27
48.2
65.5
7.9
6.42
223.0
231.0
9.90
111,12
23-17-04-03
73151190
2601 160H 0000
2601 160H 0000
Standard chain
160 H
160 H
50.800
31.55
46.90
47.20
28.58
14.27
48.2
68.0
7.9
6.70
223.0
233.0
11.50
111
23-17-04-03
73151190
2601 0200 0000
2601 0200 0000
Standard chain
200
200
63.500
37.85
54.70
55.00
39.68
19.84
60.3
80.3
10.0
10.85
347.0
387.0
16.50
111,12
23-17-04-03
73151190
2601 200H 0000
2601 200H 0000
Standard chain
200 H
200 H
63.500
37.85
57.60
57.90
39.68
19.84
60.3
84.0
10.0
11.60
347.0
400.0
20.00
111
23-17-04-03
73151190
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表