目錄: Wippermann
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Wippermann
Connecting link - Connecting link No. 111 Simplex (European type)
Wippermann
Roller chain with waisted plates
Simplex roller chains according to ISO 606 (European type)
Connecting link No. 111
Powered by
CAD模型選擇
{wippermann/rollenketten_tailliert/einfach_rollenketten_iso_606_eu/verbindungsglied_nr_111/verbindungsglied_nr_111_einfach.prj},{NB=1701 0563 1200},{CNSORDERNOS=1701 0563 1200},{CNSORDERNOSR=-},{CNSORDERNOB=1701 0563 120Ma},{CNSORDERNOBK=1701 0563 KS0D},{CNSORDERNOTHT=1701 0563 120Mb},{CNSORDERNOTK=1701 0563 KS0Da},{CNSORDERNOM=1701 0563 120M},{CNSORDERNOMR=-},{INFO=PDF Katalog},{AUSVIS=Standardkette},{WIP=Nr. 111 - 563},{WIPS=Nr. 111 - 563},{WIPSR=-},{WIPB=Nr. 111 - 20 B-1 BI},{WIPBK=Nr. 111 - 20 B-1 BI KS},{WIPTHT=Nr. 111 - 20 B-1 TR HT},{WIPM=Nr. 111 - 20 B-1 MA},{WIPMR=-},{ISO=20 B-1},{WIPTK=Nr. 111 - 20 B-1 TR KS},{P=31.75},{B3=29.20},{D2=10.19},{G=26.4},{L1=43.2},{K=6.1},{SA=3.7},{LS=16.0},{DS=3.2},{ECLASS1=23-17-04-03},{ZTNR=73151900},{ECLASS2=23-17-04-04},{ECLASS3=23-17-04-05},{E=36.450},{NORM=ISO 606}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
WIP
Wip
ⁿ/ₐ
ISO
ⁿ/ₐ
P
Pitch
[mm]
B3
Outer plate width min.
[mm]
D2
Pin Ø max.
[mm]
G
Plate height max.
[mm]
L1
Width over pin max.
[mm]
K
Projection over connecting link max.
[mm]
ECLASS
eClass No.
ⁿ/ₐ
ZTNR
Customs Tariff No.
ⁿ/ₐ
NORM
According to Standard
ⁿ/ₐ
1701 0548 120Ma
1701 0548 120Ma
Biathlon
Nr. 111 - 16 B-1 BI
16 B-1
25.40
25.60
8.28
21.0
36.1
5.4
23-17-04-03
73151900
ISO 606
1701 0548 KS0D
1701 0548 KS0D
Biathlon KS
Nr. 111 - 16 B-1 BI KS
16 B-1
25.40
25.60
8.28
21.0
36.1
5.4
23-17-04-03
73151900
ISO 606
1701 0548 120M
1701 0548 120M
Marathon
Nr. 111 - 16 B-1 MA
16 B-1
25.40
25.60
8.28
21.0
36.1
5.4
23-17-04-04
73151900
ISO 606
1701 0548 1201a
1701 0548 1201a
Marathon stainless steel
Nr. 111 - 548 RF MA
16 B-1
25.40
25.60
8.28
21.0
36.1
5.4
23-17-04-05
73151900
ISO 606
1701 0548 1200
1701 0548 1200
Standard chain
Nr. 111 - 548
16 B-1
25.40
25.60
8.28
21.0
36.1
5.4
23-17-04-03
73151900
ISO 606
1701 0548 1201
1701 0548 1201
Standard chain stainless ...
Nr. 111 - 548 - RF
16 B-1
25.40
25.60
8.28
21.0
36.1
5.4
23-17-04-05
73151900
ISO 606
1701 0548 120Mb
1701 0548 120Mb
Triathlon HT
Nr. 111 - 16 B-1 TR HT
16 B-1
25.40
25.60
8.28
21.0
36.1
5.4
23-17-04-04
73151900
ISO 606
1701 0548 KS0Da
1701 0548 KS0Da
Triathlon KS
Nr. 111 - 16 B-1 TR KS
16 B-1
25.40
25.60
8.28
21.0
36.1
5.4
23-17-04-04
73151900
ISO 606
1701 0552 120M
1701 0552 120M
Marathon
Nr. 111 - 552 MA
-
30.00
25.60
8.28
21.0
36.1
5.4
23-17-04-04
73151900
ISO 606
1701 0552 1200
1701 0552 1200
Standard chain
Nr. 111 - 552
-
30.00
25.60
8.28
21.0
36.1
5.4
23-17-04-03
73151900
ISO 606
1701 0563 120Ma
1701 0563 120Ma
Biathlon
Nr. 111 - 20 B-1 BI
20 B-1
31.75
29.20
10.19
26.4
43.2
6.1
23-17-04-03
73151900
ISO 606
1701 0563 KS0D
1701 0563 KS0D
Biathlon KS
Nr. 111 - 20 B-1 BI KS
20 B-1
31.75
29.20
10.19
26.4
43.2
6.1
23-17-04-03
73151900
ISO 606
1701 0563 120M
1701 0563 120M
Marathon
Nr. 111 - 20 B-1 MA
20 B-1
31.75
29.20
10.19
26.4
43.2
6.1
23-17-04-04
73151900
ISO 606
1701 0563 1200
1701 0563 1200
Standard chain
Nr. 111 - 563
20 B-1
31.75
29.20
10.19
26.4
43.2
6.1
23-17-04-03
73151900
ISO 606
1701 0563 120Mb
1701 0563 120Mb
Triathlon HT
Nr. 111 - 20 B-1 TR HT
20 B-1
31.75
29.20
10.19
26.4
43.2
6.1
23-17-04-04
73151900
ISO 606
1701 0563 KS0Da
1701 0563 KS0Da
Triathlon KS
Nr. 111 - 20 B-1 TR KS
20 B-1
31.75
29.20
10.19
26.4
43.2
6.1
23-17-04-04
73151900
ISO 606
1701 0596 120Ma
1701 0596 120Ma
Biathlon
Nr. 111 - 24 B-1 BI
24 B-1
38.10
38.20
14.63
33.4
53.4
6.6
23-17-04-03
73151900
ISO 606
1701 0596 KS0D
1701 0596 KS0D
Biathlon KS
Nr. 111 - 24 B-1 BI KS
24 B-1
38.10
38.20
14.63
33.4
53.4
6.6
23-17-04-03
73151900
ISO 606
1701 0596 120M
1701 0596 120M
Marathon
Nr. 111 - 24 B-1 MA
24 B-1
38.10
38.20
14.63
33.4
53.4
6.6
23-17-04-03
73151900
ISO 606
1701 0596 1200
1701 0596 1200
Standard chain
Nr. 111 - 596
24 B-1
38.10
38.20
14.63
33.4
53.4
6.6
23-17-04-03
73151900
ISO 606
1701 0596 120Mb
1701 0596 120Mb
Triathlon HT
Nr. 111 - 24 B-1 TR HT
24 B-1
38.10
38.20
14.63
33.4
53.4
6.6
23-17-04-03
73151900
ISO 606
1701 0596 KS0Da
1701 0596 KS0Da
Triathlon KS
Nr. 111 - 24 B-1 TR KS
24 B-1
38.10
38.20
14.63
33.4
53.4
6.6
23-17-04-03
73151900
ISO 606
1701 0613 1200
1701 0613 1200
Standard chain
Nr. 111 - 613
28 B-1
44.45
46.80
15.90
37.0
65.1
7.4
23-17-04-03
73151900
ISO 606
1701 0652 1200
1701 0652 1200
Standard chain
Nr. 111 - 652
32 B-1
50.80
45.80
17.81
42.2
67.4
7.9
23-17-04-03
73151900
ISO 606
1701 0671 1200
1701 0671 1200
Standard chain
Nr. 111 - 671
40 B-1
63.50
56.00
22.89
52.9
82.6
10.0
23-17-04-03
73151900
ISO 606
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表