目錄: Wippermann
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Wippermann
Leaf chains type series LL - Leaf chains type series LL according to DIN ISO 4347
Wippermann
Leaf chains
Leaf chains type series LL according to DIN ISO 4347
Chains
Powered by
CAD模型選擇
{wippermann/flyerketten/flyerketten_reihe_ll_nach_iso_4347/ketten/flyerketten_reihe_ll_nach_iso_4347_asmtab.prj},{NB=2681 F256 0000},{CNSORDERNO=2681 F256 0000},{INFO=PDF Katalog},{AUS=Standard},{WIP=F 256},{ISO=LL 1666},{P=25.400},{D2=8.28},{G=21.1},{L1=41.3},{B=37.5},{S=3.00},{LK=6 x 6},{EL=2532},{F=1.490},{FBISO=210.0},{CNSMASSEXACT=4.53},{SA=3.000},{SI=3.000},{X=0.250},{AL=6},{ECLASS=23-17-04-01},{PPATH=assemblies/flyerketten_reihe_ll_nach_iso_4347_asmtpl.prj},{IL=6},{AUSVIS=Standardkette},{ZTNR=73151200}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
WIP
Wip
ⁿ/ₐ
ISO
ⁿ/ₐ
P
Pitch
[mm]
D2
Pin Ø max.
[mm]
G
Plate height
[mm]
L1
Width over pins max.
[mm]
B
Width over plates max.
[mm]
S
Plate thickness
[mm]
LK
Lacing
ⁿ/ₐ
EL
Effective length over 100 x pitch
ⁿ/ₐ
F
Bearing area
[cm2]
FBISO
Breaking load ISO min.
[kN]
CNSMASSEXACT
Weight
[kg/m]
ECLASS
eClass No.
ⁿ/ₐ
ZTNR
Customs Tariff No.
ⁿ/ₐ
2681 F122 0000
2681 F122 0000
Standard chain
F 122
LL 0822
12.700
4.45
10.7
9.0
6.4
1.55
2 x 2
1260
0.138
18.0
0.39
23-17-04-01
73151200
2681 F124 0000
2681 F124 0000
Standard chain
F 124
LL 0844
12.700
4.45
10.7
15.2
12.8
1.55
4 x 4
1260
0.276
36.0
0.74
23-17-04-01
73151200
2681 F126 0000
2681 F126 0000
Standard chain
F 126
LL 0866
12.700
4.45
10.7
21.4
19.0
1.55
6 x 6
1260
0.414
54.0
1.10
23-17-04-01
73151200
2681 F152 0000
2681 F152 0000
Standard chain
F 152
LL 1022
15.875
5.08
12.6
10.0
7.2
1.65
2 x 2
1580
0.175
26.0
0.50
23-17-04-01
73151200
2681 F154 0000
2681 F154 0000
Standard chain
F 154
LL 1044
15.875
5.08
12.6
17.1
14.5
1.65
4 x 4
1580
0.349
50.0
0.96
23-17-04-01
73151200
2681 F156 0000
2681 F156 0000
Standard chain
F 156
LL 1066
15.875
5.08
12.6
24.1
21.5
1.65
6 x 6
1580
0.524
78.0
1.39
23-17-04-01
73151200
2681 F192 0000
2681 F192 0000
Standard chain
F 192
LL 1222
19.050
5.72
14.7
10.7
7.8
1.83
2 x 2
1892
0.209
33.0
0.59
23-17-04-01
73151200
2681 F194 0000
2681 F194 0000
Standard chain
F 194
LL 1244
19.050
5.72
14.7
18.1
15.2
1.83
4 x 4
1892
0.419
66.0
1.15
23-17-04-01
73151200
2681 F196 0000
2681 F196 0000
Standard chain
F 196
LL 1266
19.050
5.72
14.7
25.4
22.6
1.83
6 x 6
1892
0.628
99.0
1.70
23-17-04-01
73151200
2681 F94S 0000
2681 F94S 0000
Standard chain
F 194 S
-
19.050
5.98
14.7
21.0
18.6
2.25
4 x 4
1905
0.515
76.5
1.40
23-17-04-01
73151200
2681 F96S 0000
2681 F96S 0000
Standard chain
F 196 S
-
19.050
5.98
14.7
31.5
27.8
2.25
6 x 6
1905
0.772
115.0
2.10
23-17-04-01
73151200
2681 F252 0000
2681 F252 0000
Standard chain
F 252
LL 1622
25.400
8.28
21.1
17.2
12.8
3.00
2 x 2
2532
0.500
70.0
1.56
23-17-04-01
73151200
2681 F254 0000
2681 F254 0000
Standard chain
F 254
LL 1644
25.400
8.28
21.1
29.3
25.6
3.00
4 x 4
2532
0.994
140.0
3.04
23-17-04-01
73151200
2681 F256 0000
2681 F256 0000
Standard chain
F 256
LL 1666
25.400
8.28
21.1
41.3
37.5
3.00
6 x 6
2532
1.490
210.0
4.53
23-17-04-01
73151200
2681 F312 0000
2681 F312 0000
Standard chain
F 312
LL 2022
31.750
10.19
25.4
20.3
16.0
3.75
2 x 2
3170
0.750
105.0
2.01
23-17-04-01
73151200
2681 F314 0000
2681 F314 0000
Standard chain
F 314
LL 2044
31.750
10.19
25.4
36.5
32.0
3.75
4 x 4
3170
1.500
210.0
3.93
23-17-04-01
73151200
2681 F316 0000
2681 F316 0000
Standard chain
F 316
LL 2066
31.750
10.19
25.4
51.5
48.0
3.75
6 x 6
3170
2.250
315.0
5.86
23-17-04-01
73151200
2681 F382 0000
2681 F382 0000
Standard chain
F 382
LL 2422
38.100
14.63
33.4
26.5
21.0
5.00
2 x 2
3797
1.460
175.0
4.18
23-17-04-01
73151200
2681 F384 0000
2681 F384 0000
Standard chain
F 384
LL 2444
38.100
14.63
33.4
46.5
42.0
5.00
4 x 4
3797
2.930
350.0
8.48
23-17-04-01
73151200
2681 F386 0000
2681 F386 0000
Standard chain
F 386
LL 2466
38.100
14.63
33.4
67.5
62.0
5.00
6 x 6
3797
4.390
525.0
12.20
23-17-04-01
73151200
2681 F502 0000
2681 F502 0000
Standard chain
F 502
LL 3222
50.800
17.81
43.0
30.5
25.0
6.00
2 x 2
5070
2.140
265.0
6.73
23-17-04-01
73151200
2681 F504 0000
2681 F504 0000
Standard chain
F 504
LL 3244
50.800
17.81
43.0
54.5
50.0
6.00
4 x 4
5070
4.280
530.0
13.10
23-17-04-01
73151200
2681 F506 0000
2681 F506 0000
Standard chain
F 506
LL 3266
50.800
17.81
43.0
80.5
74.0
6.00
6 x 6
5070
6.420
800.0
19.50
23-17-04-01
73151200
2681 F508 0000
2681 F508 0000
Standard chain
F 508
LL 3288
50.800
17.81
43.0
105.5
99.0
6.00
8 x 8
5070
8.560
1050.0
25.80
23-17-04-01
73151200
2681 F501 0000
2681 F501 0000
Standard chain
F 501
LL 3110
50.800
17.81
43.0
130.0
123.0
6.00
10 x 10
5070
10.850
1330.0
31.56
23-17-04-01
73151200
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表