目錄: Wippermann
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Wippermann
Extended pin - Type F extended pins (available on alternate sides)
Wippermann
Attachments for Roller Chains
Simplex roller chains according to ISO 606 (European type)
extended pins (available on alternate sides)
Type F - extended pins (available on alternate sides)
Powered by
CAD模型選擇
{wippermann/anbauteile_fuer_rollenketten/er_nach_iso606_eb/einseitige_mitnehmerbolzen/form_f_einseitige_mitnehmerbolzen/form_f_einseitige_mitnehmerbolzen.prj},{NB=1331 0501 1300},{CNSORDERNO=1331 0501 1300},{INFO=PDF Katalog},{AUS=Standard},{WIP=501},{ISO=10 B-1},{P=15.875},{B1=9.65},{B2=13.28},{B3=13.41},{D1=10.16},{D2=5.08},{G=14.7},{L1=19.6},{SA=1.70},{DZ=6.5},{LZ=20.0},{FZ=28.5},{ECLASS=23-17-04-06},{ZTNR=73151190},{AUSVIS=Standardkette}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
WIP
Wip
ⁿ/ₐ
ISO
ⁿ/ₐ
P
Pitch
[mm]
B1
Inner width min.
[mm]
B2
Inner link width max.
[mm]
B3
Outer plate width min.
[mm]
D1
Roller Ø max.
[mm]
D2
Pin Ø max.
[mm]
G
Plate height max.
[mm]
L1
Width over pin max.
[mm]
DZ
Attachment dimension
[mm]
LZ
Attachment dimension
[mm]
FZ
Attachment dimension
[mm]
ECLASS
eClass No.
ⁿ/ₐ
ZTNR
Customs Tariff No.
ⁿ/ₐ
1331 0450 1300
1331 0450 1300
Standard chain
450
05 B-1
8.000
3.00
4.77
4.90
5.00
2.31
7.1
8.6
4.0
10.0
13.3
23-17-04-06
73151190
1331 0455 1300
1331 0455 1300
Standard chain
455
06 B-1
9.525
5.72
8.53
8.66
6.35
3.28
8.2
13.5
5.0
15.0
20.7
23-17-04-06
73151190
1331 0331 1300
1331 0331 1300
Standard chain
331
081
12.700
3.30
5.80
5.93
7.75
3.66
9.9
10.2
5.0
15.0
19.0
23-17-04-06
73151190
1331 0332 1300
1331 0332 1300
Standard chain
332
-
12.700
4.88
7.20
7.33
7.75
3.66
9.9
11.2
5.0
15.0
19.7
23-17-04-06
73151190
1331 0462 1300
1331 0462 1300
Standard chain
462
08 B-1
12.700
7.75
11.30
11.43
8.51
4.45
11.8
17.0
6.0
15.0
22.4
23-17-04-06
73151190
1331 0501 1300
1331 0501 1300
Standard chain
501
10 B-1
15.875
9.65
13.28
13.41
10.16
5.08
14.7
19.6
6.5
20.0
28.5
23-17-04-06
73151190
1331 0513 1300
1331 0513 1300
Standard chain
513
12 B-1
19.050
11.68
15.62
15.75
12.07
5.72
16.1
22.7
7.0
20.0
29.8
23-17-04-06
73151190
1331 0548 1300
1331 0548 1300
Standard chain
548
16 B-1
25.400
17.02
25.40
25.60
15.88
8.28
21.0
36.1
10.0
30.0
45.9
23-17-04-06
73151190
1331 0563 1300
1331 0563 1300
Standard chain
563
20 B-1
31.750
19.56
29.00
29.20
19.05
10.19
26.4
43.2
12.0
30.0
48.4
23-17-04-06
73151190
1331 0596 1300
1331 0596 1300
Standard chain
596
24 B-1
38.100
25.40
37.90
38.20
25.40
14.63
33.4
53.4
16.0
35.0
59.1
23-17-04-06
73151190
1331 0613 1300
1331 0613 1300
Standard chain
613
28 B-1
44.450
30.99
46.50
46.80
27.94
15.90
37.0
65.1
20.0
40.0
69.0
23-17-04-06
73151190
1331 0652 1300
1331 0652 1300
Standard chain
652
32 B-1
50.800
30.99
45.50
45.80
29.21
17.81
42.2
67.4
20.0
40.0
69.0
23-17-04-06
73151190
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表