gears - pinions
Winkel
WINKEL Bearings (CAD)
Clamp flanges/Racks and pinions
Powered by
CAD模型選擇
{winkel/kombirollen/klemmflansche_zahnraeder_zahnstangen/zahnrader.prj},{NB=Mod. 3-218.503.025},{TYP=Mod. 3},{ARTNR=218.503.025},{ANZAHLZAHNEZ=25},{D=75.0},{DK=81.0},{D1=14.0},{DN=60.0},{M1=97},{M2=168},{M3=440},{L1=50},{L2=30},{GEWICHT=1.35}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
TYP
type
ⁿ/ₐ
ARTNR
article no.
ⁿ/ₐ
ANZAHLZAHNEZ
no. of teeth z
ⁿ/ₐ
D
d
[mm]
DK
dk
[mm]
D1
d1
[mm]
DN
dn
[mm]
M1
M1 max.
[Nm]
M2
M2 max.
[Nm]
M3
M3 max.
[Nm]
GEWICHT
weight
[kg]
Mod. 2-218.502.020
Mod. 2
218.502.020
20
40.0
44.0
9.0
30.0
14
28
75
0.22
Mod. 2-218.502.024
Mod. 2
218.502.024
24
48.0
52.0
12.0
35.0
24
43
120
0.36
Mod. 2-218.502.030
Mod. 2
218.502.030
30
60.0
64.0
12.0
40.0
44
74
152
0.50
Mod. 2-218.502.035
Mod. 2
218.502.035
35
70.0
74.0
12.0
50.0
70
110
170
0.67
Mod. 3-218.503.015
Mod. 3
218.503.015
15
45.0
51.0
14.0
35.0
13
41
87
0.41
Mod. 3-218.503.017
Mod. 3
218.503.017
17
51.0
57.0
14.0
42.0
21
70
148
0.67
Mod. 3-218.503.023
Mod. 3
218.503.023
23
69.0
75.0
14.0
50.0
76
132
350
1.10
Mod. 3-218.503.025
Mod. 3
218.503.025
25
75.0
81.0
14.0
60.0
97
168
440
1.35
Mod. 4-218.504.017
Mod. 4
218.504.017
17
68.0
76.0
16.0
50.0
60
175
365
1.30
Mod. 4-218.504.019
Mod. 4
218.504.019
19
76.0
84.0
16.0
60.0
100
225
545
1.70
Mod. 4-218.504.023
Mod. 4
218.504.023
23
92.0
100.0
16.0
75.0
190
338
950
2.60
Mod. 5-218.505.017
Mod. 5
218.505.017
17
85.0
95.0
20.0
70.0
120
350
730
2.20
Mod. 5-218.505.021
Mod. 5
218.505.021
21
105.0
115.0
20.0
70.0
280
560
1370
3.80
Mod. 5-218.505.023
Mod. 5
218.505.023
23
115.0
125.0
20.0
80.0
380
675
1575
4.70
Mod. 6-218.506.021
Mod. 6
218.506.021
21
126.0
138.0
20.0
90.0
510
970
2450
6.70
Mod. 6-218.506.025
Mod. 6
218.506.025
25
150.0
162.0
20.0
110.0
870
1400
2950
9.60
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表