您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
GN 2410 - Telescope-Linear motion bearings, with runners connected in dual configuration
JW Winco
3.0 Machine parts
3.8 Adjusting, moving with guides, spindles and ball rollers
Linear Slides
GN 2410
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_8/linear_slides/gn2410/gn2410_asmtab.prj},{NB=Teleskop-Linearkugellager GN 2410-35-450 (0)},{PARTNUMBER=GN 2410-35-450},{ITEMID=2410-35-450},{H1=35},{L1=450},{L2=0},{L2X=494},{B1=16.5},{B2=34.0},{D=M6},{D1X=6},{D2=6.5},{S=3.5},{MAT=verzinkt, blau passiviert},{WEIGHT=2.8350},{CTN=8302496085},{ROHS=YES},{PPATH=gn2410_asmtpl.prj},{INFOWINCO=Produktdetails},{VERS=6}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
H1
[mm]
L1
Length
[mm]
B1
[mm]
B2
[mm]
D
Thread
ⁿ/ₐ
S
[mm]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Telescope-Linear motion b...
GN 2410-28-210
28
210
12.3
25.8
M5
4.0
0.8980
8302496085
YES
Telescope-Linear motion b...
GN 2410-28-370
28
370
12.3
25.8
M5
4.0
1.6300
8302496085
YES
Telescope-Linear motion b...
GN 2410-28-450
28
450
12.3
25.8
M5
4.0
1.9800
8302496085
YES
Telescope-Linear motion b...
GN 2410-28-530
28
530
12.3
25.8
M5
4.0
2.3000
8302496085
YES
Telescope-Linear motion b...
GN 2410-35-370
35
370
16.5
34.0
M6
3.5
2.2300
8302496085
YES
Telescope-Linear motion b...
GN 2410-35-450
35
450
16.5
34.0
M6
3.5
2.8350
8302496085
YES
Telescope-Linear motion b...
GN 2410-35-530
35
530
16.5
34.0
M6
3.5
3.3390
8302496085
YES
Telescope-Linear motion b...
GN 2410-35-610
35
610
16.5
34.0
M6
3.5
3.8430
8302496085
YES
Telescope-Linear motion b...
GN 2410-43-450
43
450
21.0
44.0
M8
4.5
4.7000
8302496085
YES
Telescope-Linear motion b...
GN 2410-43-610
43
610
21.0
44.0
M8
4.5
6.4000
8302496085
YES
Telescope-Linear motion b...
GN 2410-43-770
43
770
21.0
44.0
M8
4.5
8.5500
8302496085
YES
Telescope-Linear motion b...
GN 2410-43-930
43
930
21.0
44.0
M8
4.5
10.0000
8302496085
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表