您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
GN 2402 - Linear motion bearings, with inside traversal distance
JW Winco
3.0 Machine parts
3.8 Adjusting, moving with guides, spindles and ball rollers
Linear Slides
GN 2402
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_8/linear_slides/gn2402/gn2402_asmtab.prj},{NB=Linearkugellager GN 2402-35-130-290(0)},{PARTNUMBER=GN 2402-35-130-290},{ITEMID=2402-35-130-290},{H1=35},{L3=130},{L1=290},{L2=0},{L2X=114},{B1=16.5},{B2=17.0},{D1=M6},{D1X=6},{D2=6.5},{L4=23},{M1=25},{M2=80},{S=3.5},{T=10.0},{WEIGHT=0.8470},{CTN=8302496085},{ROHS=YES},{PPATH=gn2402_asmtpl.prj},{INFOWINCO=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
H1
[mm]
L3
[mm]
L1
Length
[mm]
B1
[mm]
B2
[mm]
D1
Thread
ⁿ/ₐ
D2
[mm]
L4
max.
[mm]
M1
[mm]
M2
[mm]
S
[mm]
T
[mm]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Linear motion bearing GN ...
GN 2402-28-60-130
28
60
130
12.3
12.9
M5
5.5
18
10
20
4.0
7.0
0.2280
8302496085
YES
Linear motion bearing GN ...
GN 2402-28-60-210
28
60
210
12.3
12.9
M5
5.5
18
10
20
4.0
7.0
0.3500
8302496085
YES
Linear motion bearing GN ...
GN 2402-28-60-370
28
60
370
12.3
12.9
M5
5.5
18
10
20
4.0
7.0
0.5400
8302496085
YES
Linear motion bearing GN ...
GN 2402-28-80-290
28
80
290
12.3
12.9
M5
5.5
18
10
20
4.0
7.0
0.5400
8302496085
YES
Linear motion bearing GN ...
GN 2402-28-80-450
28
80
450
12.3
12.9
M5
5.5
18
10
20
4.0
7.0
0.6720
8302496085
YES
Linear motion bearing GN ...
GN 2402-28-80-610
28
80
610
12.3
12.9
M5
5.5
18
10
20
4.0
7.0
0.8900
8302496085
YES
Linear motion bearing GN ...
GN 2402-28-130-290
28
130
290
12.3
12.9
M5
5.5
18
25
80
4.0
7.0
0.5040
8302496085
YES
Linear motion bearing GN ...
GN 2402-28-130-450
28
130
450
12.3
12.9
M5
5.5
18
25
80
4.0
7.0
0.7200
8302496085
YES
Linear motion bearing GN ...
GN 2402-28-130-690
28
130
690
12.3
12.9
M5
5.5
18
25
80
4.0
7.0
1.0320
8302496085
YES
Linear motion bearing GN ...
GN 2402-28-210-450
28
210
450
12.3
12.9
M5
5.5
18
25
80
4.0
7.0
0.7920
8302496085
YES
Linear motion bearing GN ...
GN 2402-28-210-610
28
210
610
12.3
12.9
M5
5.5
18
25
80
4.0
7.0
0.9960
8302496085
YES
Linear motion bearing GN ...
GN 2402-28-210-1010
28
210
1010
12.3
12.9
M5
5.5
18
25
80
4.0
7.0
1.5360
8302496085
YES
Linear motion bearing GN ...
GN 2402-35-130-290
35
130
290
16.5
17.0
M6
6.5
23
25
80
3.5
10.0
0.8470
8302496085
YES
Linear motion bearing GN ...
GN 2402-35-130-450
35
130
450
16.5
17.0
M6
6.5
23
25
80
3.5
10.0
1.1350
8302496085
YES
Linear motion bearing GN ...
GN 2402-35-130-770
35
130
770
16.5
17.0
M6
6.5
23
25
80
3.5
10.0
1.7110
8302496085
YES
Linear motion bearing GN ...
GN 2402-35-210-450
35
210
450
16.5
17.0
M6
6.5
23
25
80
3.5
10.0
1.3350
8302496085
YES
Linear motion bearing GN ...
GN 2402-35-210-690
35
210
690
16.5
17.0
M6
6.5
23
25
80
3.5
10.0
1.7670
8302496085
YES
Linear motion bearing GN ...
GN 2402-35-210-1010
35
210
1010
16.5
17.0
M6
6.5
23
25
80
3.5
10.0
2.3430
8302496085
YES
Linear motion bearing GN ...
GN 2402-35-290-610
35
290
610
16.5
17.0
M6
6.5
23
25
80
3.5
10.0
1.8230
8302496085
YES
Linear motion bearing GN ...
GN 2402-35-290-930
35
290
930
16.5
17.0
M6
6.5
23
25
80
3.5
10.0
2.3990
8302496085
YES
Linear motion bearing GN ...
GN 2402-35-290-1330
35
290
1330
16.5
17.0
M6
6.5
23
25
80
3.5
10.0
3.1000
8302496085
YES
Linear motion bearing GN ...
GN 2402-43-210-450
43
210
450
21.0
22.0
M8
8.5
23
25
80
4.5
13.5
2.0040
8302496085
YES
Linear motion bearing GN ...
GN 2402-43-210-690
43
210
690
21.0
22.0
M8
8.5
23
25
80
4.5
13.5
2.7720
8302496085
YES
Linear motion bearing GN ...
GN 2402-43-210-1010
43
210
1010
21.0
22.0
M8
8.5
23
25
80
4.5
13.5
3.8160
8302496085
YES
Linear motion bearing GN ...
GN 2402-43-370-770
43
370
770
21.0
22.0
M8
8.5
23
25
80
4.5
13.5
3.4560
8302496085
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表