目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
AN 5662 S - Star knob with nickel plated brass hexagon boss, Stud type
JW Winco
3.0 Machine parts
3.7 Connecting, assemling with clamping and connecting elements
Conveyor Clamps, Bracket Accessories
AN 5662 Star Knob with Nickel Plated Brass Hex Boss, Stud Type
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_7/conveyor_clamps_bracket_accessories/an5662_s/an5662_s.prj},{NB=Star knob with nickel plated brass hexagon boss AN 5662-M8-11},{PARTNUMBER=AN 5662-M8-11},{ITEMID=A8120570},{D=M8},{MX=8.000},{STUD=11},{WEIGHT=0.1000},{CTN=84 31 39 00},{ROHS=},{INFOWINCO=Product details}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D
Thread
ⁿ/ₐ
STUD
Stud
[mm]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Star knob with nickel pla...
AN 5662-M8-11
M8
11
0.1000
84 31 39 00
Star knob with nickel pla...
AN 5662-M10-11
M10
11
0.1000
84 31 39 00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表