目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
GN 166 - Base Plate Connector Clamps, Aluminum, with screw, stainless steel
JW Winco
3.0 Machine parts
3.7 Connecting, assemling with clamping and connecting elements
Connector Clamps
GN 166 Aluminum Off-Set Base Plate Connector Clamps, Split Assembly
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_7/connector_clamps/gn166/gn_166_2.prj},{NB=Fuss-Klemmverbinder GN 166-V40-2-SW},{PARTNUMBER=GN 166-V40-2-SW},{D11=0},{S11=40},{D2=11},{NDM=10},{KDM=8.157},{D33=10},{K=91},{L1=98.0},{L2=70},{L3=145},{L4=35},{T=14},{X1=115},{X2=90},{Y1=108},{Y2=50},{Y3=45.0},{R1=2.500},{R2=5.000},{K1=76.000},{X3=25.000},{K2=57.000},{R3=4.000},{D4=12.500},{L5X=35.000},{R4=8.000},{Y4=11.000},{X5=14.510},{L6=36.500},{S2=16.960},{Y5=11.000},{Y6=3.000},{L7=58.000},{L8=40.000},{L9=10.000},{R5=1.000},{S3=16.000},{S4=9.240},{L10=5.000},{SS=15.960},{WEIGHT=0.9000},{FORMVIS=S},{FORMX= 1, 'D1', 2, 'S'},{D1=-},{S=V40},{KS=Klemmschrauben mit Innensechskant},{D3=M10},{Z=M10-60},{L5=78 | 92},{OB=schwarz},{KLEMM=GN 911-M10-63},{MAT=Aluminium},{CTN=76090000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
Bore
ⁿ/ₐ
S
Square
ⁿ/ₐ
D2
[mm]
K
Clamping length
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
T
[mm]
X1
[mm]
X2
[mm]
Y1
[mm]
Y2
[mm]
Y3
[mm]
Z
Screw locations
ⁿ/ₐ
L5
Clamping lever
[mm]
OB
Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Base Plate Connector Clam...
GN 166-B20-2-BL
B20
-
7
58
69.0
46
96
23
7
75
60
72
35
30.0
M8-35
63 | 78
blank
0.2970
76090000
YES
Base Plate Connector Clam...
GN 166-B20-2-SW
B20
-
7
58
69.0
46
96
23
7
75
60
72
35
30.0
M8-35
63 | 78
black
0.2970
76090000
YES
Base Plate Connector Clam...
GN 166-V20-2-BL
-
V20
7
58
69.0
46
96
23
7
75
60
72
35
30.0
M8-35
63 | 78
blank
0.2900
76090000
YES
Base Plate Connector Clam...
GN 166-V20-2-SW
-
V20
7
58
69.0
46
96
23
7
75
60
72
35
30.0
M8-35
63 | 78
black
0.2900
76090000
YES
Base Plate Connector Clam...
GN 166-B25-2-BL
B25
-
7
58
69.0
46
96
23
7
75
60
72
35
30.0
M8-35
63 | 78
blank
0.2910
76090000
YES
Base Plate Connector Clam...
GN 166-B25-2-SW
B25
-
7
58
69.0
46
96
23
7
75
60
72
35
30.0
M8-35
63 | 78
black
0.2910
76090000
YES
Base Plate Connector Clam...
GN 166-V25-2-BL
-
V25
7
58
69.0
46
96
23
7
75
60
72
35
30.0
M8-35
63 | 78
blank
0.2500
76090000
YES
Base Plate Connector Clam...
GN 166-V25-2-SW
-
V25
7
58
69.0
46
96
23
7
75
60
72
35
30.0
M8-35
63 | 78
black
0.1900
76090000
YES
Base Plate Connector Clam...
GN 166-B30-2-BL
B30
-
7
58
69.0
46
96
23
7
75
60
72
35
30.0
M8-35
63 | 78
blank
0.2860
76090000
YES
Base Plate Connector Clam...
GN 166-B30-2-SW
B30
-
7
58
69.0
46
96
23
7
75
60
72
35
30.0
M8-35
63 | 78
black
0.2860
76090000
YES
Base Plate Connector Clam...
GN 166-V30-2-BL
-
V30
7
58
69.0
46
96
23
7
75
60
72
35
30.0
M8-35
63 | 78
blank
0.2700
76090000
YES
Base Plate Connector Clam...
GN 166-V30-2-SW
-
V30
7
58
69.0
46
96
23
7
75
60
72
35
30.0
M8-35
63 | 78
black
0.2700
76090000
YES
Base Plate Connector Clam...
GN 166-B40-2-BL
B40
-
11
91
98.0
70
145
35
14
115
90
108
50
45.0
M10-60
78 | 92
blank
0.8700
76090000
YES
Base Plate Connector Clam...
GN 166-B40-2-SW
B40
-
11
91
98.0
70
145
35
14
115
90
108
50
45.0
M10-60
78 | 92
black
0.8700
76090000
YES
Base Plate Connector Clam...
GN 166-V40-2-BL
-
V40
11
91
98.0
70
145
35
14
115
90
108
50
45.0
M10-60
78 | 92
blank
0.8400
76090000
YES
Base Plate Connector Clam...
GN 166-V40-2-SW
-
V40
11
91
98.0
70
145
35
14
115
90
108
50
45.0
M10-60
78 | 92
black
0.9000
76090000
YES
Base Plate Connector Clam...
GN 166-B42-2-BL
B42
-
11
91
98.0
70
145
35
14
115
90
108
50
45.0
M10-60
78 | 92
blank
0.8500
76090000
YES
Base Plate Connector Clam...
GN 166-B42-2-SW
B42
-
11
91
98.0
70
145
35
14
115
90
108
50
45.0
M10-60
78 | 92
black
0.8500
76090000
YES
Base Plate Connector Clam...
GN 166-B45-2-BL
B45
-
11
91
98.0
70
145
35
14
115
90
108
50
45.0
M10-60
78 | 92
blank
0.8400
76090000
YES
Base Plate Connector Clam...
GN 166-B45-2-SW
B45
-
11
91
98.0
70
145
35
14
115
90
108
50
45.0
M10-60
78 | 92
black
0.8400
76090000
YES
Base Plate Connector Clam...
GN 166-V45-2-BL
-
V45
11
91
98.0
70
145
35
14
115
90
108
50
45.0
M10-60
78 | 92
blank
0.8150
76090000
YES
Base Plate Connector Clam...
GN 166-V45-2-SW
-
V45
11
91
98.0
70
145
35
14
115
90
108
50
45.0
M10-60
78 | 92
black
0.8150
76090000
YES
Base Plate Connector Clam...
GN 166-B48-2-BL
B48
-
11
91
98.0
70
145
35
14
115
90
108
50
45.0
M10-60
78 | 92
blank
0.8300
76090000
YES
Base Plate Connector Clam...
GN 166-B48-2-SW
B48
-
11
91
98.0
70
145
35
14
115
90
108
50
45.0
M10-60
78 | 92
black
0.8300
76090000
YES
Base Plate Connector Clam...
GN 166-B50-2-BL
B50
-
11
91
98.0
70
145
35
14
115
90
108
50
45.0
M10-60
78 | 92
blank
0.8150
76090000
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表