您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
GN 751 - Fork joints, Type KL, with KL-shaft safety
JW Winco
3.0 Machine parts
3.6 Moving, transferring, connecting with shafts and joints
Fork joints, Fork heads
GN 751 ST
GN 751 KL
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_6/fork_joints_fork_heads/gn751_st/gn751_kl/gn751_kl_asmtab.prj},{NB=Gabelgelenk GN 751-10-40-M10L-KL},{PARTNUMBER=GN 751-10-40-M10L-KL},{ITEMID=10LXR7/CP},{D1=10},{L1=40},{D2=M10L},{XD2=10},{D2X='1','M10','2','M10L','3','M10F'},{ALG1=10.000},{ALG2=10.000},{ALG3=10.000},{P=1.250},{A=20},{B=10},{D3=18},{L2=60},{L3=72},{L4=15.0},{VERS=14},{RAD=28.780},{CH=0.900},{RADG=29.210},{PPATH=gn751_kl_asmtpl.prj},{WEIGHT=0.1200},{CTN=7318290000},{ROHS=YES},{INFOWINCO=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
H8/h11
[mm]
L1
[mm]
D2
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
D3
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Fork joint GN 751-4-8-M4-...
GN 751-4-8-M4-KL
4
8
M4
8
4
8
16
21
6.0
0.0060
7318290000
YES
Fork joint GN 751-4-16-M4...
GN 751-4-16-M4-KL
4
16
M4
8
4
8
24
29
6.0
0.0100
7318290000
YES
Fork joint GN 751-5-10-M5...
GN 751-5-10-M5-KL
5
10
M5
10
5
9
20
26
7.5
0.0100
7318290000
YES
Fork joint GN 751-5-10-M5...
GN 751-5-10-M5L-KL
5
10
M5L
10
5
9
20
26
7.5
0.0120
7318290000
YES
Fork joint GN 751-5-20-M5...
GN 751-5-20-M5-KL
5
20
M5
10
5
9
30
36
7.5
0.0160
7318290000
YES
Fork joint GN 751-5-20-M5...
GN 751-5-20-M5L-KL
5
20
M5L
10
5
9
30
36
7.5
0.0160
7318290000
YES
Fork joint GN 751-6-12-M6...
GN 751-6-12-M6-KL
6
12
M6
12
6
10
24
31
9.0
0.0200
7318290000
YES
Fork joint GN 751-6-12-M6...
GN 751-6-12-M6L-KL
6
12
M6L
12
6
10
24
31
9.0
0.0149
7318290000
YES
Fork joint GN 751-6-24-M6...
GN 751-6-24-M6-KL
6
24
M6
12
6
10
36
43
9.0
0.0254
7318290000
YES
Fork joint GN 751-6-24-M6...
GN 751-6-24-M6L-KL
6
24
M6L
12
6
10
36
43
9.0
0.0254
7318290000
YES
Fork joint GN 751-8-16-M8...
GN 751-8-16-M8-KL
8
16
M8
16
8
14
32
42
12.0
0.0400
7318290000
YES
Fork joint GN 751-8-16-M8...
GN 751-8-16-M8L-KL
8
16
M8L
16
8
14
32
42
12.0
0.0470
7318290000
YES
Fork joint GN 751-8-16-M8...
GN 751-8-16-M8F-KL
8
16
M8F
16
8
14
32
42
12.0
0.0470
7318290000
YES
Fork joint GN 751-8-32-M8...
GN 751-8-32-M8-KL
8
32
M8
16
8
14
48
58
12.0
0.0600
7318290000
YES
Fork joint GN 751-8-32-M8...
GN 751-8-32-M8L-KL
8
32
M8L
16
8
14
48
58
12.0
0.0630
7318290000
YES
Fork joint GN 751-8-32-M8...
GN 751-8-32-M8F-KL
8
32
M8F
16
8
14
48
58
12.0
0.0630
7318290000
YES
Fork joint GN 751-10-20-M...
GN 751-10-20-M10-KL
10
20
M10
20
10
18
40
52
15.0
0.0920
7318290000
YES
Fork joint GN 751-10-20-M...
GN 751-10-20-M10L-KL
10
20
M10L
20
10
18
40
52
15.0
0.0900
7318290000
YES
Fork joint GN 751-10-20-M...
GN 751-10-20-M10F-KL
10
20
M10F
20
10
18
40
52
15.0
0.0930
7318290000
YES
Fork joint GN 751-10-40-M...
GN 751-10-40-M10-KL
10
40
M10
20
10
18
60
72
15.0
0.1200
7318290000
YES
Fork joint GN 751-10-40-M...
GN 751-10-40-M10L-KL
10
40
M10L
20
10
18
60
72
15.0
0.1200
7318290000
YES
Fork joint GN 751-10-40-M...
GN 751-10-40-M10F-KL
10
40
M10F
20
10
18
60
72
15.0
0.1200
7318290000
YES
Fork joint GN 751-12-24-M...
GN 751-12-24-M12-KL
12
24
M12
24
12
20
48
62
18.0
0.1300
7318290000
YES
Fork joint GN 751-12-24-M...
GN 751-12-24-M12L-KL
12
24
M12L
24
12
20
48
62
18.0
0.1460
7318290000
YES
Fork joint GN 751-12-24-M...
GN 751-12-24-M12F-KL
12
24
M12F
24
12
20
48
62
18.0
0.1460
7318290000
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表