目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
GN 2246 - Beam couplings with clamping hub, Bore code B, without keyway
JW Winco
3.0 Machine parts
3.6 Moving, transferring, connecting with shafts and joints
Couplings
GN 2246
GN 2246 AL
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_6/couplings/gn2246/gn2246_al/gn2246_b_al.prj},{NB=Federstegkupplung GN 2246-20-B6-6-AL},{PARTNUMBER=GN 2246-20-B6-6-AL},{ITEMID=2246-20-B6-6-AL},{D1=20},{D2=6},{D3=6},{D4=M2,5},{D4X=2.5},{L1=26.0},{L2=7.5},{L3=3.75},{L4=6.5},{A=1.0},{WEIGHT=0.0160},{CTN=84836080},{ROHS=YES},{INFOWINCO=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
H8 recommended shaft tolerance h7
[mm]
D3
[mm]
D4
[mm]
L1
[mm]
L2
recommended shaft insertion depth
[mm]
L3
[mm]
L4
[mm]
A
Tightening torque of the screw
[Nm]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Beam coupling GN 2246-12-...
GN 2246-12-B4-4-AL
12
4
4
M2
18.5
5.0
2.50
4.0
0.5
0.0036
84836080
YES
Beam coupling GN 2246-12-...
GN 2246-12-B4-5-AL
12
4
5
M2
18.5
5.0
2.50
4.0
0.5
0.0036
84836080
YES
Beam coupling GN 2246-12-...
GN 2246-12-B5-5-AL
12
5
5
M2
18.5
5.0
2.50
4.0
0.5
0.0036
84836080
YES
Beam coupling GN 2246-16-...
GN 2246-16-B5-5-AL
16
5
5
M2,5
23.0
6.5
3.25
5.0
0.5
0.0092
84836080
YES
Beam coupling GN 2246-16-...
GN 2246-16-B5-6-AL
16
5
6
M2,5
23.0
6.5
3.25
5.0
0.5
0.0092
84836080
YES
Beam coupling GN 2246-16-...
GN 2246-16-B6-6-AL
16
6
6
M2,5
23.0
6.5
3.25
5.0
0.5
0.0092
84836080
YES
Beam coupling GN 2246-20-...
GN 2246-20-B5-5-AL
20
5
5
M2,5
26.0
7.5
3.75
6.5
1.0
0.0160
84836080
YES
Beam coupling GN 2246-20-...
GN 2246-20-B5-6-AL
20
5
6
M2,5
26.0
7.5
3.75
6.5
1.0
0.0160
84836080
YES
Beam coupling GN 2246-20-...
GN 2246-20-B5-8-AL
20
5
8
M2,5
26.0
7.5
3.75
6.5
1.0
0.0160
84836080
YES
Beam coupling GN 2246-20-...
GN 2246-20-B6-6-AL
20
6
6
M2,5
26.0
7.5
3.75
6.5
1.0
0.0160
84836080
YES
Beam coupling GN 2246-20-...
GN 2246-20-B6-8-AL
20
6
8
M2,5
26.0
7.5
3.75
6.5
1.0
0.0160
84836080
YES
Beam coupling GN 2246-20-...
GN 2246-20-B8-8-AL
20
8
8
M2,5
26.0
7.5
3.75
6.5
1.0
0.0160
84836080
YES
Beam coupling GN 2246-25-...
GN 2246-25-B6-6-AL
25
6
6
M3
31.0
8.5
4.25
9.0
1.0
0.0280
84836080
YES
Beam coupling GN 2246-25-...
GN 2246-25-B6-8-AL
25
6
8
M3
31.0
8.5
4.25
9.0
1.0
0.0280
84836080
YES
Beam coupling GN 2246-25-...
GN 2246-25-B6-10-AL
25
6
10
M3
31.0
8.5
4.25
9.0
1.0
0.0280
84836080
YES
Beam coupling GN 2246-25-...
GN 2246-25-B8-8-AL
25
8
8
M3
31.0
8.5
4.25
9.0
1.0
0.0280
84836080
YES
Beam coupling GN 2246-25-...
GN 2246-25-B8-10-AL
25
8
10
M3
31.0
8.5
4.25
9.0
1.0
0.0280
84836080
YES
Beam coupling GN 2246-25-...
GN 2246-25-B10-10-AL
25
10
10
M3
31.0
8.5
4.25
9.0
1.0
0.0280
84836080
YES
Beam coupling GN 2246-32-...
GN 2246-32-B10-10-AL
32
10
10
M4
41.0
12.0
6.00
11.0
1.5
0.0640
84836080
YES
Beam coupling GN 2246-32-...
GN 2246-32-B10-12-AL
32
10
12
M4
41.0
12.0
6.00
11.0
1.5
0.0640
84836080
YES
Beam coupling GN 2246-32-...
GN 2246-32-B12-12-AL
32
12
12
M4
41.0
12.0
6.00
11.0
1.5
0.0640
84836080
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表