您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
DIN 906 A - Threaded plugs with conical thread, Type A, without micro encapsolution
JW Winco
3.0 Machine parts
3.5 Controlling, venting, sealing of liquids and gases
Threaded plugs, Sealing plugs
DIN 906
DIN 906 ST
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_5/threaded_plugs_sealing_plugs/din906/din906_st/din906_st_a.prj},{NB=Verschlussschraube DIN 906-ST-R1/2-A},{PARTNUMBER=DIN 906-ST-R1/2-A},{ITEMID=906-ST-R1/2-A},{D=R1/2},{H=10},{S=10},{FORM=ohne Gewindebeschichtung},{VER=7},{NDM=20},{NDM2=20.955},{XD='1','M20x1.5','2','R1/2'},{WEIGHT=0.0187},{CTN=7318158085},{ROHS=YES},{INFOWINCO=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D
Thread
ⁿ/ₐ
H
[mm]
S
[mm]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Threaded plug DIN 906-ST-...
DIN 906-ST-M6x1-A
M6x1
6
3
0.0008
7318158085
YES
Threaded plug DIN 906-ST-...
DIN 906-ST-M8x1-A
M8x1
8
4
0.0020
7318158085
YES
Threaded plug DIN 906-ST-...
DIN 906-ST-M10x1-A
M10x1
8
5
0.0033
7318158085
YES
Threaded plug DIN 906-ST-...
DIN 906-ST-R1/8-A
R1/8
8
5
0.0031
7318158085
YES
Threaded plug DIN 906-ST-...
DIN 906-ST-M12x1,5-A
M12x1,5
10
6
0.0056
7318158085
YES
Threaded plug DIN 906-ST-...
DIN 906-ST-M14x1,5-A
M14x1,5
10
7
0.0082
7318158085
YES
Threaded plug DIN 906-ST-...
DIN 906-ST-R1/4-A
R1/4
10
7
0.0065
7318158085
YES
Threaded plug DIN 906-ST-...
DIN 906-ST-M16x1,5-A
M16x1,5
10
8
0.0104
7318158085
YES
Threaded plug DIN 906-ST-...
DIN 906-ST-M18x1,5-A
M18x1,5
10
8
0.0143
7318158085
YES
Threaded plug DIN 906-ST-...
DIN 906-ST-R3/8-A
R3/8
10
8
0.0120
7318158085
YES
Threaded plug DIN 906-ST-...
DIN 906-ST-M20x1,5-A
M20x1,5
10
10
0.0171
7318158085
YES
Threaded plug DIN 906-ST-...
DIN 906-ST-R1/2-A
R1/2
10
10
0.0187
7318158085
YES
Threaded plug DIN 906-ST-...
DIN 906-ST-M22x1,5-A
M22x1,5
10
10
0.0223
7318158085
YES
Threaded plug DIN 906-ST-...
DIN 906-ST-M24x1,5-A
M24x1,5
12
12
0.0300
7318158085
YES
Threaded plug DIN 906-ST-...
DIN 906-ST-M26x1,5-A
M26x1,5
12
12
0.0373
YES
Threaded plug DIN 906-ST-...
DIN 906-ST-R3/4-A
R3/4
12
12
0.0370
7318158085
YES
Threaded plug DIN 906-ST-...
DIN 906-ST-M30x1,5-A
M30x1,5
12
17
0.0447
7318158085
YES
Threaded plug DIN 906-ST-...
DIN 906-ST-R1-A
R1
12
17
0.0567
7318158085
YES
Threaded plug DIN 906-ST-...
DIN 906-ST-M36x1,5-A
M36x1,5
15
19
0.0860
7318158085
YES
Threaded plug DIN 906-ST-...
DIN 906-ST-M42x1,5-A
M42x1,5
18
22
0.1320
7318158085
YES
Threaded plug DIN 906-ST-...
DIN 906-ST-R11/4-A
R11/4
18
22
0.1330
7318158085
YES
Threaded plug DIN 906-ST-...
DIN 906-ST-M45x1,5-A
M45x1,5
18
22
0.1633
7318158085
YES
Threaded plug DIN 906-ST-...
DIN 906-ST-M48x1,5-A
M48x1,5
20
24
0.2100
7318158085
YES
Threaded plug DIN 906-ST-...
DIN 906-ST-R11/2-A
R11/2
20
24
0.1992
7318158085
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表