目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
GN 453 - Stainless Steel-Buffers, Type S, with threaded stud
JW Winco
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Rubber buffers
GN 453
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_4/vibration_shock_absorption_mounts/gn453/gn453_s.prj},{NB=Edelstahl-Anschlagpuffer GN 453-30-36-M8-S-55},{PARTNUMBER=GN 453-30-36-M8-S-55},{D1=30},{H=36},{D2=M8},{L=20},{S=2.0},{T=8},{FR=36},{BB=320},{FW=9},{MAT=Gummi+Stahl},{FORM=S},{NR=mittel (55)},{NDM=8},{KDM=6.647},{D1X=27.000},{WEIGHT=0.03480},{CTN=4016996050},{ROHS=YES},{INFOWINCO=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
[mm]
H
[mm]
D2
Thread
ⁿ/ₐ
L
Length
[mm]
S
[mm]
FR
Spring rate ≈
[N/mm]
BB
max. load
[N]
FW
max. travel ≈
[mm]
NR
Natural rubber - Hardness (Shore ±5°)
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Buffer GN...
GN 453-10-10-M5-S-55
10
10
M5
12
1.2
20
59
3
medium (55)
0.00300
4016996050
YES
Stainless Steel-Buffer GN...
GN 453-20-15-M6-S-55
20
15
M6
18
2.0
49
195
4
medium (55)
0.01100
4016996050
YES
Stainless Steel-Buffer GN...
GN 453-20-24-M6-S-55
20
24
M6
18
2.0
22
130
6
medium (55)
0.01300
4016996050
YES
Stainless Steel-Buffer GN...
GN 453-25-20-M6-S-55
25
20
M6
18
2.0
38
190
5
medium (55)
0.01700
4016996050
YES
Stainless Steel-Buffer GN...
GN 453-30-30-M8-S-55
30
30
M8
20
2.0
35
260
7,5
medium (55)
0.03190
4016996050
YES
Stainless Steel-Buffer GN...
GN 453-30-36-M8-S-55
30
36
M8
20
2.0
36
320
9
medium (55)
0.03480
4016996050
YES
Stainless Steel-Buffer GN...
GN 453-35-40-M8-S-55
35
40
M8
23
2.0
30
300
10
medium (55)
0.04870
4016996050
YES
Stainless Steel-Buffer GN...
GN 453-50-50-M10-S-55
50
50
M10
28
2.0
78
970
12,5
medium (55)
0.10500
4016996050
YES
Stainless Steel-Buffer GN...
GN 453-50-61-M8-S-55
50
61
M8
28
2.0
39
600
15,25
medium (55)
0.11130
4016996050
YES
Stainless Steel-Buffer GN...
GN 453-50-68-M10-S-55
50
68
M10
28
2.0
52
860
17
medium (55)
0.13280
4016996050
YES
Stainless Steel-Buffer GN...
GN 453-70-58-M12-S-55
70
58
M12
37
3.0
110
1520
14
medium (55)
0.24700
4016996050
YES
Stainless Steel-Buffer GN...
GN 453-75-89-M12-S-55
75
89
M12
37
3.0
98
1960
20
medium (55)
0.35600
4016996050
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表