您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
GN 254 - Buffer, with threaded stud, Blunt conical shape, Inch
JW Winco
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Rubber buffers
GN 254
GN 254 S
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_4/vibration_shock_absorption_mounts/gn254/gn254_s/gn_254_s_inch.prj},{NB=Buffer GN 254-32-5/16x18-15,9-55},{PARTNUMBER=GN 254-32-5/16x18-15,9-55},{ITEMID=254-32-5/16x18-15,9-55},{D1=32},{D2=5/16x18},{T=8},{L=15.9},{D2X=7.93750},{D3=21.0},{H=26.0},{S=2},{F=140},{MAXB=910},{MAXF=6.50},{MATERIAL=Steel/Gum},{WEIGHT=0.03400},{R=4.000},{D5=2.750},{D=55.000},{CTN=4016996050},{ROHS=YES},{INFOWINCO=Product details}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
L
Length l
[mm]
D3
[mm]
H
[mm]
S
[mm]
F
Spring rate ≈ Hardness 55
[N/mm]
MAXB
max. load Hardness 55
[N]
MAXF
max. travel ≈
[mm]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Buffer GN 254-19-10x24-9,...
GN 254-19-10x24-9,5-55
19
10x24
9.5
12.0
16.0
2
28
110
4.00
0.00800
4016996050
YES
Buffer GN 254-19-10x24-19...
GN 254-19-10x24-19-55
19
10x24
19.0
12.0
16.0
2
28
110
4.00
0.00800
4016996050
YES
Buffer GN 254-25-1/4x20-1...
GN 254-25-1/4x20-12,7-55
25
1/4x20
12.7
16.5
20.5
2
82
430
5.25
0.01700
4016996050
YES
Buffer GN 254-25-1/4x20-2...
GN 254-25-1/4x20-25,4-55
25
1/4x20
25.4
16.5
20.5
2
82
430
5.25
0.01800
4016996050
YES
Buffer GN 254-32-5/16x18-...
GN 254-32-5/16x18-15,9-55
32
5/16x18
15.9
21.0
26.0
2
140
910
6.50
0.03400
4016996050
YES
Buffer GN 254-32-5/16x18-...
GN 254-32-5/16x18-31,8-55
32
5/16x18
31.8
21.0
26.0
2
140
910
6.50
0.03800
4016996050
YES
Buffer GN 254-38-5/16x18-...
GN 254-38-5/16x18-15,9-55
38
5/16x18
15.9
24.5
32.0
2
125
1200
9.50
0.05000
4016996050
YES
Buffer GN 254-38-5/16x18-...
GN 254-38-5/16x18-31,8-55
38
5/16x18
31.8
24.5
32.0
2
125
1200
9.50
0.05400
4016996050
YES
Buffer GN 254-50-3/8x16-1...
GN 254-50-3/8x16-15,9-55
50
3/8x16
15.9
32.0
43.0
2
155
1620
10.50
0.10200
4016996050
YES
Buffer GN 254-50-3/8x16-3...
GN 254-50-3/8x16-31,8-55
50
3/8x16
31.8
32.0
43.0
2
155
1620
10.50
0.11200
4016996050
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表