目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
DIN 580 ST - Liftig eye bolts, Steel
JW Winco
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Lifting eye bolts, Lifting eye nuts
DIN 580
DIN 580 ST
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_4/lifting_eye_bolts_lifting_eye_nuts/din580/din580_st/din580.prj},{NB=Ringschraube DIN 580-M16-ST},{PARTNUMBER=DIN 580-M16-ST},{ITEMID=580-M16-ST},{D1=M16},{D2=35},{D3=63},{D4=35},{E=12},{H=62},{K=14},{L=27.0},{M=16},{F1=7000},{F2=5000},{F3=3500},{D1K=13.546},{D1G=16},{Y2=22.630},{CH=1.600},{RR=6.400},{Y1=4.370},{V1=10.220},{ANGL=166.650},{HX=1.767},{WEIGHT=0.30000},{CTN=7318130060},{ROHS=YES},{INFOWINCO=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
D2
[mm]
D3
[mm]
D4
[mm]
E
[mm]
H
[mm]
K
[mm]
L
[mm]
M
[mm]
F1
max.
[N]
F2
max.
[N]
F3
max.
[N]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Liftig eye bolt DIN 580-M...
DIN 580-M8-ST
M8
20
36
20
6
36
8
13.0
10
1400
1000
700
0.06000
7318130060
YES
Liftig eye bolt DIN 580-M...
DIN 580-M10-ST
M10
25
45
25
8
45
10
17.0
12
2300
1700
1150
0.12000
7318130060
YES
Liftig eye bolt DIN 580-M...
DIN 580-M12-ST
M12
30
54
30
10
53
12
20.5
14
3400
2400
1700
0.18000
7318130060
YES
Liftig eye bolt DIN 580-M...
DIN 580-M16-ST
M16
35
63
35
12
62
14
27.0
16
7000
5000
3500
0.30000
7318130060
YES
Liftig eye bolt DIN 580-M...
DIN 580-M20-ST
M20
40
72
40
14
71
16
30.0
19
12000
8600
6000
0.45000
7318130060
YES
Liftig eye bolt DIN 580-M...
DIN 580-M24-ST
M24
50
90
50
18
90
20
36.0
24
18000
12900
9000
0.85000
7318130060
YES
Liftig eye bolt DIN 580-M...
DIN 580-M30-ST
M30
65
108
60
22
109
24
45.0
28
32000
23000
16000
1.66000
7318130060
YES
Liftig eye bolt DIN 580-M...
DIN 580-M36-ST
M36
75
126
70
26
128
28
54.0
32
46000
33000
23000
2.60000
7318130060
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表