目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
WN 9100 G - Stud Type-"NY-LEV®" Nylon Base Leveling Mounts, Type G, Without Lag Bolt Holes, With Rubber Pad
JW Winco
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Levelling feet
WN 9100
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_4/levelling_feet/wn9100/wn9100_s_g_asmtab.prj},{NB=Stud Type-Nylon Base Leveling Mount WN 9100-3.15-M12-8.00-G (0)},{PARTNUMBER=WN 9100-3.15-M12-8.00-G},{ITEMID=12N8WP5N},{ANGLE=0},{D1=3.15},{D2=M12},{D2X=12},{L1=8},{L2=1.64},{L3=0.70},{L4=0.125},{K=2.19},{D3=0.354},{AF=0.393},{ML=1808},{WEIGHT=0.26000},{CTN=84879090},{ROHS=},{INFOWINCO=Product details},{PPATH=wn9000_s_g_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
[Inch]
D2
Thread
ⁿ/ₐ
L1
[Inch]
L2
[Inch]
L3
[Inch]
L4
[Inch]
AF
[Inch]
ML
Max Load (lbs) with Pad
[kg]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stud Type-Nylon Base Leve...
WN 9100-1.97-M10-3.00-G
1.97
M10
3
1.56
0.70
0.125
0.314
805
0.09900
84879090
YES
Stud Type-Nylon Base Leve...
WN 9100-1.97-M10-4.00-G
1.97
M10
4
1.56
0.70
0.125
0.314
805
0.11000
84879090
Stud Type-Nylon Base Leve...
WN 9100-1.97-M10-5.00-G
1.97
M10
5
1.56
0.70
0.125
0.314
805
0.11200
84879090
Stud Type-Nylon Base Leve...
WN 9100-1.97-M10-6.00-G
1.97
M10
6
1.60
0.70
0.125
0.314
805
0.12400
84879090
Stud Type-Nylon Base Leve...
WN 9100-1.97-M12-3.00-G
1.97
M12
3
1.56
0.70
0.125
0.393
805
0.12300
84879090
Stud Type-Nylon Base Leve...
WN 9100-1.97-M12-4.00-G
1.97
M12
4
1.56
0.70
0.125
0.393
805
0.13900
84879090
Stud Type-Nylon Base Leve...
WN 9100-1.97-M12-5.00-G
1.97
M12
5
1.56
0.70
0.125
0.393
805
0.15800
84879090
Stud Type-Nylon Base Leve...
WN 9100-1.97-M12-6.00-G
1.97
M12
6
1.60
0.70
0.125
0.393
805
0.17600
84879090
Stud Type-Nylon Base Leve...
WN 9100-1.97-M16-3.00-G
1.97
M16
3
1.56
0.70
0.125
0.511
805
0.19000
84879090
Stud Type-Nylon Base Leve...
WN 9100-1.97-M16-4.00-G
1.97
M16
4
1.56
0.70
0.125
0.511
805
0.22000
84879090
Stud Type-Nylon Base Leve...
WN 9100-1.97-M16-5.00-G
1.97
M16
5
1.56
0.70
0.125
0.511
805
0.25300
84879090
Stud Type-Nylon Base Leve...
WN 9100-1.97-M16-6.00-G
1.97
M16
6
1.60
0.70
0.125
0.511
805
0.28600
84879090
Stud Type-Nylon Base Leve...
WN 9100-1.97-M16-8.00-G
1.97
M16
8
1.64
0.70
0.125
0.511
805
0.32100
84879090
Stud Type-Nylon Base Leve...
WN 9100-3.15-M10-3.00-G
3.15
M10
3
1.56
0.70
0.125
0.314
1808
0.14700
84879090
YES
Stud Type-Nylon Base Leve...
WN 9100-3.15-M10-4.00-G
3.15
M10
4
1.56
0.70
0.125
0.314
1808
0.14800
84879090
Stud Type-Nylon Base Leve...
WN 9100-3.15-M10-5.00-G
3.15
M10
5
1.56
0.70
0.125
0.314
1808
0.16100
84879090
Stud Type-Nylon Base Leve...
WN 9100-3.15-M10-6.00-G
3.15
M10
6
1.60
0.70
0.125
0.314
1808
0.17300
84879090
Stud Type-Nylon Base Leve...
WN 9100-3.15-M12-3.00-G
3.15
M12
3
1.56
0.70
0.125
0.393
1808
0.17200
84879090
Stud Type-Nylon Base Leve...
WN 9100-3.15-M12-4.00-G
3.15
M12
4
1.56
0.70
0.125
0.393
1808
0.18700
84879090
Stud Type-Nylon Base Leve...
WN 9100-3.15-M12-5.00-G
3.15
M12
5
1.56
0.70
0.125
0.393
1808
0.20700
84879090
Stud Type-Nylon Base Leve...
WN 9100-3.15-M12-6.00-G
3.15
M12
6
1.60
0.70
0.125
0.393
1808
0.21000
84879090
Stud Type-Nylon Base Leve...
WN 9100-3.15-M12-8.00-G
3.15
M12
8
1.64
0.70
0.125
0.393
1808
0.26000
84879090
Stud Type-Nylon Base Leve...
WN 9100-3.15-M16-3.00-G
3.15
M16
3
1.56
0.70
0.125
0.511
1808
0.23800
84879090
Stud Type-Nylon Base Leve...
WN 9100-3.15-M16-4.00-G
3.15
M16
4
1.56
0.70
0.125
0.511
1808
0.26900
84879090
Stud Type-Nylon Base Leve...
WN 9100-3.15-M16-5.00-G
3.15
M16
5
1.56
0.70
0.125
0.511
1808
0.30100
84879090
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
WN 9100.1 A - Stainless Steel Stud Type-"NY-LEV®" Nylon Base Leveling Mount...
JW Winco
25.06.2024
DIN 933 - Steel 8.8 zinc-plated
Böllhoff
26.10.2021
DIN 934 - Steel 10 zinc-plated
Böllhoff
26.10.2021
XCFSX 16X80 - Adjustable foot
FlexLink
30.08.2022
WN 9100.1 G - Stud Type-"NY-LEV®" Nylon Base Leveling Mounts, Type G, Witho...
JW Winco
25.06.2024
WN 9100.1 A - Stud Type-"NY-LEV®" Nylon Base Leveling Mounts, Type A, Witho...
JW Winco
25.06.2024
WN 9100.1 A - Stud Type-"NY-LEV®" Nylon Base Leveling Mounts, Type A, Witho...
JW Winco
25.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表