目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
TNSM - Stainless Steel-Snap-Lock Non-Skid Leveling Mounts, Tapped Socket Type
JW Winco
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Levelling feet
TNSM
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_4/levelling_feet/tnsm/tnsm_ni.prj},{NB=Stainless Steel-Snap-Lock Non-Skid Leveling Mount TNSM-1.25-M10-NI (0)},{PARTNUMBER=TNSM-1.25-M10-NI},{ITEMID=10NTNT},{ANGLE=0.0},{D1=1.25},{D1M=32.000},{D2=M10},{D2X=0.394},{L1=0.88},{L1M=22.000},{L2=0.22},{L2M=6.000},{T=0.21},{TM=6.350},{AF=0.63},{AFM=16.000},{ML=12455.02},{WEIGHT=0.08600},{CTN=8487900080},{ROHS=},{INFOWINCO=Produktdetails},{VERS=2},{X=4.953},{H=28.067},{R=0.039}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
[Inch]
D2
Thread
ⁿ/ₐ
L1
[Inch]
L2
[Inch]
T
[Inch]
AF
[Inch]
ML
Maximum Load
[lbs.]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Snap-Lock...
TNSM-1.00-M8-NI
1.00
M8
0.69
0.22
0.17
0.50
3336.16
0.00000
8487900080
Stainless Steel-Snap-Lock...
TNSM-1.25-M10-NI
1.25
M10
0.88
0.22
0.21
0.63
12455.02
0.08600
8487900080
Stainless Steel-Snap-Lock...
TNSM-1.88-M12-NI
1.88
M12
1.12
0.31
0.25
0.75
16680.83
0.08600
8487900080
Stainless Steel-Snap-Lock...
TNSM-2.50-M16-NI
2.50
M16
1.25
0.37
0.35
0.88
20016.99
0.08600
8487900080
Stainless Steel-Snap-Lock...
TNSM-3.00-M20-NI
3.00
M20
1.50
0.54
0.32
1.06
24687.63
0.08600
8487900080
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表