目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
SN 946 - Willi Glide Leveling Mounts, Steel, Fixed Threaded Stud, Type E, with rubber pad, Inch
JW Winco
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Levelling feet
SN 946
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_4/levelling_feet/sn946/sn946_e.prj},{NB=Willi Glide Leveling Mount SN 946-1.38-3/8x16-1.50-E},{PARTNUMBER=SN 946-1.38-3/8x16-1.50-E},{ITEMID=6T1500QBBN},{D1=1.38},{D2=3/8x16},{D2X=0.3750},{L1=1.50},{L2=0.68},{L3=0.52},{L4=0.15},{L4R=1.377},{AF=0.51},{DX=0.602},{H=0.040},{WEIGHT=0.00000},{CTN=8487900080},{ROHS=},{INFOWINCO=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
Nominal dimension
[Inch]
D2
Thread
ⁿ/ₐ
L1
[Inch]
L2
[Inch]
L3
[Inch]
L4
[Inch]
AF
[Inch]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Willi Glide Leveling Moun...
SN 946-1.38-3/8x16-1.50-E
1.38
3/8x16
1.50
0.68
0.52
0.15
0.51
0.00000
8487900080
Willi Glide Leveling Moun...
SN 946-1.69-1/2x13-2.50-E
1.69
1/2x13
2.50
0.72
0.56
0.15
0.61
0.00000
8487900080
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表