目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
MLPSO - "LEVEL-IT"™ Leveling Mounts, Steel Tapped Socket Type, Type A4, Molded Delrin® plastic base, Inch
JW Winco
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Levelling feet
MLPSO
MLPSO
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_4/levelling_feet/mlpso/mlpso/mlpso_a4_asmtab.prj},{NB=Leveling Mount MLPSO-1.88-M12-A4 (0)},{PARTNUMBER=MLPSO-1.88-M12-A4},{ITEMID=12NLV4/MB},{AW=0},{D1=1.88},{D2=M12},{NDM=12.000},{L1=1.130},{L2=0.250},{T=0.440},{AF=0.750},{ANGLE=0},{ANGLE1=15},{MLSB=22241.10},{MLDB=3113.75},{MAT=A4 - Steel Socket and Molded Delrin Base},{MAT2=A4},{WEIGHT=0.00000},{CTN=8487900080},{ROHS=},{INFOWINCO=Product details},{L11=0.7620},{D11=1.0000},{ANG=0.512},{ANG2=0.886},{R=0.094},{R2=0.6940},{HX=0.701},{ANG3=0.777},{M1=0.2440},{TX=0.663},{PPATH=mlpso_a4_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
[Inch]
D2
Thread
ⁿ/ₐ
L1
[Inch]
L2
[Inch]
T
[Inch]
AF
[Inch]
MLSB
Max Load Steel Base
ⁿ/ₐ
MLDB
Max Load Delrin® plastic base
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Leveling Mount MLPSO-1.25...
MLPSO-1.25-M10-A4
1.25
M10
0.880
0.170
0.380
0.625
16680.83
1334.46
0.00000
8487900080
Leveling Mount MLPSO-1.88...
MLPSO-1.88-M12-A4
1.88
M12
1.130
0.250
0.440
0.750
22241.10
3113.75
0.00000
8487900080
Leveling Mount MLPSO-2.50...
MLPSO-2.50-M16-A4
2.50
M16
1.250
0.350
0.620
0.875
26689.32
5337.86
0.00000
8487900080
Leveling Mount MLPSO-3.00...
MLPSO-3.00-M20-A4
3.00
M20
1.500
0.410
0.750
1.062
32916.84
8006.79
0.00000
8487900080
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
TNSM - Snap-Lock Non-Skid Leveling Mounts, Tapped Socket Type
JW Winco
25.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表