目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
MAVM - "Anti-Vibe®" Anti-Vibration Leveling Mounts, Steel, Threaded Stud Type
JW Winco
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Levelling feet
MAVM
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_4/levelling_feet/mavm/mavm_asmtab.prj},{NB=Anti-Vibration Leveling Mount MAVM-2.50-M16-2.00-C(0)},{PARTNUMBER=MAVM-2.50-M16-2.00-C},{ITEMID=16N51AVL/MD},{ANGLE=0},{ANGLE1=10},{ANGLE2=10},{D1=2.50},{D2=M16},{D2X=0.630},{D3=2.342},{L1=2.00},{L2=1.88},{L3=0.846},{L4=0.177},{AF=0.845},{ML=1957.21},{TYPE=C - With Medium Duty Pad},{HZ=15.0},{WEIGHT=0.00000},{CTN=8487900080},{ROHS=},{INFOWINCO=Product details},{Y=1.409},{X=0.400},{VERS=2},{PPATH=mavm_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
[Inch]
D2
Thread
ⁿ/ₐ
D3
[Inch]
L1
[Inch]
L2
[Inch]
L3
[Inch]
L4
[Inch]
AF
[Inch]
ML
Max. Load
[N]
TYPE
Duty Type
ⁿ/ₐ
HZ
Natural frequency
[Hz]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Anti-Vibration Leveling M...
MAVM-1.25-M10-2.00-B
1.25
M10
1.102
2.00
1.50
0.708
0.177
0.625
222.41
B - With Light Duty Pad
14.0
0.00000
8487900080
Anti-Vibration Leveling M...
MAVM-1.88-M12-2.00-B
1.88
M12
1.713
2.00
1.75
0.787
0.177
0.750
533.78
B - With Light Duty Pad
14.0
0.00000
8487900080
Anti-Vibration Leveling M...
MAVM-2.50-M16-2.00-B
2.50
M16
2.342
2.00
1.88
0.846
0.177
0.845
978.60
B - With Light Duty Pad
13.5
0.00000
8487900080
Anti-Vibration Leveling M...
MAVM-3.00-M20-2.00-B
3.00
M20
2.677
2.00
2.13
0.866
0.177
1.063
1445.67
B - With Light Duty Pad
13.5
0.00000
8487900080
Anti-Vibration Leveling M...
MAVM-4.00-M24-3.50-B
4.00
M24
3.779
3.50
2.50
0.866
0.177
1.375
2624.45
B - With Light Duty Pad
13.0
0.00000
8487900080
Anti-Vibration Leveling M...
MAVM-6.00-M30-4.00-B
6.00
M30
5.709
4.00
2.88
0.750
0.177
1.875
6005.09
B - With Light Duty Pad
13.0
0.00000
8487900080
Anti-Vibration Leveling M...
MAVM-1.25-M10-2.00-C
1.25
M10
1.102
2.00
1.50
0.708
0.177
0.625
444.82
C - With Medium Duty Pad
16.0
0.00000
8487900080
Anti-Vibration Leveling M...
MAVM-1.88-M12-2.00-C
1.88
M12
1.713
2.00
1.75
0.787
0.177
0.750
1067.57
C - With Medium Duty Pad
16.0
0.00000
8487900080
Anti-Vibration Leveling M...
MAVM-2.50-M16-2.00-C
2.50
M16
2.342
2.00
1.88
0.846
0.177
0.845
1957.21
C - With Medium Duty Pad
15.0
0.00000
8487900080
Anti-Vibration Leveling M...
MAVM-3.00-M20-2.00-C
3.00
M20
2.677
2.00
2.13
0.866
0.177
1.063
2891.34
C - With Medium Duty Pad
15.0
0.00000
8487900080
Anti-Vibration Leveling M...
MAVM-4.00-M24-3.50-C
4.00
M24
3.779
3.50
2.50
0.866
0.177
1.375
5248.90
C - With Medium Duty Pad
11.5
0.00000
8487900080
Anti-Vibration Leveling M...
MAVM-6.00-M30-4.00-C
6.00
M30
5.709
4.00
2.88
0.750
0.177
1.875
12054.68
C - With Medium Duty Pad
13.0
0.00000
8487900080
Anti-Vibration Leveling M...
MAVM-1.25-M10-2.00-D
1.25
M10
1.102
2.00
1.50
0.708
0.177
0.625
4425.98
D - With Heavy Duty Pad
14.0
0.00000
8487900080
Anti-Vibration Leveling M...
MAVM-1.88-M12-2.00-D
1.88
M12
1.713
2.00
1.75
0.787
0.177
0.750
10675.73
D - With Heavy Duty Pad
13.0
0.00000
8487900080
Anti-Vibration Leveling M...
MAVM-2.50-M16-2.00-D
2.50
M16
2.342
2.00
1.88
0.846
0.177
0.845
19572.17
D - With Heavy Duty Pad
12.5
0.00000
8487900080
Anti-Vibration Leveling M...
MAVM-3.00-M20-2.00-D
3.00
M20
2.677
2.00
2.13
0.866
0.177
1.063
28913.44
D - With Heavy Duty Pad
12.5
0.00000
8487900080
Anti-Vibration Leveling M...
MAVM-4.00-M24-3.50-D
4.00
M24
3.779
3.50
2.50
0.866
0.177
1.375
52489.01
D - With Heavy Duty Pad
11.5
0.00000
8487900080
Anti-Vibration Leveling M...
MAVM-6.00-M30-4.00-D
6.00
M30
5.709
4.00
2.88
0.750
0.177
1.875
120546.80
D - With Heavy Duty Pad
11.0
0.00000
8487900080
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表