目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
IIG - "Glide-Rite"™ Industrial Glides, Steel, Threaded Stud Type, with Plastic Pad, Inch
JW Winco
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Levelling feet
IIG
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_4/levelling_feet/iig/iig.prj},{NB=Glide-Rite Industrial Glide IIG-2.40-1/2x13-2.00-N},{PARTNUMBER=IIG-2.40-1/2x13-2.00-N},{ITEMID=WG-08},{D1=2.40},{D1X=2.40},{D2=1/2x13},{D2X=0.5000},{L1=2.00},{L1X=2.00},{L2=1.03},{L3=0.551},{L4=0.213},{AF=0.437},{LR=1112.05},{XD1=2.39},{XD2=0.098},{XD3=0.197},{WEIGHT=0.00000},{CTN=848790008},{ROHS=},{INFOWINCO=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
[Inch]
D2
Thread
ⁿ/ₐ
L1
[Inch]
L2
[Inch]
L3
[Inch]
L4
[Inch]
AF
[Inch]
LR
Max. Load
[N]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
"Glide-Rite"™ Industrial ...
IIG-1.20-10x24-1.50-N
1.20
10x24
1.50
0.75
0.374
0.138
0.156
1112.05
0.00000
848790008
"Glide-Rite"™ Industrial ...
IIG-1.20-1/4x20-1.50-N
1.20
1/4x20
1.50
0.75
0.374
0.138
0.219
1112.05
0.00000
848790008
"Glide-Rite"™ Industrial ...
IIG-1.20-5/16x18-1.50-N
1.20
5/16x18
1.50
0.75
0.374
0.138
0.250
1112.05
0.00000
848790008
"Glide-Rite"™ Industrial ...
IIG-2.03-5/16x18-2.00-N
2.03
5/16x18
2.00
0.99
0.488
0.213
0.250
1112.05
0.00000
848790008
"Glide-Rite"™ Industrial ...
IIG-2.03-3/8x16-2.00-N
2.03
3/8x16
2.00
0.99
0.488
0.213
0.313
1112.05
0.00000
848790008
"Glide-Rite"™ Industrial ...
IIG-2.40-3/8x16-2.00-N
2.40
3/8x16
2.00
1.03
0.551
0.213
0.313
1112.05
0.08200
848790008
"Glide-Rite"™ Industrial ...
IIG-2.40-3/8x16-4.00-N
2.40
3/8x16
4.00
1.03
0.551
0.213
0.313
1112.05
0.00000
848790008
"Glide-Rite"™ Industrial ...
IIG-2.40-1/2x13-2.00-N
2.40
1/2x13
2.00
1.03
0.551
0.213
0.437
1112.05
0.00000
848790008
"Glide-Rite"™ Industrial ...
IIG-2.40-1/2x13-4.00-N
2.40
1/2x13
4.00
1.03
0.551
0.213
0.437
1112.05
0.13800
848790008
"Glide-Rite"™ Industrial ...
IIG-2.80-1/2x13-2.00-N
2.80
1/2x13
2.00
1.06
0.559
0.213
0.437
2224.11
0.00000
848790008
"Glide-Rite"™ Industrial ...
IIG-2.80-1/2x13-4.00-N
2.80
1/2x13
4.00
1.06
0.559
0.213
0.437
2224.11
0.00000
848790008
"Glide-Rite"™ Industrial ...
IIG-2.80-5/8x11-2.00-N
2.80
5/8x11
2.00
1.06
0.559
0.213
0.500
2224.11
0.00000
848790008
"Glide-Rite"™ Industrial ...
IIG-2.80-5/8x11-4.00-N
2.80
5/8x11
4.00
1.06
0.559
0.213
0.500
2224.11
0.00000
848790008
"Glide-Rite"™ Industrial ...
IIG-3.19-1/2x13-4.00-N
3.19
1/2x13
4.00
1.15
0.622
0.213
0.437
2224.11
0.00000
848790008
"Glide-Rite"™ Industrial ...
IIG-3.19-1/2x13-6.00-N
3.19
1/2x13
6.00
1.15
0.622
0.213
0.437
2224.11
0.00000
848790008
"Glide-Rite"™ Industrial ...
IIG-3.19-5/8x11-4.00-N
3.19
5/8x11
4.00
1.15
0.622
0.213
0.500
2224.11
0.00000
848790008
"Glide-Rite"™ Industrial ...
IIG-3.19-5/8x11-6.00-N
3.19
5/8x11
6.00
1.15
0.622
0.213
0.500
2224.11
0.00000
848790008
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
KHS ST - Knurled Thumb Screws
JW Winco
25.06.2024
GN 245 - Levelling feet, with fixing holes, Type BG with nut, with rubber...
JW Winco
25.06.2024
SN 946 - Willi Glide Leveling Mounts, Steel, Fixed Threaded Stud, Type N, w...
JW Winco
25.06.2024
WN 9100.1 G - Stud Type-"NY-LEV®" Nylon Base Leveling Mounts, Type G, Witho...
JW Winco
25.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表