目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
GN 438.5 - Stainless Steel-Spacer disks and foot disks, Type B, Mounting with adhesive pad
JW Winco
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Levelling feet
GN 438.5
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_4/levelling_feet/gn438_5/gn438_5_b.prj},{NB=Edelstahl-Distanz- und Fussscheibe GN 438.5-32-18-5-B-70},{PARTNUMBER=GN 438.5-32-18-5-B-70},{ITEMID=438.5-32-18-5-B-70},{D1=32},{H=18},{D2=5},{D3=9.0},{S1=2.0},{S2=1.1},{WEIGHT=0.02500},{CTN=4016996050},{ROHS=YES},{INFOWINCO=Produktdetails},{R=0.800},{DD=28.500},{D=6.300}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
[mm]
H
[mm]
D2
+0,5
[mm]
D3
+0,5
[mm]
S1
[mm]
S2
[mm]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Spacer di...
GN 438.5-19-3-4-B-70
19
3
4
7.5
1.5
1.1
0.00310
4016996050
YES
Stainless Steel-Spacer di...
GN 438.5-19-7-4-B-70
19
7
4
7.5
1.5
1.1
0.00510
4016996050
YES
Stainless Steel-Spacer di...
GN 438.5-19-14-4-B-70
19
14
4
7.5
1.5
1.1
0.00690
4016996050
YES
Stainless Steel-Spacer di...
GN 438.5-25-3-4-B-70
25
3
4
7.5
1.5
1.1
0.00560
4016996050
YES
Stainless Steel-Spacer di...
GN 438.5-25-8-4-B-70
25
8
4
7.5
1.5
1.1
0.00910
4016996050
YES
Stainless Steel-Spacer di...
GN 438.5-25-16-4-B-70
25
16
4
7.5
1.5
1.1
0.01170
4016996050
YES
Stainless Steel-Spacer di...
GN 438.5-32-4-5-B-70
32
4
5
9.0
2.0
1.1
0.02200
4016996050
YES
Stainless Steel-Spacer di...
GN 438.5-32-9-5-B-70
32
9
5
9.0
2.0
1.1
0.01750
4016996050
YES
Stainless Steel-Spacer di...
GN 438.5-32-18-5-B-70
32
18
5
9.0
2.0
1.1
0.02500
4016996050
YES
Stainless Steel-Spacer di...
GN 438.5-38-4-5-B-70
38
4
5
9.0
2.0
1.1
0.01890
4016996050
YES
Stainless Steel-Spacer di...
GN 438.5-38-10-5-B-70
38
10
5
9.0
2.0
1.1
0.02530
4016996050
YES
Stainless Steel-Spacer di...
GN 438.5-38-20-5-B-70
38
20
5
9.0
2.0
1.1
0.03780
4016996050
YES
Stainless Steel-Spacer di...
GN 438.5-50-5-6-B-70
50
5
6
11.0
2.5
1.1
0.04010
4016996050
YES
Stainless Steel-Spacer di...
GN 438.5-50-11-6-B-70
50
11
6
11.0
2.5
1.1
0.05250
4016996050
YES
Stainless Steel-Spacer di...
GN 438.5-50-22-6-B-70
50
22
6
11.0
2.5
1.1
0.07730
4016996050
YES
Stainless Steel-Spacer di...
GN 438.5-64-5-6-B-70
64
5
6
11.0
2.5
1.1
0.06790
4016996050
YES
Stainless Steel-Spacer di...
GN 438.5-64-13-6-B-70
64
13
6
11.0
2.5
1.1
0.10220
4016996050
YES
Stainless Steel-Spacer di...
GN 438.5-64-26-6-B-70
64
26
6
11.0
2.5
1.1
0.14720
4016996050
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
NHF29_NHE42 - Rubber shock absorbing seat, one end external thread, one end...
Yiheda 3D Electronic Gallery
20.06.2024
SSMM, SSMF & SSMB - Stud Mounts
WMBerg
06.06.2023
SMAI-1-M - Multi-Axis Isolator
WMBerg
06.06.2023
GN438 - Spacer disks and foot disks, Type B, Mounting with adhesive pad
Berger Tools
22.05.2023
GN 438.5 - Stainless Steel-Spacer disks and foot disks, Type B, Mounting wi...
Ganter
19.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表