目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
GN 41 - Stainless Steel-Levelling feet without fixing lug
JW Winco
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Levelling feet
GN 41
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_4/levelling_feet/gn41/gn_41_asmtab.prj},{NB=Edelstahl-Stellfuss GN 41-60-M16-250-D1-U (0-0)},{PARTNUMBER=GN 41-60-M16-250-D1-U},{ITEMID=41-60-M16-250-D1-U},{WINKEL=0},{D1=60},{D2=M16},{H33=-},{H44=17},{NDM=16},{FORM=D1},{FORMX='B0','D0','D1','D3'},{AUSF=U},{L1=250},{AUSF1='T','TK','U','UK','V','VK','W','X'},{L11='75','100','125','150','200'},{LL='-'},{L2=-},{L21='75','100','125','150'},{L3=-},{L31='110','135','160','185'},{L77=37},{SW77=22},{TT=16},{D3=-},{D4=-},{H1=2.5},{H11=2.5},{H22=2.0},{H55=14},{H66=4.5},{L44=45},{L55=45},{L6=0},{L6MAX=29},{M=-},{SW11=-},{SW22=12},{SW33=8},{SW44=10},{SW55=12},{SW66=20},{WEIGHT=0.66110},{CTN=73269098},{ROHS=YES},{PPATH=gn_41_asmtpl.prj},{INFOWINCO=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
Type
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
L7
[mm]
SW7
[mm]
T
[mm]
D3
[mm]
D4
[mm]
H1
[mm]
S
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
H6
[mm]
L4
[mm]
L5
[mm]
M
[mm]
SW1
[mm]
SW2
[mm]
SW3
[mm]
SW4
[mm]
SW5
[mm]
SW6
[mm]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Levelling...
GN 41-40-M8-40-B0-S
40
M8
B0
S
40
-
-
-
-
-
5.4
-
2.0
-
11
-
-
-
-
-
30
17
-
-
-
-
-
0.13840
8487900080
YES
Stainless Steel-Levelling...
GN 41-40-M8-50-B0-S
40
M8
B0
S
50
-
-
-
-
-
5.4
-
2.0
-
11
-
-
-
-
-
30
17
-
-
-
-
-
0.14180
8487900080
YES
Stainless Steel-Levelling...
GN 41-40-M8-63-B0-S
40
M8
B0
S
63
-
-
-
-
-
5.4
-
2.0
-
11
-
-
-
-
-
30
17
-
-
-
-
-
0.14640
8487900080
YES
Stainless Steel-Levelling...
GN 41-40-M8-40-B0-SK
40
M8
B0
SK
40
-
-
-
-
-
5.4
-
2.0
-
11
-
-
-
-
-
30
17
-
-
-
-
-
0.14240
8487900080
YES
Stainless Steel-Levelling...
GN 41-40-M8-50-B0-SK
40
M8
B0
SK
50
-
-
-
-
-
5.4
-
2.0
-
11
-
-
-
-
-
30
17
-
-
-
-
-
0.14580
8487900080
YES
Stainless Steel-Levelling...
GN 41-40-M8-63-B0-SK
40
M8
B0
SK
63
-
-
-
-
-
5.4
-
2.0
-
11
-
-
-
-
-
30
17
-
-
-
-
-
0.15040
8487900080
YES
Stainless Steel-Levelling...
GN 41-40-M8-25-B0-X
40
M8
B0
X
-
-
-
25
14
8
5.4
-
2.0
-
-
-
-
-
-
-
30
-
-
-
-
-
-
0.16020
8487900080
YES
Stainless Steel-Levelling...
GN 41-40-M8-40-D0-S
40
M8
D0
S
40
-
-
-
-
-
-
-
2.0
-
11
-
-
-
-
-
-
17
-
-
-
-
-
0.04040
8487900080
YES
Stainless Steel-Levelling...
GN 41-40-M8-50-D0-S
40
M8
D0
S
50
-
-
-
-
-
-
-
2.0
-
11
-
-
-
-
-
-
17
-
-
-
-
-
0.04380
8487900080
YES
Stainless Steel-Levelling...
GN 41-40-M8-63-D0-S
40
M8
D0
S
63
-
-
-
-
-
-
-
2.0
-
11
-
-
-
-
-
-
17
-
-
-
-
-
0.04840
8487900080
YES
Stainless Steel-Levelling...
GN 41-40-M8-40-D0-SK
40
M8
D0
SK
40
-
-
-
-
-
-
-
2.0
-
11
-
-
-
-
-
-
17
-
-
-
-
-
0.04440
8487900080
YES
Stainless Steel-Levelling...
GN 41-40-M8-50-D0-SK
40
M8
D0
SK
50
-
-
-
-
-
-
-
2.0
-
11
-
-
-
-
-
-
17
-
-
-
-
-
0.04780
8487900080
YES
Stainless Steel-Levelling...
GN 41-40-M8-63-D0-SK
40
M8
D0
SK
63
-
-
-
-
-
-
-
2.0
-
11
-
-
-
-
-
-
17
-
-
-
-
-
0.05240
8487900080
YES
Stainless Steel-Levelling...
GN 41-40-M8-25-D0-X
40
M8
D0
X
-
-
-
25
14
8
-
-
2.0
-
-
-
-
-
-
-
-
-
-
-
-
-
-
0.06220
8487900080
YES
Stainless Steel-Levelling...
GN 41-40-M8-40-D1-S
40
M8
D1
S
40
-
-
-
-
-
-
-
2.0
1.5
11
-
-
-
-
-
-
17
-
-
-
-
-
0.04340
8487900080
YES
Stainless Steel-Levelling...
GN 41-40-M8-50-D1-S
40
M8
D1
S
50
-
-
-
-
-
-
-
2.0
1.5
11
-
-
-
-
-
-
17
-
-
-
-
-
0.04680
8487900080
YES
Stainless Steel-Levelling...
GN 41-40-M8-63-D1-S
40
M8
D1
S
63
-
-
-
-
-
-
-
2.0
1.5
11
-
-
-
-
-
-
17
-
-
-
-
-
0.05140
8487900080
YES
Stainless Steel-Levelling...
GN 41-40-M8-40-D1-SK
40
M8
D1
SK
40
-
-
-
-
-
-
-
2.0
1.5
11
-
-
-
-
-
-
17
-
-
-
-
-
0.04740
8487900080
YES
Stainless Steel-Levelling...
GN 41-40-M8-50-D1-SK
40
M8
D1
SK
50
-
-
-
-
-
-
-
2.0
1.5
11
-
-
-
-
-
-
17
-
-
-
-
-
0.05080
8487900080
YES
Stainless Steel-Levelling...
GN 41-40-M8-63-D1-SK
40
M8
D1
SK
63
-
-
-
-
-
-
-
2.0
1.5
11
-
-
-
-
-
-
17
-
-
-
-
-
0.05540
8487900080
YES
Stainless Steel-Levelling...
GN 41-40-M8-25-D1-X
40
M8
D1
X
-
-
-
25
14
8
-
-
2.0
1.5
-
-
-
-
-
-
-
-
-
-
-
-
-
0.06520
8487900080
YES
Stainless Steel-Levelling...
GN 41-40-M8-40-D3-S
40
M8
D3
S
40
-
-
-
-
-
-
-
2.0
-
11
-
-
3.5
-
-
-
17
-
-
-
-
-
0.04250
8487900080
YES
Stainless Steel-Levelling...
GN 41-40-M8-50-D3-S
40
M8
D3
S
50
-
-
-
-
-
-
-
2.0
-
11
-
-
3.5
-
-
-
17
-
-
-
-
-
0.04480
8487900080
YES
Stainless Steel-Levelling...
GN 41-40-M8-63-D3-S
40
M8
D3
S
63
-
-
-
-
-
-
-
2.0
-
11
-
-
3.5
-
-
-
17
-
-
-
-
-
0.04940
8487900080
YES
Stainless Steel-Levelling...
GN 41-40-M8-40-D3-SK
40
M8
D3
SK
40
-
-
-
-
-
-
-
2.0
-
11
-
-
3.5
-
-
-
17
-
-
-
-
-
0.04550
8487900080
YES
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 40 - Levelling feet without fixing lug, Inch
JW Winco
20.06.2024
GN 43 - Stainless Steel-Levelling feet with fixing lug
JW Winco
20.06.2024
GN 41 - Stainless Steel-Levelling feet without fixing lug
Elesa+Ganter
14.06.2024
GN 40 - Levelling feet without fixing lug
JW Winco
20.06.2024
GN 41 - Stainless Steel-Levelling feet without fixing lug, Inch
JW Winco
20.06.2024
WN 9000.1 G - Stainless Steel Stud Type-"NY-LEV®" Nylon Base Leveling Mount...
JW Winco
25.06.2024
CKS-S - Four-Prong Clamping Knobs with Threaded Stud Inch
JW Winco
25.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表