您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
GN 40 - Levelling feet without fixing lug, Inch
JW Winco
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Levelling feet
GN 40
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_4/levelling_feet/gn40/gn40_inch_asmtab.prj},{NB=Levelling foot GN 40-60-3/8x16-150-A0-S (0)},{PARTNUMBER=GN 40-60-3/8x16-150-A0-S},{ITEMID=40-60-3/8x16-150-A0-S},{WINKEL=0},{D1=60},{D2=3/8x16},{NDM=9.52500},{FORM=A0},{AUSF=S},{L1=150},{L7=-},{D3=0.0},{H1=2.5},{H6=-},{M=-},{S=-},{SX=0},{H3=11},{H4=-},{SW1=11/16},{SW2=-},{SW3=-},{SW7=-},{T=-},{H5=-},{L4=-},{L5=-},{M2=48},{SW4=-},{SW5=-},{SW6=-},{WEIGHT=0.00000},{CTN=8487900080},{ROHS=YES},{INFOWINCO=Product details},{PPATH=gn40_inch_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
Type
ⁿ/ₐ
L1
[mm]
L7
[mm]
H1
[mm]
H6
[mm]
M
[mm]
S
[mm]
H3
[mm]
H4
[mm]
SW1
[Inch]
SW2
[Inch]
SW3
[Inch]
SW7
[Inch]
T
[mm]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Levelling foot GN 40-40-5...
GN 40-40-5/16x18-25-B0-X
40
5/16x18
B0
X
-
25
2.0
-
30
-
-
-
-
-
-
1/2
8
0.06300
8487900080
YES
Levelling foot GN 40-40-5...
GN 40-40-5/16x18-25-A0-X
40
5/16x18
A0
X
-
25
2.0
-
-
-
-
-
-
-
-
1/2
8
0.05000
8487900080
YES
Levelling foot GN 40-40-5...
GN 40-40-5/16x18-25-A1-X
40
5/16x18
A1
X
-
25
2.0
-
-
1.5
-
-
-
-
-
1/2
8
0.05000
8487900080
YES
Levelling foot GN 40-40-5...
GN 40-40-5/16x18-25-A3-X
40
5/16x18
A3
X
-
25
2.0
3.5
-
-
-
-
-
-
-
1/2
8
0.04700
8487900080
YES
Levelling foot GN 40-40-3...
GN 40-40-3/8x16-75-B0-S
40
3/8x16
B0
S
75
-
2.0
-
30
-
11
-
11/16
-
-
-
-
0.08700
8487900080
YES
Levelling foot GN 40-40-3...
GN 40-40-3/8x16-100-B0-S
40
3/8x16
B0
S
100
-
2.0
-
30
-
11
-
11/16
-
-
-
-
0.09700
8487900080
YES
Levelling foot GN 40-40-3...
GN 40-40-3/8x16-125-B0-S
40
3/8x16
B0
S
125
-
2.0
-
30
-
11
-
11/16
-
-
-
-
0.00000
8487900080
YES
Levelling foot GN 40-40-3...
GN 40-40-3/8x16-150-B0-S
40
3/8x16
B0
S
150
-
2.0
-
30
-
11
-
11/16
-
-
-
-
0.00000
8487900080
YES
Levelling foot GN 40-40-3...
GN 40-40-3/8x16-75-B0-SK
40
3/8x16
B0
SK
75
-
2.0
-
30
-
11
-
11/16
-
-
-
-
0.09600
8487900080
YES
Levelling foot GN 40-40-3...
GN 40-40-3/8x16-100-B0-SK
40
3/8x16
B0
SK
100
-
2.0
-
30
-
11
-
11/16
-
-
-
-
0.10600
8487900080
YES
Levelling foot GN 40-40-3...
GN 40-40-3/8x16-125-B0-SK
40
3/8x16
B0
SK
125
-
2.0
-
30
-
11
-
11/16
-
-
-
-
0.00000
8487900080
YES
Levelling foot GN 40-40-3...
GN 40-40-3/8x16-150-B0-SK
40
3/8x16
B0
SK
150
-
2.0
-
30
-
11
-
11/16
-
-
-
-
0.00000
8487900080
YES
Levelling foot GN 40-40-3...
GN 40-40-3/8x16-28-B0-X
40
3/8x16
B0
X
-
28
2.0
-
30
-
-
-
-
-
-
1/2
10
0.06100
8487900080
YES
Levelling foot GN 40-40-3...
GN 40-40-3/8x16-75-A0-S
40
3/8x16
A0
S
75
-
2.0
-
-
-
11
-
11/16
-
-
-
-
0.00000
8487900080
YES
Levelling foot GN 40-40-3...
GN 40-40-3/8x16-100-A0-S
40
3/8x16
A0
S
100
-
2.0
-
-
-
11
-
11/16
-
-
-
-
0.08500
8487900080
YES
Levelling foot GN 40-40-3...
GN 40-40-3/8x16-125-A0-S
40
3/8x16
A0
S
125
-
2.0
-
-
-
11
-
11/16
-
-
-
-
0.00000
8487900080
YES
Levelling foot GN 40-40-3...
GN 40-40-3/8x16-150-A0-S
40
3/8x16
A0
S
150
-
2.0
-
-
-
11
-
11/16
-
-
-
-
0.00000
8487900080
YES
Levelling foot GN 40-40-3...
GN 40-40-3/8x16-75-A0-SK
40
3/8x16
A0
SK
75
-
2.0
-
-
-
11
-
11/16
-
-
-
-
0.00000
8487900080
YES
Levelling foot GN 40-40-3...
GN 40-40-3/8x16-100-A0-SK
40
3/8x16
A0
SK
100
-
2.0
-
-
-
11
-
11/16
-
-
-
-
0.09000
8487900080
YES
Levelling foot GN 40-40-3...
GN 40-40-3/8x16-125-A0-SK
40
3/8x16
A0
SK
125
-
2.0
-
-
-
11
-
11/16
-
-
-
-
0.00000
8487900080
YES
Levelling foot GN 40-40-3...
GN 40-40-3/8x16-150-A0-SK
40
3/8x16
A0
SK
150
-
2.0
-
-
-
11
-
11/16
-
-
-
-
0.00000
8487900080
YES
Levelling foot GN 40-40-3...
GN 40-40-3/8x16-28-A0-X
40
3/8x16
A0
X
-
28
2.0
-
-
-
-
-
-
-
-
1/2
10
0.04000
8487900080
YES
Levelling foot GN 40-40-3...
GN 40-40-3/8x16-75-A1-S
40
3/8x16
A1
S
75
-
2.0
-
-
1.5
11
-
11/16
-
-
-
-
0.00000
8487900080
YES
Levelling foot GN 40-40-3...
GN 40-40-3/8x16-100-A1-S
40
3/8x16
A1
S
100
-
2.0
-
-
1.5
11
-
11/16
-
-
-
-
0.08300
8487900080
YES
Levelling foot GN 40-40-3...
GN 40-40-3/8x16-125-A1-S
40
3/8x16
A1
S
125
-
2.0
-
-
1.5
11
-
11/16
-
-
-
-
0.00000
8487900080
YES
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 30 - Levelling feet, Steel sheet, zinc plated / with rubber underlay, In...
JW Winco
20.06.2024
GN 42 - Levelling feet with fixing lug, Inch
JW Winco
20.06.2024
GN 43 - Stainless Steel-Levelling feet with fixing lug, Inch
JW Winco
20.06.2024
GN 41 - Stainless Steel-Levelling feet without fixing lug
JW Winco
20.06.2024
FUFS-D0-X - Stainless Steel-Levelling feet without fixing lug
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
IIG-EL - "Glide-Rite"™ Industrial Glides, Steel, Threaded Stud Type, with R...
JW Winco
25.06.2024
GN 237 - Hinges, Zinc Die Casting, Type C, 2x2 threaded studs
JW Winco
25.06.2024
EN 448 - Insert Bushings for Square Tubes, Inch
JW Winco
25.06.2024
GN 638 - Ball Jointed Leveling Feet, Thrust Pad Plastic, Threaded Stud Stee...
JW Winco
25.06.2024
SN 993 - Threaded Tube Ends For Square Tubes Inch
JW Winco
25.06.2024
GN 41 - Stainless Steel-Levelling feet without fixing lug, Inch
JW Winco
20.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表