目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
GN 37 - Machine feet with central fastening hole, Type C, with O-ring
JW Winco
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Levelling feet
GN 37
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_4/levelling_feet/gn37/gn37_c_asmtab.prj},{NB=Maschinenfuss GN 37-100-M24x2-70-C},{PARTNUMBER=GN 37-100-M24x2-70-C},{ITEMID=37-100-M24x2-70-C},{D1=100},{D2=M24x2},{D2X=24.000},{P=2.000},{L1=70},{D3=11.0},{L2=30.0},{L3=17.5},{SW1=19},{SW2=19},{SB=50},{WEIGHT=0.67100},{CTN=84879059},{ROHS=YES},{INFOWINCO=Produktdetails},{PPATH=gn37_c_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
[mm]
L1
[mm]
D3
H13
[mm]
L2
≈
[mm]
L3
[mm]
SW1
[mm]
SW2
[mm]
SB
Static load
[kN]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Machine foot GN 37-80-M20...
GN 37-80-M20x1,5-60-C
80
M20x1,5
60
9.0
27.5
15.0
16
16
40
0.40800
84879059
YES
Machine foot GN 37-100-M2...
GN 37-100-M24x2-70-C
100
M24x2
70
11.0
30.0
17.5
19
19
50
0.67100
84879059
YES
Machine foot GN 37-125-M3...
GN 37-125-M30x2-90-C
125
M30x2
90
13.5
38.0
21.0
24
24
80
1.29800
84879059
YES
Machine foot GN 37-160-M3...
GN 37-160-M36x2-110-C
160
M36x2
110
17.5
45.0
27.0
30
30
120
2.47700
84879059
YES
Machine foot GN 37-200-M4...
GN 37-200-M42x2-125-C
200
M42x2
125
22.0
55.0
33.0
36
36
150
4.40200
84879059
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 36 - Machine feet without central fastening hole, Type A, without rubber...
Ganter
19.06.2024
GN 36 - Machine feet without central fastening hole, Type C, with O-ring
JW Winco
25.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表