目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
GN 343.1 OS - Levelling feet, Steel zinc plated, Internal thread, Type OS, without plastic cap
JW Winco
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Levelling feet
GN 343.1
GN 343.1 OS
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_4/levelling_feet/gn343_1/gn343_1_os/gn343_1_os_asmtab.prj},{NB=Gelenkfuss mit Innengewinde GN 343.1-40-M10-OS (0)},{PARTNUMBER=GN 343.1-40-M10-OS},{ITEMID=10NNW2},{D1=40},{D2=M10},{NDMD2=10.00},{L2=26},{L4=6.0},{SW=15},{T=10.5},{WINKEL=0},{PPATH=gn343_1_os_asmtpl.prj},{WEIGHT=0.10800},{CTN=8487900080},{ROHS=YES},{INFOWINCO=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
L2
[mm]
L4
[mm]
SW
[mm]
T
min
[mm]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Levelling foot with inter...
GN 343.1-25-M6-OS
25
M6
19
4.0
12
9.0
0.03400
8487900080
YES
Levelling foot with inter...
GN 343.1-25-M8-OS
25
M8
19
4.0
12
9.0
0.03000
8487900080
YES
Levelling foot with inter...
GN 343.1-32-M8-OS
32
M8
23
5.0
12
9.0
0.06500
8487900080
YES
Levelling foot with inter...
GN 343.1-32-M10-OS
32
M10
23
5.0
15
10.5
0.06500
8487900080
YES
Levelling foot with inter...
GN 343.1-40-M10-OS
40
M10
26
6.0
15
10.5
0.10800
8487900080
YES
Levelling foot with inter...
GN 343.1-40-M12-OS
40
M12
26
6.0
17
11.5
0.10000
8487900080
YES
Levelling foot with inter...
GN 343.1-50-M10-OS
50
M10
28
7.0
15
10.5
0.18000
8487900080
YES
Levelling foot with inter...
GN 343.1-50-M12-OS
50
M12
28
7.0
17
11.5
0.16000
8487900080
YES
Levelling foot with inter...
GN 343.1-60-M12-OS
60
M12
36
8.5
17
11.5
0.34000
8487900080
YES
Levelling foot with inter...
GN 343.1-60-M16-OS
60
M16
36
8.5
24
16.0
0.32600
8487900080
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表