目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
GN 32 - Levelling feet with fixing lug rubber black, Inch
JW Winco
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Levelling feet
GN 32
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_4/levelling_feet/gn32/gn32_inch_asmtab.prj},{NB=Levelling foot GN 32-80-3/8x16-100-A5-S (0)},{PARTNUMBER=GN 32-80-3/8x16-100-A5-S},{ITEMID=32-80-3/8x16-100-A5-S},{WINKEL=0},{D1=80},{D2=3/8x16},{NDM=9.52500},{FORM=A5},{FORMX=A5},{AUSF=S},{L1=100},{L7=-},{H1=20},{L8=30},{L9=70},{H3=28},{H4=-},{SW1=11/16},{SW2=-},{SW3=-},{SW7=-},{T=-},{WEIGHT=0.38000},{CTN=73269098},{ROHS=YES},{DD=79.0000},{R=9.0000},{RR=10.0000},{CRR=12.8348},{R1=2.5000},{INFOWINCO=Product details},{PPATH=gn32_inch_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
Type
ⁿ/ₐ
L1
[mm]
L7
[mm]
H1
[mm]
L8
[mm]
L9
[mm]
H3
[mm]
H4
[mm]
SW1
[Inch]
SW2
[Inch]
SW3
[Inch]
SW7
[Inch]
T
[mm]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Levelling foot GN 32-50-5...
GN 32-50-5/16x18-40-A1-X
50
5/16x18
A1
X
-
40
18
25
45
-
-
-
-
-
1/2
8
0.15000
8487900080
YES
Levelling foot GN 32-50-5...
GN 32-50-5/16x18-40-A5-X
50
5/16x18
A5
X
-
40
18
25
45
-
-
-
-
-
1/2
8
0.15000
73269098
YES
Levelling foot GN 32-50-3...
GN 32-50-3/8x16-75-A1-S
50
3/8x16
A1
S
75
-
18
25
45
26
-
11/16
-
-
-
-
0.00000
8487900080
YES
Levelling foot GN 32-50-3...
GN 32-50-3/8x16-75-A1-SK
50
3/8x16
A1
SK
75
-
18
25
45
26
-
11/16
-
-
-
-
0.00000
8487900080
YES
Levelling foot GN 32-50-3...
GN 32-50-3/8x16-100-A1-S
50
3/8x16
A1
S
100
-
18
25
45
26
-
11/16
-
-
-
-
0.17000
8487900080
YES
Levelling foot GN 32-50-3...
GN 32-50-3/8x16-100-A1-SK
50
3/8x16
A1
SK
100
-
18
25
45
26
-
11/16
-
-
-
-
0.18000
8487900080
YES
Levelling foot GN 32-50-3...
GN 32-50-3/8x16-125-A1-S
50
3/8x16
A1
S
125
-
18
25
45
26
-
11/16
-
-
-
-
0.00000
8487900080
YES
Levelling foot GN 32-50-3...
GN 32-50-3/8x16-125-A1-SK
50
3/8x16
A1
SK
125
-
18
25
45
26
-
11/16
-
-
-
-
0.00000
8487900080
YES
Levelling foot GN 32-50-3...
GN 32-50-3/8x16-150-A1-S
50
3/8x16
A1
S
150
-
18
25
45
26
-
11/16
-
-
-
-
0.00000
8487900080
YES
Levelling foot GN 32-50-3...
GN 32-50-3/8x16-150-A1-SK
50
3/8x16
A1
SK
150
-
18
25
45
26
-
11/16
-
-
-
-
0.00000
8487900080
YES
Levelling foot GN 32-50-3...
GN 32-50-3/8x16-43-A1-X
50
3/8x16
A1
X
-
43
18
25
45
-
-
-
-
-
1/2
10
0.18000
8487900080
YES
Levelling foot GN 32-50-3...
GN 32-50-3/8x16-75-A5-S
50
3/8x16
A5
S
75
-
18
25
45
26
-
11/16
-
-
-
-
0.15000
73269098
YES
Levelling foot GN 32-50-3...
GN 32-50-3/8x16-75-A5-SK
50
3/8x16
A5
SK
75
-
18
25
45
26
-
11/16
-
-
-
-
0.16000
73269098
YES
Levelling foot GN 32-50-3...
GN 32-50-3/8x16-100-A5-S
50
3/8x16
A5
S
100
-
18
25
45
26
-
11/16
-
-
-
-
0.17000
73269098
YES
Levelling foot GN 32-50-3...
GN 32-50-3/8x16-100-A5-SK
50
3/8x16
A5
SK
100
-
18
25
45
26
-
11/16
-
-
-
-
0.18000
73269098
YES
Levelling foot GN 32-50-3...
GN 32-50-3/8x16-125-A5-S
50
3/8x16
A5
S
125
-
18
25
45
26
-
11/16
-
-
-
-
0.00000
73269098
YES
Levelling foot GN 32-50-3...
GN 32-50-3/8x16-125-A5-SK
50
3/8x16
A5
SK
125
-
18
25
45
26
-
11/16
-
-
-
-
0.00000
73269098
YES
Levelling foot GN 32-50-3...
GN 32-50-3/8x16-150-A5-S
50
3/8x16
A5
S
150
-
18
25
45
26
-
11/16
-
-
-
-
0.00000
73269098
YES
Levelling foot GN 32-50-3...
GN 32-50-3/8x16-150-A5-SK
50
3/8x16
A5
SK
150
-
18
25
45
26
-
11/16
-
-
-
-
0.00000
73269098
YES
Levelling foot GN 32-50-3...
GN 32-50-3/8x16-43-A5-X
50
3/8x16
A5
X
-
43
18
25
45
-
-
-
-
-
1/2
10
0.18000
73269098
YES
Levelling foot GN 32-50-1...
GN 32-50-1/2x13-75-A1-S
50
1/2x13
A1
S
75
-
18
25
45
26
-
11/16
-
-
-
-
0.00000
8487900080
YES
Levelling foot GN 32-50-1...
GN 32-50-1/2x13-75-A1-SK
50
1/2x13
A1
SK
75
-
18
25
45
26
-
11/16
-
-
-
-
0.00000
8487900080
YES
Levelling foot GN 32-50-1...
GN 32-50-1/2x13-100-A1-S
50
1/2x13
A1
S
100
-
18
25
45
26
-
11/16
-
-
-
-
0.19500
8487900080
YES
Levelling foot GN 32-50-1...
GN 32-50-1/2x13-100-A1-SK
50
1/2x13
A1
SK
100
-
18
25
45
26
-
11/16
-
-
-
-
0.20000
8487900080
YES
Levelling foot GN 32-50-1...
GN 32-50-1/2x13-125-A1-S
50
1/2x13
A1
S
125
-
18
25
45
26
-
11/16
-
-
-
-
0.20000
8487900080
YES
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 343.6 OS - Stainless Steel-Levelling feet,Threaded stud, Type OS, withou...
JW Winco
25.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表