您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
GN 30 - Levelling feet, Steel sheet, zinc plated / with rubber underlay
JW Winco
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Levelling feet
GN 30
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_4/levelling_feet/gn30/gn_30_asmtab.prj},{NB=Stellfuss GN 30-80-M20-75-A1-U (0)},{PARTNUMBER=GN 30-80-M20-75-A1-U},{ITEMID=30-80-M20-75-A1-U},{WINKEL=0},{D1=80},{D2=M20},{FORM=A1},{NDM=20},{AUSF=U},{L1=75},{LL='-'},{L77=60},{H1=18.0},{H2=5.0},{S=3},{H33=-},{H44=33},{SW11=-},{SW22=15},{SW33=10},{SW77=27},{TT=20},{WEIGHT=0.42180},{CTN=8487900080},{ROHS=YES},{PPATH=gn_30_asmtpl.prj},{INFOWINCO=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
Type
ⁿ/ₐ
L1
[mm]
L7
[mm]
H1
[mm]
H2
[mm]
S
[mm]
H3
[mm]
H4
[mm]
SW1
[mm]
SW2
[mm]
SW3
[mm]
SW7
[mm]
T
[mm]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Levelling foot GN 30-50-M...
GN 30-50-M8-40-A1-S
50
M8
A1
S
40
-
14.5
3.5
3
23
-
17
-
-
-
-
0.10810
8487900080
YES
Levelling foot GN 30-50-M...
GN 30-50-M8-50-A1-S
50
M8
A1
S
50
-
14.5
3.5
3
23
-
17
-
-
-
-
0.10990
8487900080
YES
Levelling foot GN 30-50-M...
GN 30-50-M8-63-A1-S
50
M8
A1
S
63
-
14.5
3.5
3
23
-
17
-
-
-
-
0.11390
8487900080
YES
Levelling foot GN 30-50-M...
GN 30-50-M8-40-A1-SK
50
M8
A1
SK
40
-
14.5
3.5
3
23
-
17
-
-
-
-
0.11260
8487900080
YES
Levelling foot GN 30-50-M...
GN 30-50-M8-50-A1-SK
50
M8
A1
SK
50
-
14.5
3.5
3
23
-
17
-
-
-
-
0.11440
8487900080
YES
Levelling foot GN 30-50-M...
GN 30-50-M8-63-A1-SK
50
M8
A1
SK
63
-
14.5
3.5
3
23
-
17
-
-
-
-
0.11840
8487900080
YES
Levelling foot GN 30-50-M...
GN 30-50-M8-37-A1-X
50
M8
A1
X
-
37
14.5
3.5
3
-
-
-
-
-
14
8
0.15950
8487900080
YES
Levelling foot GN 30-50-M...
GN 30-50-M8-40-A2-S
50
M8
A2
S
40
-
14.5
3.5
3
23
-
17
-
-
-
-
0.09880
8487900080
YES
Levelling foot GN 30-50-M...
GN 30-50-M8-50-A2-S
50
M8
A2
S
50
-
14.5
3.5
3
23
-
17
-
-
-
-
0.10060
8487900080
YES
Levelling foot GN 30-50-M...
GN 30-50-M8-63-A2-S
50
M8
A2
S
63
-
14.5
3.5
3
23
-
17
-
-
-
-
0.10460
8487900080
YES
Levelling foot GN 30-50-M...
GN 30-50-M8-40-A2-SK
50
M8
A2
SK
40
-
14.5
3.5
3
23
-
17
-
-
-
-
0.10330
8487900080
YES
Levelling foot GN 30-50-M...
GN 30-50-M8-50-A2-SK
50
M8
A2
SK
50
-
14.5
3.5
3
23
-
17
-
-
-
-
0.10510
8487900080
YES
Levelling foot GN 30-50-M...
GN 30-50-M8-63-A2-SK
50
M8
A2
SK
63
-
14.5
3.5
3
23
-
17
-
-
-
-
0.10910
8487900080
YES
Levelling foot GN 30-50-M...
GN 30-50-M8-37-A2-X
50
M8
A2
X
-
37
14.5
3.5
3
-
-
-
-
-
14
8
0.14950
8487900080
YES
Levelling foot GN 30-50-M...
GN 30-50-M8-40-A5-S
50
M8
A5
S
40
-
14.5
3.5
3
23
-
17
-
-
-
-
0.10600
73269098
YES
Levelling foot GN 30-50-M...
GN 30-50-M8-50-A5-S
50
M8
A5
S
50
-
14.5
3.5
3
23
-
17
-
-
-
-
0.10780
73269098
YES
Levelling foot GN 30-50-M...
GN 30-50-M8-63-A5-S
50
M8
A5
S
63
-
14.5
3.5
3
23
-
17
-
-
-
-
0.11180
73269098
YES
Levelling foot GN 30-50-M...
GN 30-50-M8-40-A5-SK
50
M8
A5
SK
40
-
14.5
3.5
3
23
-
17
-
-
-
-
0.11050
73269098
YES
Levelling foot GN 30-50-M...
GN 30-50-M8-50-A5-SK
50
M8
A5
SK
50
-
14.5
3.5
3
23
-
17
-
-
-
-
0.11230
73269098
YES
Levelling foot GN 30-50-M...
GN 30-50-M8-63-A5-SK
50
M8
A5
SK
63
-
14.5
3.5
3
23
-
17
-
-
-
-
0.11630
73269098
YES
Levelling foot GN 30-50-M...
GN 30-50-M8-37-A5-X
50
M8
A5
X
-
37
14.5
3.5
3
-
-
-
-
-
14
8
0.15950
73269098
YES
Levelling foot GN 30-50-M...
GN 30-50-M10-50-A1-S
50
M10
A1
S
50
-
14.5
3.5
3
23
-
17
-
-
-
-
0.15750
8487900080
YES
Levelling foot GN 30-50-M...
GN 30-50-M10-60-A1-S
50
M10
A1
S
60
-
14.5
3.5
3
23
-
17
-
-
-
-
0.12560
8487900080
YES
Levelling foot GN 30-50-M...
GN 30-50-M10-80-A1-S
50
M10
A1
S
80
-
14.5
3.5
3
23
-
17
-
-
-
-
0.13460
8487900080
YES
Levelling foot GN 30-50-M...
GN 30-50-M10-100-A1-S
50
M10
A1
S
100
-
14.5
3.5
3
23
-
17
-
-
-
-
0.19350
8487900080
YES
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表