您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
GN 20 - Leveling Feet, Stainless Steel, Hygienic Design, Type A, without mounting holes
JW Winco
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Levelling feet
GN 20
GN 20 A
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_4/levelling_feet/gn20/gn20_a/gn20_a_asmtab.prj},{NB=Stellfuss, Edelstahl GN 20-80-M24-235-A (0-0)},{PARTNUMBER=GN 20-80-M24-235-A},{ITEMID=20-80-M24-235-A},{D1=80},{D2=M24},{WINKEL=0},{D2X=24},{L1=235},{D3=36},{D4=12},{L2=29},{L3=0},{K=69},{SW1=24},{SW2=30},{SB=67},{MAT=Edelstahl, nichtrostend, 1.4301},{WEIGHT=1.52000},{CTN=8487900080},{ROHS=YES},{INFOWINCO=Produktdetails},{PPATH=gn20_a_asmtpl.prj},{TR=WINKEL},{VIDEO=Video link}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
[mm]
L1
[mm]
D3
[mm]
L2
[mm]
SW1
[mm]
SW2
[mm]
SB
Static load
[kN]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
VIDEO
Video link
ⁿ/ₐ
Leveling Foot, Stainless ...
GN 20-60-M12-175-A
60
M12
175
25
14
17
19
16
0.66000
73269098
YES
Video link
Leveling Foot, Stainless ...
GN 20-60-M12-225-A
60
M12
225
25
14
17
19
16
0.94020
73269098
YES
Video link
Leveling Foot, Stainless ...
GN 20-60-M16-175-A
60
M16
175
28
19
18
22
30
0.95530
73269098
YES
Video link
Leveling Foot, Stainless ...
GN 20-60-M16-225-A
60
M16
225
28
19
18
22
30
1.03600
73269098
YES
Video link
Leveling Foot, Stainless ...
GN 20-80-M12-175-A
80
M12
175
25
14
17
19
16
0.90580
73269098
YES
Video link
Leveling Foot, Stainless ...
GN 20-80-M12-225-A
80
M12
225
25
14
17
19
16
0.94980
73269098
YES
Video link
Leveling Foot, Stainless ...
GN 20-80-M16-175-A
80
M16
175
28
19
18
22
30
0.97810
8487900080
YES
Video link
Leveling Foot, Stainless ...
GN 20-80-M16-225-A
80
M16
225
28
19
18
22
30
1.04500
8487900080
YES
Video link
Leveling Foot, Stainless ...
GN 20-80-M20-185-A
80
M20
185
32
24
24
27
47
1.17600
8487900080
YES
Video link
Leveling Foot, Stainless ...
GN 20-80-M20-235-A
80
M20
235
32
24
24
27
47
1.48900
8487900080
YES
Video link
Leveling Foot, Stainless ...
GN 20-80-M24-185-A
80
M24
185
36
29
24
30
67
1.34100
8487900080
YES
Video link
Leveling Foot, Stainless ...
GN 20-80-M24-235-A
80
M24
235
36
29
24
30
67
1.52000
8487900080
YES
Video link
Leveling Foot, Stainless ...
GN 20-100-M16-175-A
100
M16
175
28
19
18
22
30
1.14100
8487900080
YES
Video link
Leveling Foot, Stainless ...
GN 20-100-M16-225-A
100
M16
225
28
19
18
22
30
1.22200
8487900080
YES
Video link
Leveling Foot, Stainless ...
GN 20-100-M20-185-A
100
M20
185
32
24
24
27
47
1.35200
8487900080
YES
Video link
Leveling Foot, Stainless ...
GN 20-100-M20-235-A
100
M20
235
32
24
24
27
47
1.66500
8487900080
YES
Video link
Leveling Foot, Stainless ...
GN 20-100-M24-185-A
100
M24
185
36
29
24
30
67
1.51800
8487900080
YES
Video link
Leveling Foot, Stainless ...
GN 20-100-M24-235-A
100
M24
235
36
29
24
30
67
1.69700
8487900080
YES
Video link
Leveling Foot, Stainless ...
GN 20-120-M16-175-A
120
M16
175
28
19
18
22
30
1.45100
8487900080
YES
Video link
Leveling Foot, Stainless ...
GN 20-120-M16-225-A
120
M16
225
28
19
18
22
30
1.53200
8487900080
YES
Video link
Leveling Foot, Stainless ...
GN 20-120-M20-185-A
120
M20
185
32
24
24
27
47
1.66200
8487900080
YES
Video link
Leveling Foot, Stainless ...
GN 20-120-M20-235-A
120
M20
235
32
24
24
27
47
1.97500
8487900080
YES
Video link
Leveling Foot, Stainless ...
GN 20-120-M24-185-A
120
M24
185
36
29
24
30
67
1.82800
8487900080
YES
Video link
Leveling Foot, Stainless ...
GN 20-120-M24-235-A
120
M24
235
36
29
24
30
67
2.00700
8487900080
YES
Video link
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表