目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
GN 18 - Leveling Feet, Stainless Steel AISI 304, FDA compliant
JW Winco
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Levelling feet
GN 18
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_4/levelling_feet/gn18/gn18_asmtab.prj},{NB=Stellfuss, Edelstahl GN 18-80-M24-200-C3-T (0)},{PARTNUMBER=GN 18-80-M24-200-C3-T},{D1=80},{D2=M24},{WINKEL=0},{L1=200},{L1X=200},{H1=-},{H1X=0},{H2=41},{H2X=41},{S=2},{SW1=-},{SW2=19},{SW1X=0},{SW2X=19},{W=26},{VER=2},{AUSF=T - ohne Mutter, Schlüsselfläche unten},{MAT=Edelstahl},{WEIGHT=0.81000},{CTN=73269098},{ROHS=YES},{INFOWINCO=Produktdetails},{PPATH=gn18_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
ⁿ/ₐ
L1
[mm]
H1
[mm]
H2
[mm]
S
[mm]
SW1
[mm]
SW2
[mm]
W
[°]
AUSF
Versions of threaded studs
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Leveling Foot, Stainless ...
GN 18-60-M8-40-C3-S
60
M8
40
31
-
2
17
-
32
S - without nut, external...
0.12120
73269098
YES
Leveling Foot, Stainless ...
GN 18-60-M8-50-C3-S
60
M8
50
31
-
2
17
-
32
S - without nut, external...
0.12450
73269098
YES
Leveling Foot, Stainless ...
GN 18-60-M8-63-C3-S
60
M8
63
31
-
2
17
-
32
S - without nut, external...
0.12830
73269098
YES
Leveling Foot, Stainless ...
GN 18-60-M8-40-C3-SK
60
M8
40
31
-
2
17
-
32
SK - with nut, external h...
0.12520
73269098
YES
Leveling Foot, Stainless ...
GN 18-60-M8-50-C3-SK
60
M8
50
31
-
2
17
-
32
SK - with nut, external h...
0.12850
73269098
YES
Leveling Foot, Stainless ...
GN 18-60-M8-63-C3-SK
60
M8
63
31
-
2
17
-
32
SK - with nut, external h...
0.13230
73269098
YES
Leveling Foot, Stainless ...
GN 18-60-M10-50-C3-S
60
M10
50
31
-
2
17
-
32
S - without nut, external...
0.13420
73269098
YES
Leveling Foot, Stainless ...
GN 18-60-M10-60-C3-S
60
M10
60
31
-
2
17
-
32
S - without nut, external...
0.13870
73269098
YES
Leveling Foot, Stainless ...
GN 18-60-M10-80-C3-S
60
M10
80
31
-
2
17
-
32
S - without nut, external...
0.14880
73269098
YES
Leveling Foot, Stainless ...
GN 18-60-M10-100-C3-S
60
M10
100
31
-
2
17
-
32
S - without nut, external...
0.15870
73269098
YES
Leveling Foot, Stainless ...
GN 18-60-M10-50-C3-SK
60
M10
50
31
-
2
17
-
32
SK - with nut, external h...
0.14320
73269098
YES
Leveling Foot, Stainless ...
GN 18-60-M10-60-C3-SK
60
M10
60
31
-
2
17
-
32
SK - with nut, external h...
0.14770
73269098
YES
Leveling Foot, Stainless ...
GN 18-60-M10-80-C3-SK
60
M10
80
31
-
2
17
-
32
SK - with nut, external h...
0.15780
73269098
YES
Leveling Foot, Stainless ...
GN 18-60-M10-100-C3-SK
60
M10
100
31
-
2
17
-
32
SK - with nut, external h...
0.16770
73269098
YES
Leveling Foot, Stainless ...
GN 18-60-M12-60-C3-S
60
M12
60
31
-
2
17
-
32
S - without nut, external...
0.15170
73269098
YES
Leveling Foot, Stainless ...
GN 18-60-M12-80-C3-S
60
M12
80
31
-
2
17
-
32
S - without nut, external...
0.16610
73269098
YES
Leveling Foot, Stainless ...
GN 18-60-M12-100-C3-S
60
M12
100
31
-
2
17
-
32
S - without nut, external...
0.18040
73269098
YES
Leveling Foot, Stainless ...
GN 18-60-M12-125-C3-S
60
M12
125
31
-
2
17
-
32
S - without nut, external...
0.19850
73269098
YES
Leveling Foot, Stainless ...
GN 18-60-M12-60-C3-SK
60
M12
60
31
-
2
17
-
32
SK - with nut, external h...
0.16070
73269098
YES
Leveling Foot, Stainless ...
GN 18-60-M12-80-C3-SK
60
M12
80
31
-
2
17
-
32
SK - with nut, external h...
0.17510
73269098
YES
Leveling Foot, Stainless ...
GN 18-60-M12-100-C3-SK
60
M12
100
31
-
2
17
-
32
SK - with nut, external h...
0.18940
73269098
YES
Leveling Foot, Stainless ...
GN 18-60-M12-125-C3-SK
60
M12
125
31
-
2
17
-
32
SK - with nut, external h...
0.20750
73269098
YES
Leveling Foot, Stainless ...
GN 18-60-M16-75-C3-T
60
M16
75
-
37
2
-
12
32
T - without nut, wrench f...
0.21110
73269098
YES
Leveling Foot, Stainless ...
GN 18-60-M16-100-C3-T
60
M16
100
-
37
2
-
12
32
T - without nut, wrench f...
0.24410
73269098
YES
Leveling Foot, Stainless ...
GN 18-60-M16-125-C3-T
60
M16
125
-
37
2
-
12
32
T - without nut, wrench f...
0.27730
73269098
YES
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表