目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
GN 6341 A - Washers, Type A with cylindrical bore
JW Winco
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Washers
GN 6341
GN 6341 NI
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_2/washers/gn6341/gn6341_ni/gn6341_a_ni.prj},{NB=Unterlegscheibe GN 6341-NI-6-20-A-MT},{PARTNUMBER=GN 6341-NI-6-20-A-MT},{ITEMID=6341-NI-6-20-A-MT},{D1=6},{D2=20},{D3=12.6},{S=4.0},{MAT=Edelstahl},{FORM=A},{FARBE=matt gestrahlt},{WEIGHT=0.0080},{CTN=7318220000},{ROHS=YES},{INFOWINCO=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
+0.5/+0.2
[mm]
D2
[mm]
S
[mm]
FARBE
Surface
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Washer GN 6341-NI-4-10-A-...
GN 6341-NI-4-10-A-MT
4
10
2.5
matt shot- blasted
0.0010
7318220000
YES
Washer GN 6341-NI-4-13-A-...
GN 6341-NI-4-13-A-MT
4
13
2.5
matt shot- blasted
0.0020
7318220000
YES
Washer GN 6341-NI-5-13-A-...
GN 6341-NI-5-13-A-MT
5
13
3.0
matt shot- blasted
0.0020
7318220000
YES
Washer GN 6341-NI-5-16-A-...
GN 6341-NI-5-16-A-MT
5
16
3.0
matt shot- blasted
0.0040
7318220000
YES
Washer GN 6341-NI-6-15-A-...
GN 6341-NI-6-15-A-MT
6
15
4.0
matt shot- blasted
0.0040
7318220000
YES
Washer GN 6341-NI-6-20-A-...
GN 6341-NI-6-20-A-MT
6
20
4.0
matt shot- blasted
0.0080
7318220000
YES
Washer GN 6341-NI-8-20-A-...
GN 6341-NI-8-20-A-MT
8
20
5.0
matt shot- blasted
0.0100
7318220000
YES
Washer GN 6341-NI-8-26-A-...
GN 6341-NI-8-26-A-MT
8
26
5.0
matt shot- blasted
0.0180
7318220000
YES
Washer GN 6341-NI-10-25-A...
GN 6341-NI-10-25-A-MT
10
25
6.5
matt shot- blasted
0.0200
7318220000
YES
Washer GN 6341-NI-10-32-A...
GN 6341-NI-10-32-A-MT
10
32
6.5
matt shot- blasted
0.0360
7318220000
YES
Washer GN 6341-NI-12-30-A...
GN 6341-NI-12-30-A-MT
12
30
7.5
matt shot- blasted
0.0330
7318220000
YES
Washer GN 6341-NI-12-40-A...
GN 6341-NI-12-40-A-MT
12
40
7.5
matt shot- blasted
0.0650
7318220000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表