目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
WN 913.3 MS - Set Screws, Steel, With BrassTip
JW Winco
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Swing Bolts, Shoulder Screws, Thrust Bolts
WN 913.3
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_2/swing_bolts_shoulder_screws_thrust_bolts/wn913_3/wn913_3_ms.prj},{NB=Set Screw WN 913.3-10x24-0.625-MS},{PARTNUMBER=WN 913.3-10x24-0.625-MS},{D1=10x24},{L1=0.625},{ND=0.190},{KD=3.000},{L1Y=0.6250},{L1X=4,5,6,8,10,12,16,20},{D2=0.125},{L2=0.047},{AF=0.094},{T2=1.500},{WEIGHT=0.0000},{CTN=84879090},{ROHS=YES},{VERS=0},{INFOWINCO=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
ⁿ/ₐ
L1
Nominal length
[Inch]
D2
Brass tip
[Inch]
L2
Brass tip
[Inch]
AF
[Inch]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Set Screw WN 913.3-10x24-...
WN 913.3-10x24-0.250-MS
10x24
0.25
0.125
0.047
0.094
0.0000
84879090
YES
Set Screw WN 913.3-1/4x20...
WN 913.3-1/4x20-0.375-MS
1/4x20
0.375
0.125
0.047
0.125
0.0000
84879090
YES
Set Screw WN 913.3-5/16x1...
WN 913.3-5/16x18-0.375-MS
5/16x18
0.375
0.188
0.063
0.156
0.0000
84879090
YES
Set Screw WN 913.3-3/8x16...
WN 913.3-3/8x16-0.375-MS
3/8x16
0.375
0.188
0.063
0.188
0.0030
84879090
YES
Set Screw WN 913.3-10x24-...
WN 913.3-10x24-0.625-MS
10x24
0.625
0.125
0.047
0.094
0.0000
84879090
YES
Set Screw WN 913.3-1/2x13...
WN 913.3-1/2x13-0.625-MS
1/2x13
0.625
0.313
0.094
0.025
0.0000
84879090
YES
Set Screw WN 913.3-1/4x20...
WN 913.3-1/4x20-0.750-MS
1/4x20
0.750
0.125
0.047
0.125
0.0030
84879090
YES
Set Screw WN 913.3-5/16x1...
WN 913.3-5/16x18-0.750-MS
5/16x18
0.750
0.188
0.063
0.156
0.0000
84879090
YES
Set Screw WN 913.3-3/8x16...
WN 913.3-3/8x16-1.000-MS
3/8x16
1.000
0.188
0.063
0.188
0.0000
84879090
YES
Set Screw WN 913.3-1/2x13...
WN 913.3-1/2x13-1.000-MS
1/2x13
1.000
0.313
0.094
0.250
0.0010
84879090
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
RP-XXX-XXX Inch - Pipe Threaded Restrictor, NPTF Series
SFC KOENIG
20.12.2018
RP-XXX-XXX Inch - Pipe Threaded Restrictor, NPTF Series
SFC KOENIG
20.12.2018
BMC - Ball guide post sets for die guides
STAMPINGMASTERS
21.06.2024
FK - Guide pin - demountable
Bordignon
09.01.2023
FK - Guide pin - demountable
PROPLASTICA
19.08.2021
MS40 - Column support base
PROPLASTICA
19.08.2021
WN 913.3 KU - Set Screws, Steel, With Nylon Tip
JW Winco
25.06.2024
FCA - Guide bushing - ball bearing
PROPLASTICA
19.08.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表