目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
EN 5337.2 - Star knobs with threaded bolt
JW Winco
2.0 Clamping parts
2.2 Tensioning, clamping with knobs
Hand Knobs
EN 5337.2
EN 5337.2 S
Powered by
CAD模型選擇
{winco/2_0_clamping_parts/2_2/star_knobs/gn_5337_2/gn_5337_2_s/gn5337_2_s.prj},{NB=Sterngriff mit Schraube EN 5337.2-50-M8-50-DGN},{PARTNUMBER=EN 5337.2-50-M8-50-DGN},{ITEMID=5337.2-50-M8-50-DGN},{D1=50},{D2=M8},{R1Y=8.800},{R2Y=16.200},{H2Y=16.600},{D1Y=3.000},{HX=28.870},{D1X=12.000},{H4X=28.000},{H1X=10.000},{H2X=1.500},{H3X=17.000},{S1X=1.500},{S=4.000},{H=14.000},{L=50},{FARBE=grün},{LX=20,30,40},{D3=19},{D4=15},{H1=32.0},{H2=14},{R1=8.000},{R2=20.000},{ABS1=13.000},{ABS2=15.000},{ABS3=16.000},{ABS4=13.000},{R3=100.000},{WEIGHT=0.0430},{CTN=84879090},{ROHS=YES},{INFOWINCO=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
L
Length
[mm]
FARBE
Color of the cover cap
ⁿ/ₐ
D3
[mm]
D4
[mm]
H1
[mm]
H2
≈
[mm]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Star knob with threaded b...
EN 5337.2-25-M4-6-DSW
25
M4
10
black
13
8
19.0
8
0.0050
84879090
YES
Star knob with threaded b...
EN 5337.2-25-M4-10-DSW
25
M4
16
black
13
8
19.0
8
0.0060
84879090
YES
Star knob with threaded b...
EN 5337.2-25-M5-10-DSW
25
M5
10
black
13
8
19.0
8
0.0070
84879090
YES
Star knob with threaded b...
EN 5337.2-25-M5-16-DSW
25
M5
16
black
13
8
19.0
8
0.0080
84879090
YES
Star knob with threaded b...
EN 5337.2-25-M5-20-DSW
25
M5
20
black
13
8
19.0
8
0.0090
84879090
YES
Star knob with threaded b...
EN 5337.2-25-M5-25-DSW
25
M5
25
black
13
8
19.0
8
0.0100
84879090
YES
Star knob with threaded b...
EN 5337.2-25-M5-30-DSW
25
M5
30
black
13
8
19.0
8
0.0120
84879090
YES
Star knob with threaded b...
EN 5337.2-25-M5-40-DSW
25
M5
40
black
13
8
19.0
8
0.0140
84879090
YES
Star knob with threaded b...
EN 5337.2-25-M6-10-DSW
25
M6
10
black
13
8
19.0
8
0.0080
84879090
YES
Star knob with threaded b...
EN 5337.2-25-M6-16-DSW
25
M6
16
black
13
8
19.0
8
0.0090
84879090
YES
Star knob with threaded b...
EN 5337.2-25-M6-20-DSW
25
M6
20
black
13
8
19.0
8
0.0100
84879090
YES
Star knob with threaded b...
EN 5337.2-25-M6-25-DSW
25
M6
25
black
13
8
19.0
8
0.0110
84879090
YES
Star knob with threaded b...
EN 5337.2-25-M6-30-DSW
25
M6
30
black
13
8
19.0
8
0.0120
84879090
YES
Star knob with threaded b...
EN 5337.2-25-M6-40-DSW
25
M6
40
black
13
8
19.0
8
0.0150
84879090
YES
Star knob with threaded b...
EN 5337.2-32-M6-16-DSW
32
M6
16
black
15
10
23.0
10
0.0140
84879090
YES
Star knob with threaded b...
EN 5337.2-32-M6-16-DOR
32
M6
16
orange
15
10
23.0
10
0.0150
84879090
YES
Star knob with threaded b...
EN 5337.2-32-M6-16-DGR
32
M6
16
grey
15
10
23.0
10
0.0150
84879090
YES
Star knob with threaded b...
EN 5337.2-32-M6-16-DGB
32
M6
16
yellow
15
10
23.0
10
0.0150
84879090
YES
Star knob with threaded b...
EN 5337.2-32-M6-16-DBL
32
M6
16
blue
15
10
23.0
10
0.0150
84879090
YES
Star knob with threaded b...
EN 5337.2-32-M6-16-DRT
32
M6
16
red
15
10
23.0
10
0.0150
84879090
YES
Star knob with threaded b...
EN 5337.2-32-M6-16-DGN
32
M6
16
green
15
10
23.0
10
0.0150
84879090
YES
Star knob with threaded b...
EN 5337.2-32-M6-20-DSW
32
M6
20
black
15
10
23.0
10
0.0150
84879090
YES
Star knob with threaded b...
EN 5337.2-32-M6-20-DOR
32
M6
20
orange
15
10
23.0
10
0.0160
84879090
YES
Star knob with threaded b...
EN 5337.2-32-M6-20-DGR
32
M6
20
grey
15
10
23.0
10
0.0160
84879090
YES
Star knob with threaded b...
EN 5337.2-32-M6-20-DGB
32
M6
20
yellow
15
10
23.0
10
0.0160
84879090
YES
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表