目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
GN 471 - Cranked handles
JW Winco
1.0 Operating parts
1.3 Adjusting with handwheels and cranks
Cranked handles
GN 471
Powered by
CAD模型選擇
{winco/1_0_operating_parts/1_3/cranked_handles/gn471/gn471.prj},{NB=Handkurbel GN 471-160-B12},{PARTNUMBER=GN 471-160-B12},{ITEMID=12MB97},{L=160},{R=11.640},{D1=B12},{D1X=12.000},{S=-},{SX=0.000},{E1=0.000},{D2=35},{D3=39},{H1=38},{H2=26},{H3=18},{H4=82.5},{DURCHM=26},{L3=80.0},{NDM=8.000},{KDM=6.647},{WEIGHT=0.0000},{CTN=8487900080},{ROHS=YES},{D1XX=26.000},{D2XX=8.000},{D3XX=13.000},{D4XX=21.000},{L1XX=80.000},{L2XX=16.000},{L3XX=2.500},{INFOWINCO=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
L
Length
[mm]
D1
H7 bore B
ⁿ/ₐ
S
H11 square V
ⁿ/ₐ
D2
[mm]
D3
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
DURCHM
Cylindrical handle
[mm]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Cranked handle GN 471-80-...
GN 471-80-B8
80
B8
-
23
26
24
14
14
52.5
21
0.0000
8487900080
YES
Cranked handle GN 471-80-...
GN 471-80-B10
80
B10
-
23
26
24
14
14
52.5
21
0.0900
8487900080
YES
Cranked handle GN 471-100...
GN 471-100-B12
100
B12
-
27
30
28
17
15
67.5
23
0.1700
8487900080
YES
Cranked handle GN 471-125...
GN 471-125-B14
125
B14
-
32
35
34
22
18
82.5
26
0.2400
8487900080
YES
Cranked handle GN 471-160...
GN 471-160-B12
160
B12
-
35
39
38
26
18
82.5
26
0.0000
8487900080
YES
Cranked handle GN 471-160...
GN 471-160-B17
160
B17
-
35
39
38
26
18
82.5
26
0.2700
8487900080
YES
Cranked handle GN 471-80-...
GN 471-80-V10
80
-
V10
23
26
24
14
14
52.5
21
0.0600
8487900080
YES
Cranked handle GN 471-100...
GN 471-100-V12
100
-
V12
27
30
28
17
15
67.5
23
0.1540
8487900080
YES
Cranked handle GN 471-125...
GN 471-125-V14
125
-
V14
32
35
34
22
18
82.5
26
0.2245
8487900080
YES
Cranked handle GN 471-160...
GN 471-160-V17
160
-
V17
35
39
38
26
18
82.5
26
0.2800
8487900080
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表