目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
MFB - Cabinet U Handles with Tapped Inserts Metric
JW Winco
1.0 Operating parts
1.2 Operating by using machine and device handles
Cabinet ”U“ handles
MFB
Powered by
CAD模型選擇
{winco/1_0_operating_parts/1_2/cabinet_u_handles/mfb/mfb.prj},{NB=Cabinet U Handle MFB-26-M8-117-SW},{PARTNUMBER=MFB-26-M8-117-SW},{ITEMID=6333560},{B=26},{L1=117.0},{D=M8},{NDM=8},{H1=41},{H2=34},{T=9},{L2=139},{L3=81.0},{X2=42.86},{R3=55},{X3=14.51},{Y3=0.77},{L4=85.72},{ANGLE=50.03},{L5=18},{L5X=17.00},{WEIGHT=0.0490},{CTN=39269097},{ROHS=YES},{INFOWINCO=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
B
[mm]
L1
[mm]
D
Tapped
ⁿ/ₐ
H1
[mm]
H2
[mm]
T
[mm]
L2
[mm]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Cabinet U Handle MFB-21-M...
MFB-21-M6-93.5-SW
21
93.5
M6
36
30
9
112
0.0330
39269097
YES
Cabinet U Handle MFB-26-M...
MFB-26-M6-117-SW
26
117.0
M6
41
34
9
139
0.0470
39269097
YES
Cabinet U Handle MFB-26-M...
MFB-26-M8-117-SW
26
117.0
M8
41
34
9
139
0.0490
39269097
YES
Cabinet U Handle MFB-27-M...
MFB-27-M6-132-SW
27
132.0
M6
45
37
9
156
0.0620
39269097
YES
Cabinet U Handle MFB-27-M...
MFB-27-M8-132-SW
27
132.0
M8
45
37
9
156
0.0640
39269097
YES
Cabinet U Handle MFB-28-M...
MFB-28-M8-179-SW
28
179.0
M8
50
42
9
204
0.0820
39269097
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表