目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
GN 599.5 - Revolving cylindrical handles
JW Winco
1.0 Operating parts
1.1 Operating with handles and knobs
Revolving handles
GN 599.5
Powered by
CAD模型選擇
{winco/1_0_operating_parts/1_1/revolving_handles/gn599_5/gn599_5.prj},{NB=Drehbarer Zylinderknopf GN 599.5-13-M6-9},{PARTNUMBER=GN 599.5-13-M6-9},{ITEMID=6N9B23},{D1=13},{D2=M6},{L1=9},{D3=8},{L2=18},{NDM=6.000},{KDM=4.773},{WEIGHT=0.0118},{CTN=84879090},{ROHS=YES},{INFOWINCO=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
L1
[mm]
D3
[mm]
L2
[mm]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Revolving cylindrical han...
GN 599.5-13-M6-9
13
M6
9
8
18
0.0118
84879090
YES
Revolving cylindrical han...
GN 599.5-14-M6-9
14
M6
9
8
20
0.0136
84879090
YES
Revolving cylindrical han...
GN 599.5-16-M6-9
16
M6
9
8
23
0.0144
84879090
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表