dansk
Deutsch
English
español
suomi
français
italiano
Nederlands
polski
português
русский
slovenščina
svenska
English
QA認證資訊
目錄: Wilo
Created: 23.04.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Wilo
Rexa FIT-S
Wilo
Sewage pumps
Powered by
CAD模型選擇
{wilo/8ae2819c6da42ad2016da530f95809b4/8ae2819c790bd00901791e26710d303e.prj},{NB=Rexa FIT-S03-112A/21T011-540/O 6093112(350)},{ARTICLE_ID=6093112},{INSTALLATION_TYPE=0},{EF014904=9.514},{EF014905=179.27},{EF000991=18.5},{EF000992=27.97},{EF020449=3.08},{EF000536=10.0},{EF003977=400},{EF000351=3},{EF005455=50},{EF000001=2.9},{EF012424=1.53},{EF012425=1.1},{EF001642=2893.0},{EF020121=0},{EF020120=0},{EF023182=3.0},{EF002386=3.0},{EF025504=32},{EF023105=10.0},{EF023089=0},{EF020289=267.0},{EF023086=0},{EF000493=7.0},{EF023157=0},{EF000167=31.0},{EF016015=0},{EF024286=0},{EF009598=0},{EF008234=0},{A1=180},{B1=18},{D1=150},{D21=19},{D41=84},{DM=111},{DO1=32},{F1=3},{H1=144},{K1=110},{L=267},{L1=163},{LE1=0},{LE2=0},{N1=2},{P1=0},{Q1=0},{S1=0},{W=203},{W1=0},{LOD=350}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ARTICLE_ID
Article number
ⁿ/ₐ
ARTICLE_NAME
Type code
ⁿ/ₐ
MANUFACTURER_NAME
Manufacturer
ⁿ/ₐ
DESCRIPTION_SHORT
Short text
ⁿ/ₐ
DESCRIPTION_LONG
Tender text
ⁿ/ₐ
PRODUCT_DESCRIPTION
Product description
ⁿ/ₐ
ETIM_CLASS__EC_
ETIM Class (EC)
ⁿ/ₐ
INSTALLATION_TYPE
Installation type
ⁿ/ₐ
EF011795
Material motor housing
ⁿ/ₐ
EF011796
Material quality motor housing
ⁿ/ₐ
EF023038
Pump casing material
ⁿ/ₐ
EF023143
Quality class of pump casing
ⁿ/ₐ
EF011652
Material pump wheel
ⁿ/ₐ
EF024149
Material pump wheel
ⁿ/ₐ
EF014904
Volume flow rate (BEP)
[m³/h]
EF014905
Head at flow rate (BEP)
[kPa]
EF000991
Max. discharge flow
[m³/h]
EF000992
Max. static height
[m]
EF020449
Max. operating pressure
[bar]
EF003701
Electrical connection
ⁿ/ₐ
EF000536
Cable length
[mm]
EF003977
Rated voltage
[V]
EF000351
Number of phases
ⁿ/ₐ
EF005455
Frequency
[Hz]
EF000001
Nominal current
[A]
EF012424
Motor power input (P1) per motor
[kW]
EF012425
Motor power output (P2) per motor
[kW]
EF023092
Insulation class acc. to IEC
ⁿ/ₐ
EF001642
Rotational speed
[1/min]
EF020121
Motor speed control
ⁿ/ₐ
EF020120
Type of speed control
ⁿ/ₐ
EF023182
Medium temperature (continuous)
[°C]
EF002386
Ambient temperature
[°C]
EF025118
Diameter of connection on delivery side
ⁿ/ₐ
EF025504
Outer pipe diameter connection outlet side
[mm]
EF026233
Flange compression stage connection outlet
[bar]
EF014907
Connection standard outlet side
ⁿ/ₐ
EF001339
Flange shape
ⁿ/ₐ
EF023105
Max. dimension of fixed parts
[mm]
EF020293
With cutting system
ⁿ/ₐ
EF015781
Nominal operating mode
ⁿ/ₐ
EF005474
Degree of protection (IP rating)
ⁿ/ₐ
EF023089
Pump circuit
ⁿ/ₐ
EF020289
Pump diameter
[mm]
EF023086
Pump height
[mm]
EF000493
Immersing depth
[mm]
EF004663
Explosion-proof
ⁿ/ₐ
EF023157
Suitable for dry set-up
ⁿ/ₐ
EF000167
Weight
[kg]
EF016015
With protection against dry running
ⁿ/ₐ
EF024286
Suitable for faeces
ⁿ/ₐ
EF011798
Type of impeller
ⁿ/ₐ
EF009598
Kind of motor starter
ⁿ/ₐ
EF008234
Type of motor protection
ⁿ/ₐ
EF003433__CABLE_1_
Cable construction
[mm²]
EF000081__CABLE_1_
Cable type
ⁿ/ₐ
EF012492
Orientation
ⁿ/ₐ
EF025977
Connection outlet side
ⁿ/ₐ
A1
Angle to first bolt hole
[°]
B1
Thickness flange (incl. sealing edge)
[mm]
D1
Outer diameter of flange
[mm]
D21
Diameter bolt hole
[mm]
D41
Diameter sealing edge
[mm]
DM
Diameter motor
[mm]
DN1
Diameter of connection on delivery side
ⁿ/ₐ
DO1
Outer pipe diameter connection outlet side
[mm]
F1
Thickness sealing edge
[mm]
H1
Height to centre connection
[mm]
K1
Pitch circle
[mm]
L
Pump diameter
[mm]
L1
Connection length
[mm]
LE1
Distance to centre connection
ⁿ/ₐ
LE2
Pump length side 2
ⁿ/ₐ
N1
Number of bolt holes
ⁿ/ₐ
P1
Length gusset/thread
ⁿ/ₐ
Q1
Sleeve length
ⁿ/ₐ
S1
Wall thickness
ⁿ/ₐ
W
Pump width side 1
[mm]
W1
Centre distance connection
[mm]
W2
Pump width side 2
[mm]
Z1
Working length
[mm]
HHYD
Dimensions
[mm]
HA
Dimensions
[mm]
HB
Dimensions
[mm]
HC
Dimensions
[mm]
DA
Dimensions
[mm]
DC
Dimensions
[mm]
NCAB
Number of cables
ⁿ/ₐ
HMOT
Dimensions
[mm]
H
Dimensions
[mm]
HD
Diameter pump housing
ⁿ/ₐ
L3
Dimensions
ⁿ/ₐ
W3
Dimensions
ⁿ/ₐ
6093111
6093111
Rexa FIT-S03-112A/21M011-...
WILO SE
Fully submersible grinder...
Fully submersible grinder...
Rexa FIT-S03-112A/21M011-...
EC010733
0
1.4301. X5CrNi18-10
X5CrNi18-10
Grey cast iron
EN-GJL-250
Grey cast iron
EN-GJL-250
9.514
179.27
18.5
27.97
3.08
Detachable
10.0
230
1
50
7.2
1.59
1.1
F
2899.0
0
0
3.0
3.0
DN 32/40
32
PN 6/10
-
No connection
10.0
yes
S2-15 min. S3-10%
IP68
0
267.0
0
7.0
-
0
32.0
0
0
Two-channel impeller with...
0
0
4G1
H07RN-F
Horizontal connection
Flange. Oval flange;DN32/...
180
18
150
19
84
111
DN 32/40
32
3
144
110
267
163
0
0
2
0
0
0
203
0
118
163
175
88
87
0
301
203
1
412
589
0
0
0
6093112
6093112
Rexa FIT-S03-112A/21T011-...
WILO SE
Fully submersible grinder...
Fully submersible grinder...
Rexa FIT-S03-112A/21T011-...
EC010733
0
1.4301. X5CrNi18-10
X5CrNi18-10
Grey cast iron
EN-GJL-250
Grey cast iron
EN-GJL-250
9.514
179.27
18.5
27.97
3.08
Detachable
10.0
400
3
50
2.9
1.53
1.1
F
2893.0
0
0
3.0
3.0
DN 32/40
32
PN 6/10
-
No connection
10.0
yes
S2-15 min. S3-10%
IP68
0
267.0
0
7.0
-
0
31.0
0
0
Two-channel impeller with...
0
0
6G1
H07RN-F
Horizontal connection
Flange. Oval flange;DN32/...
180
18
150
19
84
111
DN 32/40
32
3
144
110
267
163
0
0
2
0
0
0
203
0
118
163
175
88
87
0
301
203
1
412
589
0
0
0
6093109
6093109
Rexa FIT-S03-123A/21M015-...
WILO SE
Fully submersible grinder...
Fully submersible grinder...
Rexa FIT-S03-123A/21M015-...
EC010733
0
1.4301. X5CrNi18-10
X5CrNi18-10
Grey cast iron
EN-GJL-250
Grey cast iron
EN-GJL-250
11.910
206.92
19.8
31.98
3.52
Detachable
10.0
230
1
50
9.3
2.10
1.5
F
2852.0
0
0
3.0
3.0
DN 32/40
32
PN 6/10
-
No connection
10.0
yes
S2-15 min. S3-10%
IP68
0
267.0
0
7.0
-
0
32.0
0
0
Two-channel impeller with...
0
0
4G1
H07RN-F
Horizontal connection
Flange. Oval flange;DN32/...
180
18
150
19
84
111
DN 32/40
32
3
144
110
267
163
0
0
2
0
0
0
203
0
118
163
175
88
87
0
301
203
1
412
589
0
0
0
6093110
6093110
Rexa FIT-S03-123A/21T015-...
WILO SE
Fully submersible grinder...
Fully submersible grinder...
Rexa FIT-S03-123A/21T015-...
EC010733
0
1.4301. X5CrNi18-10
X5CrNi18-10
Grey cast iron
EN-GJL-250
Grey cast iron
EN-GJL-250
11.910
206.92
19.8
31.98
3.52
Detachable
10.0
400
3
50
3.6
2.10
1.5
F
2850.0
0
0
3.0
3.0
DN 32/40
32
PN 6/10
-
No connection
10.0
yes
S2-15 min. S3-10%
IP68
0
267.0
0
7.0
-
0
33.0
0
0
Two-channel impeller with...
0
0
6G1
H07RN-F
Horizontal connection
Flange. Oval flange;DN32/...
180
18
150
19
84
111
DN 32/40
32
3
144
110
267
163
0
0
2
0
0
0
203
0
118
163
175
88
87
0
301
203
1
412
589
0
0
0
6093108
6093108
Rexa FIT-S03-224A/21T025-...
WILO SE
Fully submersible grinder...
Fully submersible grinder...
Rexa FIT-S03-224A/21T025-...
EC010733
0
1.4301. X5CrNi18-10
X5CrNi18-10
Grey cast iron
EN-GJL-250
Grey cast iron
EN-GJL-250
14.260
297.83
20.2
43.01
4.73
Detachable
10.0
400
3
50
5.5
3.20
2.5
F
2848.0
0
0
3.0
3.0
DN 32/40
32
PN 6/10
-
No connection
11.0
yes
S2-15 min. S3-10%
IP68
0
267.0
0
7.0
-
0
38.0
0
0
Two-channel impeller with...
0
0
6G1
H07RN-F
Horizontal connection
Flange. Oval flange;DN32/...
180
18
150
19
84
111
DN 32/40
32
3
144
110
267
163
0
0
2
0
0
0
203
0
118
163
175
88
87
0
301
203
1
498
674
0
0
0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表