dansk
Deutsch
English
español
suomi
français
italiano
Nederlands
polski
português
русский
slovenščina
svenska
English
QA認證資訊
目錄: Wilo
Created: 23.04.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Wilo
6m³/h (nominal flow), PN16
Wilo
Multistage vertical in-line pumps
Helix EXCEL
Powered by
CAD模型選擇
{wilo/40288a8a54ce361f0154de0841f9285f/40288a8a54ce361f0154de084aee3eb7/8ae2819c5d728b37015d8808974539c2.prj},{NB=Helix EXCEL 609-1/16/E/KS 4162522(350)},{ARTICLE_ID=4162522},{EF014904=0},{EF014905=0},{EF000991=12.0},{EF000992=110.70},{EF020449=16.0},{EF000536=0},{EF003977=400},{EF000351=3},{EF000001=6.40},{EF012425=3.2},{EF013710=0.7},{EF001642=3500.0},{EF007178=0},{EF007179=0},{EF016383=0},{EF016385=0},{EF016386=0},{EF016387=0},{EF016388=0},{EF016389=0},{EF016390=0},{EF003626=0},{EF007521=0},{EF016392=0},{EF016393=0},{EF023182=-30.0},{EF002386=-15.0},{EF025503=32},{EF025504=32},{EF004265=204.0},{EF023086=1092.0},{EF000167=54.9},{A=0},{A1=0},{A2=0},{B1=8},{B2=8},{BO1=66},{BO2=66},{D1=47},{D2=47},{DO1=0},{DO2=0},{D21=11},{D22=11},{D41=58},{D42=58},{DN1=32},{DN2=32},{F1=0.0},{F2=0.0},{LOD=350}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ARTICLE_ID
Article number
ⁿ/ₐ
ARTICLE_NAME
Type code
ⁿ/ₐ
MANUFACTURER_NAME
Manufacturer
ⁿ/ₐ
DESCRIPTION_SHORT
Short text
ⁿ/ₐ
DESCRIPTION_LONG
Tender text
ⁿ/ₐ
PRODUCT_DESCRIPTION
Product description
ⁿ/ₐ
ETIM_CLASS__EC_
ETIM Class (EC)
ⁿ/ₐ
EF000010
Model
ⁿ/ₐ
EF023038
Pump casing material
ⁿ/ₐ
EF023143
Quality class of pump casing
ⁿ/ₐ
EF011652
Material pump wheel
ⁿ/ₐ
EF024149
Material pump wheel
ⁿ/ₐ
EF004250
Material of connection
ⁿ/ₐ
EF025877
Material quality connection
ⁿ/ₐ
EF014904
Volume flow rate (BEP)
[m³/h]
EF014905
Head at flow rate (BEP)
[kPa]
EF000991
Max. discharge flow
[m³/h]
EF000992
Max. static height
[m]
EF020449
Max. operating pressure
[bar]
EF003701
Electrical connection
ⁿ/ₐ
EF000536
Cable length
[mm]
EF003977
Rated voltage
[V]
EF000351
Number of phases
ⁿ/ₐ
EF005455
Frequency
[Hz]
EF000001
Nominal current
[A]
EF012425
Motor power output (P2) per motor
[kW]
EF013710
Minimum Efficiency Index (MEI)
ⁿ/ₐ
EF023092
Insulation class acc. to IEC
ⁿ/ₐ
EF001642
Rotational speed
[1/min]
EF020121
Motor speed control
ⁿ/ₐ
EF020120
Type of speed control
ⁿ/ₐ
EF023093
Motor with extended shaft
ⁿ/ₐ
EF015266
Communication
ⁿ/ₐ
EF007178
Radio standard Bluetooth
ⁿ/ₐ
EF007179
Radio standard 2G / 3G / 4G
ⁿ/ₐ
EF016383
Radio standard 2G / 3G / 4G
ⁿ/ₐ
EF016385
Radio standard 5G
ⁿ/ₐ
EF016386
Interface signal 0-10 V / 2-10 V
ⁿ/ₐ
EF016387
Interface signal 0-20 mA / 4-20 mA
ⁿ/ₐ
EF016388
Interface PT100 / PT1000 / PTC
ⁿ/ₐ
EF016389
Interface Pulse Width Modulation (PWM)
ⁿ/ₐ
EF016390
Interface pulse counter
ⁿ/ₐ
EF003626
Potential free switch contact
ⁿ/ₐ
EF007314
With communication interface RS-485
ⁿ/ₐ
EF007312
With communication interface RS-232
ⁿ/ₐ
EF007521
Supporting protocol for EtherNet/IP
ⁿ/ₐ
EF003055
Supporting protocol for KNX
ⁿ/ₐ
EF003052
Supporting protocol for PROFIBUS
ⁿ/ₐ
EF007525
Supporting protocol for PROFINET IO
ⁿ/ₐ
EF016391
Supporting protocol for CAN/CANOpen
ⁿ/ₐ
EF016392
Supporting protocol for Modbus TCP
ⁿ/ₐ
EF016393
Supporting protocol for Modbus RTU
ⁿ/ₐ
EF016394
Supporting protocol for BACnet MS/TP
ⁿ/ₐ
EF016395
Supporting protocol for BACnet IP
ⁿ/ₐ
EF016396
Supporting protocol for LON/LONWorks
ⁿ/ₐ
EF016397
Supporting protocol for LIN Bus
ⁿ/ₐ
EF023182
Medium temperature (continuous)
[°C]
EF002386
Ambient temperature
[°C]
EF025116
Connection on supply side
ⁿ/ₐ
EF025117
Diameter of connection on supply side
ⁿ/ₐ
EF025503
Outer pipe diameter connection inlet side
[mm]
EF026143
Flange compression stage connection inlet
[bar]
EF014906
Connection standard inlet side
ⁿ/ₐ
EF025977
Connection outlet side
ⁿ/ₐ
EF025118
Diameter of connection on delivery side
ⁿ/ₐ
EF025504
Outer pipe diameter connection outlet side
[mm]
EF026233
Flange compression stage connection outlet
[bar]
EF014907
Connection standard outlet side
ⁿ/ₐ
EF001339
Flange shape
ⁿ/ₐ
EF020038
Self-priming
ⁿ/ₐ
EF005474
Degree of protection (IP rating)
ⁿ/ₐ
EF004265
Recess length
[mm]
EF023086
Pump height
[mm]
EF000167
Weight
[kg]
EF004663
Explosion-proof
ⁿ/ₐ
EF014908
Standard motor
ⁿ/ₐ
EF014979
Motor efficiency class
ⁿ/ₐ
EF016015
With protection against dry running
ⁿ/ₐ
EF008837
Approval
ⁿ/ₐ
MECHANICAL_SEAL
Mechanical seal
ⁿ/ₐ
EF023103
With oval counterflanges
ⁿ/ₐ
A
Angle electrical cabinet
[°]
A1
Angle to first bolt hole
[°]
A2
Angle to first bolt hole
[°]
B1
Thickness flange (incl. sealing edge)
[mm]
B2
Thickness flange (incl. sealing edge)
[mm]
BO1
Width oval flange
[mm]
BO2
Width oval flange
[mm]
D1
Outer diameter of flange
[mm]
D2
Outer diameter of flange
[mm]
DO1
Outer pipe diameter connection
ⁿ/ₐ
DO2
Outer pipe diameter connection
ⁿ/ₐ
D21
Diameter bolt hole
[mm]
D22
Diameter bolt hole
[mm]
D41
Diameter sealing edge
[mm]
D42
Diameter sealing edge
[mm]
DN1
Nominal inner diameter
[mm]
DN2
Nominal inner diameter
[mm]
F1
Thickness sealing edge
[mm]
F2
Thickness sealing edge
[mm]
H1
Pump height
[mm]
DM
Diameter motor
[mm]
H2
Height to bottom side electrical cabinet
[mm]
H3
Distance to centre connection
[mm]
H4
Distance to bottom side motor
[mm]
H5
Thickness foot
[mm]
H6
Distance to fastening
[mm]
K1
Pitch circle
[mm]
K2
Pitch circle
[mm]
L1
Connection length
[mm]
L2
Connection length
[mm]
LE4
Width electrical cabinet
[mm]
LE5
Length electrical cabinet
[mm]
LE7
Centre pump to top side electrical cabinet
[mm]
LH1
Centre-to-centre holes
[mm]
LH2
Centre-to-centre holes
[mm]
LO1
Length oval flange
[mm]
LO2
Length oval flange
[mm]
N1
Number of bolt holes
ⁿ/ₐ
N2
Number of bolt holes
ⁿ/ₐ
Z1
Working length
[mm]
Z2
Working length
[mm]
BF3
Dimensions
[mm]
BF4
Dimensions
[mm]
BF5
Dimensions
[mm]
BF6
Dimensions
[mm]
B4
Dimensions
[mm]
B5
Dimensions
[mm]
B7
Dimensions
[mm]
B8
Dimensions
[mm]
B9
Dimensions
[mm]
B10
Dimensions
[mm]
B11
Dimensions
[mm]
CF1
Dimensions
[mm]
CF2
Dimensions
[mm]
DIAMD1
Dimensions
[mm]
DIAMD2
Dimensions
[mm]
D3
Dimensions
[mm]
D4
Dimensions
[mm]
DL1
Dimensions
[mm]
DL2
Dimensions
[mm]
H0
Dimensions
[mm]
H7
Dimensions
[mm]
H8
Dimensions
[mm]
H9
Dimensions
[mm]
H10
Dimensions
ⁿ/ₐ
H11
Dimensions
[mm]
H12
Dimensions
[mm]
L4
Dimensions
[mm]
L5
Dimensions
[mm]
L7
Dimensions
[mm]
L8
Dimensions
[mm]
L9
Dimensions
[mm]
L12
Dimensions
[mm]
R1
Dimensions
[mm]
B
Angle bracket
[°]
4162514
4162514
Helix EXCEL 606-1/16/E/KS
WILO SE
Non-self-priming, highly ...
Highly efficient high-pre...
Helix EXCEL 606-1/16/E/KS
EC011334
Vertical
Stainless steel
X5CrNi18-10
Stainless steel
X2CrNi18-9
Stainless steel
X5CrNi18-10
0
0
12.0
76.02
16.0
Terminals
0
400
3
50. 60
4.80
2.2
0.7
F
3500.0
Built-in
Continuously variable
no
Prepared
0
0
0
0
0
0
0
0
0
0
No
No
0
No
No
No
No
0
0
no
no
no
No
-30.0
-15.0
Screwed connection inner ...
G 1¼
32
PN 16
DIN ISO 228-1
Screwed connection inner ...
G 1¼
32
PN 16
DIN ISO 228-1
Screwed connection inner ...
no
IP55
204.0
969.0
52.5
0
EC motor
IE5
no
ACS. KTW. WRAS
BQ1VGG
yes
0
0
0
8
8
66
66
47
47
0
0
11
11
58
58
32
32
0.0
0.0
969
206
641
145
641
18
339.5
75
75
102
102
232
300
255
75
75
99
99
2
2
78
78
6.75
24
6.75
24
440
212
462
183
0
0
0
66
66
151
10.8
152
115
13.5
180
128
95
158.5
22.5
0
0.0
0
320
157
410
183
0
0
181
180
4162522
4162522
Helix EXCEL 609-1/16/E/KS
WILO SE
Non-self-priming, highly ...
Highly efficient high-pre...
Helix EXCEL 609-1/16/E/KS
EC011334
Vertical
Stainless steel
X5CrNi18-10
Stainless steel
X2CrNi18-9
Stainless steel
X5CrNi18-10
0
0
12.0
110.70
16.0
Terminals
0
400
3
50. 60
6.40
3.2
0.7
F
3500.0
Built-in
Continuously variable
no
Prepared
0
0
0
0
0
0
0
0
0
0
No
No
0
No
No
No
No
0
0
no
no
no
No
-30.0
-15.0
Screwed connection inner ...
G 1¼
32
PN 16
DIN ISO 228-1
Screwed connection inner ...
G 1¼
32
PN 16
DIN ISO 228-1
Screwed connection inner ...
no
IP55
204.0
1092.0
54.9
0
EC motor
IE5
no
ACS. KTW. WRAS
BQ1VGG
yes
0
0
0
8
8
66
66
47
47
0
0
11
11
58
58
32
32
0.0
0.0
1092
206
764
145
764
18
462.5
75
75
102
102
232
300
248
75
75
99
99
2
2
78
78
6.75
24
6.75
24
440
212
462
183
0
0
0
66
66
151
10.8
152
115
13.5
180
128
95
158.5
22.5
0
0.0
0
320
157
410
183
0
0
181
180
4171934
4171934
Helix EXCEL 603-1/16/E/KS
WILO SE
Non-self-priming, highly ...
Highly efficient high-pre...
Helix EXCEL 603-1/16/E/KS
EC011334
Vertical
Stainless steel
X5CrNi18-10
Stainless steel
X2CrNi18-9
Stainless steel
X5CrNi18-10
0
0
11.8
35.90
16.0
Terminals
0
400
3
50. 60
1.88
1.1
0.7
F
3500.0
Built-in
Continuously variable
no
Prepared
0
0
0
0
0
0
0
0
0
0
No
No
0
No
No
No
No
0
0
no
no
no
No
-30.0
-15.0
Screwed connection inner ...
G 1¼
32
PN 16
DIN ISO 228-1
Screwed connection inner ...
G 1¼
32
PN 16
DIN ISO 228-1
Screwed connection inner ...
no
IP55
204.0
857.0
47.4
0
EC motor
IE5
no
ACS. KTW. WRAS
BQ1VGG
yes
0
0
0
8
8
66
66
47
47
0
0
11
11
58
58
32
32
0.0
0.0
857
206
529
145
529
18
237.5
75
75
102
102
232
300
255
75
75
99
99
2
2
78
78
6.75
24
6.75
24
440
212
462
183
0
0
0
66
66
151
10.8
152
100
13.5
180
128
95
158.5
12.5
0
0.0
0
320
157
410
183
0
0
181
180
4171940
4171940
Helix EXCEL 611-1/16/E/KS
WILO SE
Non-self-priming, highly ...
Highly efficient high-pre...
Helix EXCEL 611-1/16/E/KS
EC011334
Vertical
Stainless steel
X5CrNi18-10
Stainless steel
X2CrNi18-9
Stainless steel
X5CrNi18-10
0
0
12.0
143.60
16.0
Terminals
0
400
3
50. 60
7.20
4.2
0.7
F
3500.0
Built-in
Continuously variable
no
Prepared
0
0
0
0
0
0
0
0
0
0
No
No
0
No
No
No
No
0
0
no
no
no
No
-30.0
-15.0
Screwed connection inner ...
G 1¼
32
PN 16
DIN ISO 228-1
Screwed connection inner ...
G 1¼
32
PN 16
DIN ISO 228-1
Screwed connection inner ...
no
IP55
204.0
1406.0
70.0
0
EC motor
IE5
no
ACS. KTW. WRAS
BQ1VGG
yes
0
0
0
8
8
66
66
47
47
0
0
11
11
58
58
32
32
0.0
0.0
1406
224
996
145
996
18
579.5
75
75
102
102
232
300
256
75
75
99
99
2
2
78
78
6.75
24
6.75
24
440
212
462
183
0
0
0
66
66
151
10.8
152
240
13.5
180
128
95
270.5
25.5
0
0.0
0
320
157
410
183
0
0
181
180
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表