dansk
Deutsch
English
español
suomi
français
italiano
Nederlands
polski
português
русский
slovenščina
svenska
English
QA認證資訊
目錄: Wilo
Created: 23.04.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Wilo
4 Poles - P6-S1 Atmos GIGA-D
Wilo
Single-stage in-line pumps
Atmos GIGA-D
Powered by
CAD模型選擇
{wilo/40288a8a54ce361f0154de0829c75d66/8ae2819c85bece190185ce2d085d1d6b/8ae2819c881d0bb301882472bf03163d.prj},{NB=Atmos GIGA-D 200/315-55/4-P6-S1 2225625(350)},{EF014904=787.6},{EF014905=339.70},{EF000991=1198.0},{EF000992=43.48},{EF020449=16.0},{EF003701=0},{EF000536=0},{EF003977=400},{EF000351=3},{EF005455=50},{EF000001=106.9},{EF012424=0},{EF012425=55.0},{EF010779=0},{EF010780=0},{EF013710=0.4},{EF001642=1450.0},{EF020121=0},{EF020120=0},{EF023093=0},{EF015266=0},{EF007178=0},{EF007179=0},{EF016383=0},{EF016385=0},{EF016386=0},{EF016387=0},{EF016388=0},{EF016389=0},{EF016390=0},{EF003626=0},{EF007314=0},{EF007312=0},{EF007521=0},{EF003055=0},{EF003052=0},{EF007525=0},{EF016391=0},{EF016392=0},{EF016393=0},{EF016394=0},{EF016395=0},{EF016396=0},{EF016397=0},{EF023182=-20.0},{LOD=350}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ARTICLE_ID
Article number
ⁿ/ₐ
ARTICLE_NAME
Type code
ⁿ/ₐ
MANUFACTURER_NAME
Manufacturer
ⁿ/ₐ
DESCRIPTION_SHORT
Short text
ⁿ/ₐ
DESCRIPTION_LONG
Tender text
ⁿ/ₐ
PRODUCT_DESCRIPTION
Product description
ⁿ/ₐ
ETIM_CLASS__EC_
ETIM Class (EC)
ⁿ/ₐ
EF023038
Pump casing material
ⁿ/ₐ
EF023143
Quality class of pump casing
ⁿ/ₐ
EF011652
Material pump wheel
ⁿ/ₐ
EF024149
Material pump wheel
ⁿ/ₐ
EF014904
Volume flow rate (BEP)
[m³/h]
EF014905
Head at flow rate (BEP)
[kPa]
EF000991
Max. discharge flow
[m³/h]
EF000992
Max. static height
[m]
EF020449
Max. operating pressure
[bar]
EF023090
Double pump
ⁿ/ₐ
EF003701
Electrical connection
ⁿ/ₐ
EF000536
Cable length
[mm]
EF003977
Rated voltage
[V]
EF000351
Number of phases
ⁿ/ₐ
EF005455
Frequency
[Hz]
EF000001
Nominal current
[A]
EF012424
Motor power input (P1) per motor
[kW]
EF012425
Motor power output (P2) per motor
[kW]
EF010779
Pump power consumption (solpump)
[W]
EF010780
Pump power consumption standby (solstandbypump)
[W]
EF013710
Minimum Efficiency Index (MEI)
ⁿ/ₐ
EF023092
Insulation class acc. to IEC
ⁿ/ₐ
EF001642
Rotational speed
[1/min]
EF020121
Motor speed control
ⁿ/ₐ
EF020120
Type of speed control
ⁿ/ₐ
EF023093
Motor with extended shaft
ⁿ/ₐ
EF015266
Communication
ⁿ/ₐ
EF007178
Radio standard Bluetooth
ⁿ/ₐ
EF007179
Radio standard 2G / 3G / 4G
ⁿ/ₐ
EF016383
Radio standard 2G / 3G / 4G
ⁿ/ₐ
EF016385
Radio standard 5G
ⁿ/ₐ
EF016386
Interface signal 0-10 V / 2-10 V
ⁿ/ₐ
EF016387
Interface signal 0-20 mA / 4-20 mA
ⁿ/ₐ
EF016388
Interface PT100 / PT1000 / PTC
ⁿ/ₐ
EF016389
Interface Pulse Width Modulation (PWM)
ⁿ/ₐ
EF016390
Interface pulse counter
ⁿ/ₐ
EF003626
Potential free switch contact
ⁿ/ₐ
EF007314
With communication interface RS-485
ⁿ/ₐ
EF007312
With communication interface RS-232
ⁿ/ₐ
EF007521
Supporting protocol for EtherNet/IP
ⁿ/ₐ
EF003055
Supporting protocol for KNX
ⁿ/ₐ
EF003052
Supporting protocol for PROFIBUS
ⁿ/ₐ
EF007525
Supporting protocol for PROFINET IO
ⁿ/ₐ
EF016391
Supporting protocol for CAN/CANOpen
ⁿ/ₐ
EF016392
Supporting protocol for Modbus TCP
ⁿ/ₐ
EF016393
Supporting protocol for Modbus RTU
ⁿ/ₐ
EF016394
Supporting protocol for BACnet MS/TP
ⁿ/ₐ
EF016395
Supporting protocol for BACnet IP
ⁿ/ₐ
EF016396
Supporting protocol for LON/LONWorks
ⁿ/ₐ
EF016397
Supporting protocol for LIN Bus
ⁿ/ₐ
EF023182
Medium temperature (continuous)
[°C]
EF002386
Ambient temperature
[°C]
EF025116
Connection on supply side
ⁿ/ₐ
EF025117
Diameter of connection on supply side
ⁿ/ₐ
EF025503
Outer pipe diameter connection inlet side
[mm]
EF026143
Flange compression stage connection inlet
[bar]
EF014906
Connection standard inlet side
ⁿ/ₐ
EF025977
Connection outlet side
ⁿ/ₐ
EF025118
Diameter of connection on delivery side
ⁿ/ₐ
EF025504
Outer pipe diameter connection outlet side
[mm]
EF026233
Flange compression stage connection outlet
[bar]
EF014907
Connection standard outlet side
ⁿ/ₐ
EF001339
Flange shape
ⁿ/ₐ
EF004265
Recess length
[mm]
EF005474
Degree of protection (IP rating)
ⁿ/ₐ
EF020038
Self-priming
ⁿ/ₐ
EF004663
Explosion-proof
ⁿ/ₐ
EF014908
Standard motor
ⁿ/ₐ
EF014979
Motor efficiency class
ⁿ/ₐ
MECHANICAL_SEAL
Mechanical seal
ⁿ/ₐ
EF023103
With oval counterflanges
ⁿ/ₐ
A1
Angle to first bolt hole
[°]
A2
Angle to first bolt hole
[°]
A3
Angle electrical cabinet 1
[mm]
A4
Angle electrical cabinet 2
[mm]
B1
Thickness flange (incl. sealing edge)
[mm]
B2
Thickness flange (incl. sealing edge)
[mm]
D1
Outer diameter of flange
[mm]
D2
Outer diameter of flange
[mm]
D21
Diameter bolt hole
[mm]
D22
Diameter bolt hole
[mm]
D41
Diameter sealing edge
[mm]
D42
Diameter sealing edge
[mm]
DM
Diameter motor
[mm]
DN1
Nominal inner diameter
[mm]
DN2
Nominal inner diameter
[mm]
DO1
Outer pipe diameter connection
[mm]
DO2
Outer pipe diameter connection
[mm]
F1
Thickness sealing edge
[mm]
F2
Thickness sealing edge
[mm]
H5
Centre-to-centre (double) pump
[mm]
HD
Diameter pump housing
[mm]
K1
Pitch circle
[mm]
K2
Pitch circle
[mm]
L1
Connection length
[mm]
L2
Connection length
[mm]
LE1
Height pump housing
[mm]
LE2
Centre connection to end motor
[mm]
LE3
Length electrical cabinet
[mm]
LE4
Distance connection to beginning of motor
[mm]
LE5
Distance to centre connection
[mm]
LE6
Distance connection to electrical cabinet
[mm]
LE7
Length to top side electrical cabinet
[mm]
LE8
Width electrical cabinet
[mm]
LE9
Length to top side electrical cabinet 2
[mm]
LE10
Width electrical cabinet 2
ⁿ/ₐ
N1
Number of bolt holes
ⁿ/ₐ
N2
Number of bolt holes
ⁿ/ₐ
Z1
Working length
[mm]
Z2
Working length
[mm]
BMAX
Dimensions
[mm]
DIAMD1
Dimensions
[mm]
H1
Dimensions
[mm]
X
Dimensions
[mm]
DA1
Dimensions
[mm]
C
Dimensions
[mm]
D3
Dimensions
[mm]
S1
Dimensions
[mm]
S2
Dimensions
[mm]
Y1
Dimensions
[mm]
Y2
Dimensions
[mm]
FD
Dimensions
ⁿ/ₐ
L5
Dimensions
[mm]
LA
Dimensions
[mm]
LC
ⁿ/ₐ
LC2
ⁿ/ₐ
LD1
[mm]
HB1
Dimensions
[mm]
HB2
Dimensions
[mm]
FEETPOSITION
Position of feet on pumphousing
ⁿ/ₐ
2225589
2225589
Atmos GIGA-D 150/315-45/4...
WILO SE
Glanded twin-head pump in...
In-line twin-head pump wi...
Atmos GIGA-D 150/315-45/4...
EC011333
5.1301/EN-GJL-250 KTL-coa...
EN-GJL-250 (KTL coated)
Grey cast iron
EN-GJL-200
510.4
369.22
746.0
44.95
16.0
true
0
0
400
3
50
83.1
0
45.0
0
0
0.4
F
1450.0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
-20.0
0.0
Flange;DN150-PN16-EN1092-...
DN 150
0
PN 16
EN 1092-2
Flange;DN150-PN16-EN1092-...
DN 150
150
PN 16
EN 1092-2
Flange
0
IP55
0
0
Asynchronous
IE3
Q1Q1X4GG
0
22.5
22.5
0
0
26
26
285
285
23
23
211
211
456
150
150
158
158
3
3
680
516
240
240
385
385
334
1192
452
469.0
227
602.0
326
339.0
326
339.0
8
8
385
385
1170
450.0
365.0
167
450.000
800.000
40.000
16.000
26.000
355.000
60.000
227
230.000
16.000
16.00
24.0
450.000
233
258
0
2225593
2225593
Atmos GIGA-D 150/315-37/4...
WILO SE
Glanded twin-head pump in...
In-line twin-head pump wi...
Atmos GIGA-D 150/315-37/4...
EC011333
5.1301/EN-GJL-250 KTL-coa...
EN-GJL-250 (KTL coated)
Grey cast iron
EN-GJL-200
490.5
376.09
490.5
44.95
16.0
true
0
0
400
3
50
71.3
0
37.0
0
0
0.4
F
1450.0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
-20.0
0.0
Flange;DN150-PN16-EN1092-...
DN 150
0
PN 16
EN 1092-2
Flange;DN150-PN16-EN1092-...
DN 150
150
PN 16
EN 1092-2
Flange
0
IP55
0
0
Asynchronous
IE3
Q1Q1X4GG
0
22.5
22.5
0
0
26
26
285
285
23
23
211
211
456
150
150
158
158
3
3
680
516
240
240
385
385
334
1174
452
469.0
227
572.0
302
339.0
302
339.0
8
8
385
385
1170
450.0
365.0
167
450.000
800.000
40.000
16.000
26.000
355.000
60.000
227
230.000
16.000
16.00
24.0
450.000
233
258
0
2225597
2225597
Atmos GIGA-D 150/305-37/4...
WILO SE
Glanded twin-head pump in...
In-line twin-head pump wi...
Atmos GIGA-D 150/305-37/4...
EC011333
5.1301/EN-GJL-250 KTL-coa...
EN-GJL-250 (KTL coated)
Grey cast iron
EN-GJL-200
259.1
325.29
480.0
40.53
16.0
true
0
0
400
3
50
71.3
0
37.0
0
0
0.4
F
1450.0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
-20.0
0.0
Flange;DN150-PN16-EN1092-...
DN 150
0
PN 16
EN 1092-2
Flange;DN150-PN16-EN1092-...
DN 150
150
PN 16
EN 1092-2
Flange
0
IP55
0
0
Asynchronous
IE3
Q1Q1X4GG
0
22.5
22.5
0
0
26
26
285
285
23
23
211
211
456
150
150
158
158
3
3
680
516
240
240
385
385
334
1174
452
469.0
227
572.0
302
339.0
302
339.0
8
8
385
385
1170
450.0
365.0
167
450.000
800.000
40.000
16.000
26.000
355.000
60.000
227
230.000
16.000
16.00
24.0
450.000
233
258
0
2225625
2225625
Atmos GIGA-D 200/315-55/4...
WILO SE
Glanded twin-head pump in...
In-line twin-head pump wi...
Atmos GIGA-D 200/315-55/4...
EC011333
5.1301/EN-GJL-250 KTL-coa...
EN-GJL-250 (KTL coated)
Grey cast iron
EN-GJL-200
787.6
339.70
1198.0
43.48
16.0
true
0
0
400
3
50
106.9
0
55.0
0
0
0.4
F
1450.0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
-20.0
0.0
Flange;DN200-PN16-EN1092-...
DN 200
0
PN 16
EN 1092-2
Flange;DN200-PN16-EN1092-...
DN 200
200
PN 16
EN 1092-2
Flange
0
IP55
0
0
Asynchronous
IE3
Q1Q1X4GG
0
15.0
15.0
0
0
30
30
340
340
23
23
266
266
522
200
200
208
208
3
3
780
516
295
295
420
400
364
1257
552
484.0
242
584.5
361
414.0
361
414.0
12
12
420
400
1330
440.0
365.0
195
550.000
950.000
40.000
16.000
26.000
370.000
85.000
242
245.000
18.000
16.00
27.0
440.000
235
258
0
2225629
2225629
Atmos GIGA-D 200/315-45/4...
WILO SE
Glanded twin-head pump in...
In-line twin-head pump wi...
Atmos GIGA-D 200/315-45/4...
EC011333
5.1301/EN-GJL-250 KTL-coa...
EN-GJL-250 (KTL coated)
Grey cast iron
EN-GJL-200
708.0
356.77
708.0
43.48
16.0
true
0
0
400
3
50
83.1
0
45.0
0
0
0.4
F
1450.0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
-20.0
0.0
Flange;DN200-PN16-EN1092-...
DN 200
0
PN 16
EN 1092-2
Flange;DN200-PN16-EN1092-...
DN 200
200
PN 16
EN 1092-2
Flange
0
IP55
0
0
Asynchronous
IE3
Q1Q1X4GG
0
15.0
15.0
0
0
30
30
340
340
23
23
266
266
456
200
200
208
208
3
3
780
516
295
295
420
400
364
1207
452
484.0
242
617.0
326
339.0
326
339.0
12
12
420
400
1273
450.0
365.0
195
450.000
950.000
40.000
16.000
26.000
370.000
85.000
242
245.000
16.000
16.00
24.0
450.000
235
258
0
2225633
2225633
Atmos GIGA-D 200/305-45/4...
WILO SE
Glanded twin-head pump in...
In-line twin-head pump wi...
Atmos GIGA-D 200/305-45/4...
EC011333
5.1301/EN-GJL-250 KTL-coa...
EN-GJL-250 (KTL coated)
Grey cast iron
EN-GJL-200
734.1
296.46
1196.0
38.75
16.0
true
0
0
400
3
50
83.1
0
45.0
0
0
0.4
F
1450.0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
-20.0
0.0
Flange;DN200-PN16-EN1092-...
DN 200
0
PN 16
EN 1092-2
Flange;DN200-PN16-EN1092-...
DN 200
200
PN 16
EN 1092-2
Flange
0
IP55
0
0
Asynchronous
IE3
Q1Q1X4GG
0
15.0
15.0
0
0
30
30
340
340
23
23
266
266
456
200
200
208
208
3
3
780
516
295
295
420
400
364
1207
452
484.0
242
617.0
326
339.0
326
339.0
12
12
420
400
1273
450.0
365.0
195
450.000
950.000
40.000
16.000
26.000
370.000
85.000
242
245.000
16.000
16.00
24.0
450.000
235
258
0
2225637
2225637
Atmos GIGA-D 200/305-37/4...
WILO SE
Glanded twin-head pump in...
In-line twin-head pump wi...
Atmos GIGA-D 200/305-37/4...
EC011333
5.1301/EN-GJL-250 KTL-coa...
EN-GJL-250 (KTL coated)
Grey cast iron
EN-GJL-200
649.0
314.80
649.0
38.75
16.0
true
0
0
400
3
50
71.3
0
37.0
0
0
0.4
F
1450.0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
-20.0
0.0
Flange;DN200-PN16-EN1092-...
DN 200
0
PN 16
EN 1092-2
Flange;DN200-PN16-EN1092-...
DN 200
200
PN 16
EN 1092-2
Flange
0
IP55
0
0
Asynchronous
IE3
Q1Q1X4GG
0
15.0
15.0
0
0
30
30
340
340
23
23
266
266
456
200
200
208
208
3
3
780
516
295
295
420
400
364
1189
452
484.0
242
587.0
302
339.0
302
339.0
12
12
420
400
1273
450.0
365.0
195
450.000
950.000
40.000
16.000
26.000
370.000
85.000
242
245.000
16.000
16.00
24.0
450.000
235
258
0
2225641
2225641
Atmos GIGA-D 200/295-37/4...
WILO SE
Glanded twin-head pump in...
In-line twin-head pump wi...
Atmos GIGA-D 200/295-37/4...
EC011333
5.1301/EN-GJL-250 KTL-coa...
EN-GJL-250 (KTL coated)
Grey cast iron
EN-GJL-200
693.6
262.43
1156.0
34.89
16.0
true
0
0
400
3
50
71.3
0
37.0
0
0
0.4
F
1450.0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
-20.0
0.0
Flange;DN200-PN16-EN1092-...
DN 200
0
PN 16
EN 1092-2
Flange;DN200-PN16-EN1092-...
DN 200
200
PN 16
EN 1092-2
Flange
0
IP55
0
0
Asynchronous
IE3
Q1Q1X4GG
0
15.0
15.0
0
0
30
30
340
340
23
23
266
266
456
200
200
208
208
3
3
780
516
295
295
420
400
364
1189
452
484.0
242
587.0
302
339.0
302
339.0
12
12
420
400
1273
450.0
365.0
195
450.000
950.000
40.000
16.000
26.000
370.000
85.000
242
245.000
16.000
16.00
24.0
450.000
235
258
0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表