您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
polski
русский
svenska
中文 (繁體)
中文 (繁體)
1222220000 - CP M DM40
Weidmüller
Electric engineering, automation, process control engineering
Power supply devices
Power supply device
Power supply device (unspecified)
Powered by
CAD模型選擇
{weidmueller_qs/27/04/07/90/1222220000.prj},{NB=1222220000},{MANUID=1222220000},{AAF040=0.867},{AAD931=85364190},{AAO676=1222220000},{AAO663=4050118005455},{PREVIEW=../../../../_pool_/7b/ff/12222200009999.png},{MANUTYPEDESC=CP M DM40},{DESCSHORT=Diode module (power supply) 2 x 20 A or 1 x 40 A},{DESCLONG=A diode module is used to establish a redundant power supply system. This is important for decoupling the power supply units. A fault that occurs on the output of a power supply unit will therefore not affect the output voltage.},{GTIN=4050118005455},{MANUNAME=Weidmueller Group},{URL=URL},{KEYWORD=Diode module},{AAO677=Weidmueller Group},{AAO057=CP M DM40},{AAW338=Diode module (power supply)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Manufacturer Product ID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Description short
ⁿ/ₐ
DESCLONG
Description long
ⁿ/ₐ
GTIN
GTIN-Code
ⁿ/ₐ
MANUNAME
Manufacturer / brand name
ⁿ/ₐ
AAF040
Mass
[kg]
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
Weidmueller 1222220000
1222220000
CP M DM40
二极管模块(电源), 2 x 10 A 或 1 x...
二极管模块用于建立冗余电源系统。对于电源单元的退耦...
4050118005455
Weidmueller Group
0.867
85364190
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表