目錄: Branham, WC
Created: 04.11.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Branham, WC
Insert-A-Shaft® Series 22 - WC Branham - Gearbox
Branham, WC
Right Angle Gearboxes
INSERT-A-SHAFT®
Powered by
CAD模型選擇
{wcbranham/right_angle_gearboxes/insert_a_shaft/insert_a_shaft_series_22.prj},{NB=IAS222:1LHA1.50B.750},{PN=IAS222:1LHA1.50B.750},{PRODUCT=4304-0303 },{R=2:1 },{ROT=Left Hand },{M=Standard Mounting},{A=1.500},{B=0.750}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part No.
ⁿ/ₐ
PRODUCT
Product
ⁿ/ₐ
R
Ratio
ⁿ/ₐ
ROT
Rotation
ⁿ/ₐ
M
Mounting
ⁿ/ₐ
A
A-Bore Shaft Dia.
[Inch]
AKS
A-Bore Key Size
[Inch]
B
B-Bore Shaft Dia.
[Inch]
BKS
B-Bore Key Size
[Inch]
IAS222:1RHA1.25B1.00
IAS222:1RHA1.25B1.00
4304-0036
2:1
Right Hand
Standard Mounting
1.250
1/4 x 1/8
1.000
1/4 x 1/8
IAS222:1LHA1.25B1.00
IAS222:1LHA1.25B1.00
4304-0037
2:1
Left Hand
Standard Mounting
1.250
1/4 x 1/8
1.000
1/4 x 1/8
IAS222:1RHA1.00B1.00
IAS222:1RHA1.00B1.00
4304-0038
2:1
Right Hand
Standard Mounting
1.000
1/4 x 1/8
1.000
1/4 x 1/8
IAS222:1RHA1.50B1.00
IAS222:1RHA1.50B1.00
4304-0228
2:1
Right Hand
Standard Mounting
1.500
3/8 x 3/16
1.000
1/4 x 1/8
IAS222:1LHA1.00B.100
IAS222:1LHA1.00B.100
4304-0039
2:1
Left Hand
Standard Mounting
1.000
1/4 x 1/8
1.000
1/4 x 1/8
IAS222:1LHA1.50B1.00
IAS222:1LHA1.50B1.00
4304-0229
2:1
Left Hand
Standard Mounting
1.500
3/8 x 3/16
1.000
1/4 x 1/8
IAS222:1RHA.625B.625
IAS222:1RHA.625B.625
4304-0282
2:1
Right Hand
Standard Mounting
0.625
3/16 x 3/32
0.625
3/16 x 3/32
IAS222:1LHA.625B.625
IAS222:1LHA.625B.625
4304-0283
2:1
Left Hand
Standard Mounting
0.625
3/16 x 3/32
0.625
3/16 x 3/32
IAS222:1RHA.750B.625
IAS222:1RHA.750B.625
4304-0284
2:1
Right Hand
Standard Mounting
0.750
3/16 x 3/32
0.625
3/16 x 3/32
IAS222:1LHA.750B.625
IAS222:1LHA.750B.625
4304-0285
2:1
Left Hand
Standard Mounting
0.750
3/16 x 3/32
0.625
3/16 x 3/32
IAS222:1RHA1.00B.750
IAS222:1RHA1.00B.750
4304-0286
2:1
Right Hand
Standard Mounting
1.000
1/4 x 1/8
0.750
3/16 x 3/32
IAS222:1LHA1.00B.750
IAS222:1LHA1.00B.750
4304-0287
2:1
Left Hand
Standard Mounting
1.000
1/4 x 1/8
0.750
3/16 x 3/32
IAS222:1RHA1.00B.625
IAS222:1RHA1.00B.625
4304-0288
2:1
Right Hand
Standard Mounting
1.000
1/4 x 1/8
0.625
3/16 x 3/32
IAS222:1LHA1.00B.625
IAS222:1LHA1.00B.625
4304-0289
2:1
Left Hand
Standard Mounting
1.000
1/4 x 1/8
0.625
3/16 x 3/32
IAS222:1RHA.625B.750
IAS222:1RHA.625B.750
4304-0290
2:1
Right Hand
Standard Mounting
0.625
3/16 x 3/32
0.750
3/16 x 3/32
IAS222:1LHA.625B.750
IAS222:1LHA.625B.750
4304-0291
2:1
Left Hand
Standard Mounting
0.625
3/16 x 3/32
0.750
3/16 x 3/32
IAS222:1RHA.750B.750
IAS222:1RHA.750B.750
4304-0292
2:1
Right Hand
Standard Mounting
0.750
3/16 x 3/32
0.750
3/16 x 3/32
IAS222:1LHA.750B.750
IAS222:1LHA.750B.750
4304-0293
2:1
Left Hand
Standard Mounting
0.750
3/16 x 3/32
0.750
3/16 x 3/32
IAS222:1RHA1.50B.625
IAS222:1RHA1.50B.625
4304-0300
2:1
Right Hand
Standard Mounting
1.500
3/8 x 3/16
0.625
3/16 x 3/32
IAS222:1LHA1.50B.625
IAS222:1LHA1.50B.625
4304-0301
2:1
Left Hand
Standard Mounting
1.500
3/8 x 3/16
0.625
3/16 x 3/32
IAS222:1RHA1.50B.750
IAS222:1RHA1.50B.750
4304-0302
2:1
Right Hand
Standard Mounting
1.500
3/8 x 3/16
0.750
3/16 x 3/32
IAS222:1LHA1.50B.750
IAS222:1LHA1.50B.750
4304-0303
2:1
Left Hand
Standard Mounting
1.500
3/8 x 3/16
0.750
3/16 x 3/32
IAS222:1RHA1.25B.625
IAS222:1RHA1.25B.625
4304-0304
2:1
Right Hand
Standard Mounting
1.250
1/4 x 1/8
0.625
3/16 x 3/32
IAS222:1LHA1.25B.625
IAS222:1LHA1.25B.625
4304-0305
2:1
Left Hand
Standard Mounting
1.250
1/4 x 1/8
0.625
3/16 x 3/32
IAS222:1RHA1.25B.750
IAS222:1RHA1.25B.750
4304-0306
2:1
Right Hand
Standard Mounting
1.250
1/4 x 1/8
0.750
3/16 x 3/32
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表